Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PDU40TDUAL

3.8kW Single-Phase Dual-Circuit 120V Basic PDU, 40 NEMA 5-15/20R Outlets, NEMA L5-20P/5-20P Inputs, 10 ft. (3.05 m) Cords, 0U

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Two single-phase 20A 120V circuits
Maximum Input Amps
16
Maximum Input Amps Details
20A maximum per circuit (Agency de-rated to 16A per circuit continuous)
PDU Plug Type
NEMA 5-20P; NEMA L5-20P
Input Cord Details
Set of two input power cords; Grey-color input cord powers grey-color outlets; Black-color input cord powers black-color outlets
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
3.8kW total - 1.9kW per circuit (120V); 32A maximum total (16A maximum per circuit); 16A max per 5-15/20R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacle Details
20 grey-color outlets are powered via the grey-color input cable; 20 black-color outlets are powered via the black-color input cable
Output Receptacles
(40) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
Two 20A circuit breakers; Grey-color circuit breaker protects grey-color outlets; Black-color circuit breaker protects black-color outlets
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
Zero U vertical rackmount, wallmount, raceway, workbench and more
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.240 x 1.500 x 3.340
Unit Weight (lbs.)
8.16
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
 
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
TAA PDUMNV20LX

1.9kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), 0U Vertical, 70 in., TAA

More Info
Check Prices
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 20A 120V service
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
PDU Plug Type
NEMA 5-20P; NEMA L5-20P
 
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
1.92kW (120V) / 16A total capacity; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
 
Output Receptacles
(24) 5-15/20R
Output Nominal Voltage
120V
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.190 x 1.750
Unit Weight (lbs.)
12.2
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
Switches
Press the SCROLL IP / ROTATE button and release after one second to display the configured IP address in 2 digit intervals; Press and release after two seconds to rotate the display 180 degrees
 
 
 
 
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
RJ45-to-DB9 configuration/console Access cable
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
 
FEATURES & SPECIFICATIONS
High Availability PDU Features
Remote Network Notifications
TAA PDUMV20

1.9kW Single-Phase Local Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 20A 120V service
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
PDU Plug Type
NEMA 5-20P; NEMA L5-20P
 
Input Cord Length (ft.)
15
OUTPUT
Output Capacity Details
1.92kW (120V) / 16A total capacity; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
 
Output Receptacles
(28) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
20A circuit breaker
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
Vertical
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
60.470 x 1.500 x 1.640
Unit Weight (lbs.)
5.39
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital meter reports PDU output current in amps
Switches
Lighted on/off switch with integrated transparent saftey cover
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
TAA PDUMV20-24

2kW Single-Phase Local Metered PDU, 100-127V Outlets (6 5-15/20R), L5-20P/5-20P adapter, 0U Vertical, 24-in.

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
100; 120; 125; 127
Recommended Electrical Service
Single-phase 20A 100-127V service
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
PDU Plug Type
NEMA 5-20P; NEMA L5-20P
 
Input Cord Length (ft.)
15
OUTPUT
Output Capacity Details
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
 
Output Receptacles
(6) 5-15/20R
Output Nominal Voltage
100-127V
Overload Protection
20A circuit breaker
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
Vertical
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
24.470 x 1.640 x 1.500
Unit Weight (lbs.)
3.52
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital meter reports PDU output current in amps
Switches
Lighted on/off switch with integrated transparent saftey cover
 
 
 
 
COMMUNICATIONS
 
 
 
 
 
FEATURES & SPECIFICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.