We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to infrastructure planning, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Tripp Lite products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
INPUT: Input Cord Length Details:
Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
Input Phase:
Single-Phase
OUTPUT
Output Watt Capacity (Watts):
1440
OUTPUT: Output Capacity Details:
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(8) 5-15R
Output Nominal Voltage:
100; 120; 127
Overload Protection:
n/a
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LEDs:
Lighted indicators confirm UPS and Utility switch position and operating mode
USER INTERFACE, ALERTS & CONTROLS: Switches:
Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
PHYSICAL
Form Factors Supported:
2U rackmount in 2 or 4 post racks
Material of Construction:
Metal
PDU Form Factor:
Horizontal (2U)
Unit Dimensions (hwd / in.):
3.42 x 17.32 x 3.03
Unit Weight (lbs.):
7.70
ENVIRONMENTAL
Storage Temperature Range:
-30°C to +50°C (-22°F to +122°F)
Relative Humidity:
5-95% non condensing
Operating Elevation (ft.):
0-10,000
Operating Elevation (m):
0-3000
STANDARDS & COMPLIANCE
Certifications:
Tested to UL60950 (USA), CSA (Canada)
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
Maximum Input Amps Details:
Agency de-rated to 12A continuous
Input Cord Length (ft.):
12
INPUT: Input Cord Details:
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
OUTPUT
OUTPUT: Output Capacity Details:
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
Frequency Compatibility:
50 / 60 Hz
Output Receptacles:
(8) 5-15R
Output Nominal Voltage:
100; 120; 127
Overload Protection:
n/a
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LEDs:
8 front panel LEDs display power on / off status for each outlet, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
Switches:
n/a
USER INTERFACE, ALERTS & CONTROLS: Front Panel LCD Display:
Two digit current meter reports whole PDU output load in amps
PHYSICAL
Form Factors Supported:
1U rackmount
Material of Construction:
Metal
PDU Form Factor:
Horizontal (1U)
Unit Dimensions (hwd / in.):
1.75 x 17.5 x 14.5
Unit Weight (lbs.):
11
Minimum Required Rack Depth (inches):
17.5
ENVIRONMENTAL
Storage Temperature Range:
-30°C to +50°C (-22°F to +122°F)
Relative Humidity:
5-95% non-condensing
Operating Elevation (ft.):
0-10,000
Operating Elevation (m):
0-3000
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE: Certifications:
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA compliant
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
COMMUNICATIONS: SNMP Compatibility:
Includes slot for optional SNMPWEBCARD or WEBCARDLX accessory to add built-in network interface and enable remote individual outlet control over IP
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.