Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


PDUMH15-6

1.5kW Single-Phase Local Metered PDU, 100-127V Outlets (13 5-15R), 5-15P Input with 6 ft. (1.83 m) Cord, 1U Rack-Mount

More Info
Check Prices
Local Metered
100; 120; 125; 127
Single-phase 15A 100-127V service
12
Agency de-rated to 12A continuous
NEMA 5-15P
Single-Phase
6
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity); 12A max per outlet
50 / 60 Hz
(13) 5-15R
100-127V
15A circuit breaker
 
Digital display reports total PDU output current in amps
 
 
No
Metal
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
7.5
Rear Side = 30.20mm
Horizontal (1U)
1.75 x 17.5 x 4.5
4.5
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
 
Tested to UL60950-1 (USA, Canada), NOM (Mexico), RETIE (Columbia), RoHS Compliant
Series Number(s) AG-00DE
2-year limited warranty
 
 
 
 
PDUMH15NET2LX

1.4kW Single-Phase Switched PDU, LX Interface, 120V Outlets (8 5-15R), NEMA 5-15P, 12 ft. (3.66 m) Cord, 1U Rack, TAA

More Info
Check Prices
Switched
120
Single-phase 15A 120V service
12
Agency de-rated to 12A continuous
NEMA 5-15P
Single-Phase
12
1.44kW (120V) / 12A total capacity; 12A max per outlet
50 / 60 Hz
(8) 5-15R
120V
 
8 individually switched output receptacles
Digital display reports total PDU output current in amps
8 LEDs display power on-off status for each output receptacle. Ethernet Link and Status LED's for network activity. System status LED for monitoring system operation.
Recessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
No
Metal
1U rackmount
7.3
 
Horizontal (1U)
1.75 x 17.5 x 4.25
5.2
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non condensing
0-10,000
0-3000
Rear panel grounding lug
Auto Probe Monitoring and Reboot (included); Auto Load Shedding
Tested to UL 60950-1 (USA). CAN/CSA-C22.2 NO. 60950-1 (Canada), Class A Part 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
Series Number(s) AG-0091
2-year limited warranty
LX Platform Interface: PowerAlert Device Manager
RJ45-to-DB9 configuration/console Access cable
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
10 Mbps; 100 Mbps (Fast Ethernet)
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.