Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


PDUMH15NET2LX

1.4kW Single-Phase Switched PDU, LX Platform Interface, 120V Outlets (8 5-15R), NEMA 5-15P, 12 ft. (3.66 m) Cord, 1U Rack, TAA

More Info
Check Prices
Switched
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
12
Agency de-rated to 12A continuous
 
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
50 / 60 Hz
(8) 5-15R
100; 120; 127
n/a
8 individually switched output receptacles
 
 
Recessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
8 LEDs display power on-off status for each output receptacle. Ethernet Link and Status LED's for network activity. System status LED for monitoring system operation.
Digital display reports total PDU output current in amps
 
1U rackmount
Metal
Horizontal (1U)
1.75 x 17.5 x 4.25
5.2
7.3
-30°C to +50°C (-22°F to +122°F)
5 to 95% (non-condensing)
 
 
 
Rear panel grounding lug
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1 (USA). CAN/CSA-C22.2 NO. 60950-1 (Canada), Class A Part 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
 
PDU1415

1.8kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical

More Info
Check Prices
Basic
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
15
 
 
1.9kW (127V), 1.8kW (120V), 1.5kW (100V) / 15A total capacity; 12A max per 5-15R outlet
50 / 60 Hz
(14) 5-15R
100; 120; 127
15A breaker
 
 
 
No power switch
 
 
 
0U vertical rackmount, wall-mount
Metal
Vertical (0U)
1.75 x 24 x 1.71
4.6
 
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
 
Grounding lug
 
Tested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada)
5-year limited warranty
 
 
 
 
 
PDU15NETLX

1.4kW 100/120/127V Single-Phase Switched Mini PDU - LX Platform Interface, 6 ft. (1.83 m) Cord, 0U, TAA

More Info
Check Prices
Switched
100; 120; 127
15A 120V
15.0
NEMA 5-15P
Single-Phase
6
Agency de-rated to 12A continuous
 
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
50 / 60 Hz
(2) 5-15R
100; 120; 127
n/a
2 individually switched output receptacles
 
 
Reset button allows reboot of management card without affecting connected equipment.
Set of two front-panel LEDs indicate off/on power status for each outlet. Ethernet Link and Status LED's for network activity. System status LED for monitoring system operation.
 
 
0u rackmount, Wall-mount, Under-counter mount
Metal
Vertical (0U)
1.73 x 7 x 5
2.64
7
-30°C to +60°C (-22°F to +140°F)
5 to 95% (non-condensing)
 
 
32 to 122F (0 to 50C)
 
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1 (USA). CSA (Canada), Class A Part 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
LX platform interface provides remote monitoring via Java-free HTML5 web interface, Telnet, SSH and SNMP management systems.
RJ45 Network port, RJ45 Serial Config/Console Access port; and USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP V1, v2c, V3
10/100 Mbps
(1) RJ45 Network; (1) RJ45 Serial; (1) USB-A
PDUB15

1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount

More Info
Check Prices
Hot-Swap
100; 120; 127
15A 120V
12.0
NEMA 5-15P
Single-Phase
 
 
Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
50 / 60 Hz
(8) 5-15R
100; 120; 127
n/a
 
1440
 
Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
Lighted indicators confirm UPS and Utility switch position and operating mode
 
 
2U rackmount in 2 or 4 post racks
Metal
Horizontal (2U)
3.42 x 17.32 x 3.03
7.70
 
-30°C to +50°C (-22°F to +122°F)
5-95% non condensing
0-10,000
0-3000
 
 
 
Tested to UL60950 (USA), CSA (Canada)
2-year limited warranty
 
 
 
 
 
PDUMNH15

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA

More Info
Check Prices
Monitored
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
12
 
 
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
50 / 60 Hz
(8) 5-15R
100; 120; 127
n/a
 
 
 
n/a
n/a
Digital meter reports PDU output current in amps
 
1U horizontal rackmount in 2 or 4 post racks
Metal
Horizontal (1U)
1.7 x 17.3 x 6.2
6.5
9.2
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
 
 
Auto Probe Monitoring (included)
Tested to UL 60950 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
 
PDUMNV15LX

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P Plug, 0U, TAA

More Info
Check Prices
Monitored
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
10
 
 
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
50 / 60 Hz
(16) 5-15R
100; 120; 127
n/a
 
 
 
Press the SCROLL IP / ROTATE button and release after one second to display the configured IP address in 2 digit intervals; Press and release after two seconds to rotate the display 180 degrees
n/a
Digital meter reports PDU output current in amps and Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
Supports local and remote monitoring of PDU output current in amps
0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Metal
Vertical (0U)
49 x 2.19 x 1.75
7
 
-30°C to +60°C (-22°F to +140°F)
5-95% non-condensing
 
 
 
 
Auto Probe Monitoring (included)
Tested to UL 60950-1: 2007 (USA), CAN/CSA-C22.2 NO. 60950-1-07 (Canada), FCC Class A Part 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
 
PDUMV15

1.44kW Single-Phase Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in.

More Info
Check Prices
Metered
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
15
Agency de-rated to 12A continuous
 
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
50 / 60 Hz
(16) 5-15R
100; 120; 127
15A circuit breaker
 
 
 
Lighted on/off switch with transparent switch cover
 
Digital meter reports PDU output current in amps
 
Vertical (0U) mounting in rack enclosures
Metal
Vertical (0U)
48.47 x 1.5 x 1.64
3.74
 
-30°C to +50°C (-22°F to +122°F)
5-95% Non-condensing
 
 
 
 
 
Tested to UL 60950-1: 2007 R10.14 (USA), CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), RoHS Compliant
2-year limited warranty
 
 
 
 
 
PDUMV1536

1.4kW Single-Phase Metered PDU, 120V Outlets (14 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 36 in.

More Info
Check Prices
Metered
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
15
Agency de-rated to 12A continuous
 
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
50 / 60 Hz
(14) 5-15R
100; 120; 127
15A circuit breaker
 
 
1800
Lighted on/off switch with integrated safety cover
 
Digital meter reports PDU output current in amps
 
Vertical (0U) mounting in rack enclosures, horziontal mount in raceways and a variety of other applications
Aluminum
Vertical (0U)
36 x 1.75 x 1.25
3.2
 
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
 
 
 
 
 
Tested to UL60950-1 (USA) and CSA60950-1 (Canada), NOM (Mexico), Class A (Emissions), RoHS Compliant
2-year limited warranty
 
 
 
 
 
PDUMV15NETLX

1.4kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P, 0U, TAA

More Info
Check Prices
Switched
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
10
Agency de-rated to 12A continuous
 
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
50 / 60 Hz
(16) 5-15R
100; 120; 127
n/a
16 individually switched output receptacles
 
 
Pushbutton control supports 180 degree Display Rotation and Scroll IP address functions; LX Platform Interface: Recessed rest switch for interface reboot and factory reset
16 LEDs display power on-off status for each output receptacle; Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
Digital LED display reports total PDU output current in amps
 
0U vertical rackmount. Includes mounting brackets. Supports toolless mounting in button-mount compatible racks
 
Vertical (0U)
49 x 2.19 x 2.65
7
 
-30°C to +60°C (-22°F to +140°F)
5-95% non-condensing
 
 
 
 
Auto Probe Monitoring and Reboot (included)
Tested to UL60950-1: 2007 (USA), CAN/CSA-C22.2 NO. 60950-1-07 (Canada), FCC Class A Part 15 (Emissions), NOM (Mexico), RoHS Compliant, TAA Compliant
2-year limited warranty
 
RJ45 Network port, RJ45 Console port; USB A supports a variety of Envirosense2 environmental monitoring and control options. See Accessories>Management Hardware section for more information about these modules.
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, Telnet, SSH, CLI and SNMP management systems
 
 
PDUV15

1.44kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical

More Info
Check Prices
Basic
100; 120; 127
15A 120V
15
NEMA 5-15P
Single-Phase
15
 
 
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
50 / 60 Hz
(14) 5-15R
100; 120; 127
15A circuit breaker
 
 
 
n/a
 
 
 
Vertical (0U) mounting in rack enclosures, horizontal mount in raceways and a variety of other applications
Metal
Vertical (0U)
36.47 x 1.5 x 1.64
3.61
 
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
 
 
 
Tested to UL 60950-1: 2007 R10.14 (USA) and CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), NOM (Mexico), RoHS Compliant
5-year limited warranty
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.