Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


PDUMH30AT

2.9kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA

More Info
Check Prices
Auto-Transfer Switch; Metered
120V DUAL INPUT
Two single-phase 30A 120V circuits
24
Agency de-rated to 24A continuous
(2) NEMA L5-30P
Single-Phase
Set of two inputs connect to separate PRIMARY and SECONDARY power sources
10
2.88kW (120V) / 24A total capacity; 24A max per L5-30R outlet; 20A max per breakered load bank; 16A max per 5-15/20R outlet
50 / 60 Hz
(24) 5-15/20R; (1) L5-30R
120V
2 20A output breakers protect 12 5-15/20R outlets each
 
Digital display reports output amps in 4 separately metered loading segments (BANK 1: 5-20R outlets #1-12; BANK 2: 5-20R outlets #13-24; BANK 3: L5-30R outlet #25; BANK 4: Total PDU output), whole-PDU output kW load level and input voltage on primary and secondary input lines
2 LEDs for power status on Primary and Secondary input connection and three additional LEDs to label the displayed numeric value as Amps, kW or Voltage
ENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output and input voltage (primary, secondary)
 
 
 
2U rackmount
Metal
16.9
Horizontal (2U)
3.41 x 17.32 x 11.89
13.71
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
n/a
 
Rear grounding lug
 
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS Compliant, TAA Compliant
2-year limited warranty
PDUMH30NET

2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 2U, TAA

More Info
Check Prices
Switched
120V
Single-phase 30A 120V service
24
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
 
10
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
50 / 60 Hz
(16) 5-20R
120V
Two 20A breakers protect 8 outlets each
Each outlet is individually controllable via remote interface
Digital current display with toggle switch reports output load level in 3 segments (Bank 1: Outlets #1-8, Bank 2: Outlets #9-16, Bank 3: All outlets combined)
16 power availability LEDs confirm power off/on status for each built-in outlet. Two additional LEDs with toggle button identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Bank 1&2 combined); WEBCARDLX: Link/Activity LED (Yellow), Network Speed (Green), LX operational status LED (Green))
Toggle switch advances the digitial display to report output current on Bank 1, Bank 2 or Banks 1&2 combined;  WEBCARDLX : Recessed reset switch to reboot or reset network card to factory defaults
 
 
 
2U rackmount. Includes 2U mounting accessories for 4 post and 2 post rack installation
Metal
17.5
Horizontal (2U)
3.5 x 17.5 x 12.5
13.8
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
 
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
PDUMNH30

2.9kW Single-Phase Monitored PDU - 120V Outlets (16 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 2U Rack-Mount, TAA

More Info
Check Prices
Monitored
120V
Single-phase 30A 120V service
24
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
 
10
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
50 / 60 Hz
(16) 5-15/20R
120V
Two 20A breakers protect 8 outlets each
n/a
Digital current meter reports PDU output current in amps for 3 loading segments (Bank 1, Bank 2 and Banks 1&2 combined)
Front panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 current level is reported when the Bank 1 LED is on; Bank 2 current level is reported when the Bank 2 LED is on; Total output of both banks is reported when both LEDs are on
Toggle switch prompts local display of power consumption in three segments (1) Breakered load bank 1, (2) Breakered load bank 2, (3) Breakered banks 1&2 combined
 
 
 
 
Metal
17.5
Horizontal (2U)
3.5 x 17.5 x 12.5
13.8
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
 
Auto Probe Monitoring (included)
Tested to UL 60950-1 (USA, Canada), FCC Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
PDUMNV30LX

2.9kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), L5-30P Plug, 0U Vertical, TAA

More Info
Check Prices
Monitored
120V
Single-phase 30A 120V service
24
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
 
10
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
50 / 60 Hz
(24) 5-15/20R
120V
Two 20A breakers protect 12 outlets each
n/a
Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
Front panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 LED indicates the meter is reporting load level for outlets 1-12; Bank 2 LED indicates the meter is reporting load level for outlets 13-24; Both LEDs lighted indicates the meter is reporting load level for all outlets combined
Press the SCROLL IP button and release to display the configured IP address in 2 digit intervals; Press the SELECT / ROTATE button and release after one second to advance the local display power power consumption for the 3 reported segments: Bank 1, Bank 2 and Banks 1+2; Press the SELECT / ROTATE button and release after two seconds to rotate the display 180 degrees
+/-1%
+/-1%
+/-1%
0U vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
 
 
Vertical (0U)
70 x 2.19 x 1.75
11.5
0C ~ 40C (32F ~ 104F)
-30°C to +60°C (-22°F to +140°F)
5-95% non-condensing
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
 
Auto Probe Monitoring (included)
Tested to UL60950-1:2007 (USA), CAN/CSA-C22.2 NO. 60950-1-07 (Canada), FCC Class A Part 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
PDUMV30NETLX

2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 0U, TAA

More Info
Check Prices
Switched
120V
Single-phase 30A 120V service
24
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
 
10
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
50 / 60 Hz
(24) 5-15/20R
120V
Two 20A breakers protect 12 outlets each
Each outlet is individually controllable via remote interface
Digital display reports output amps in 3 separately metered loading segments (BANK 1: Outlets #1-12; BANK 2: Outlets #13-24; BANK 3: All outlets combined)
24 power availability LEDs confirm power off/on status for each built-in outlet. Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
Pushbutton scroll button enables local power consumption display of each load bank, display rotate and display IP address functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
 
 
 
0U vertical rackmount; includes rackmount brackets. Supports tooless mounting in button-mount compatible racks
 
 
Vertical (0U)
70 x 2.19 x 2.65
14.1
0C ~ 40C (32F ~ 104F)
-30°C to +60°C (-22°F to +140°F)
Up to 95% non-condensing
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
RJ45 Network port, RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
 
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1: 2007 (USA), CAN/CSA-C22.2 NO. 60950-1-07 (Canada), FCC Class A Part 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
PDUMVR30NETLX

2.9kW Single-Phase Switched PDU, LX Platform, Outlet Monitoring, 120V Outlets (24 NEMA 5-15/20R), L5-30P Plug, 0U, TAA

More Info
Check Prices
Switched
120V
Single-phase 30A 120V service
24
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
 
10
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
50 / 60 Hz
(24) 5-15/20R
120V
Two 20A breakers protect 12 outlets each
Each outlet is individually controllable via remote interface
Digital display reports load level in amps for LOAD BANK 1 (Outlets 1-12), LOAD BANK 2 (Outlets 13-24), LOAD BANKS 1&2 COMBINED (Outlets 1-24) and each individual output receptacle; Digital display can also be used to scroll the configured IP address
BANK 1 and BANK 2 LEDs verify which load bank the digital current display is reporting (Bank 1, Bank 2 or Banks 1&2 Combined); BANK 1 or BANK 2 LED will flash when the digital display is reporting output current for one of the outlets in that load bank; 24 additional LEDs, one near each output receptacle, will light continuously to verify power on/off status and flash to indicate that the digital display is reporting output current for just that individual receptacle. Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
SELECT OUTLET and SELECT BANK switches advance the LCD screen and associated LED to display power consumption for individual output receptacles and output load banks; Press and hold the SELECT BANK button for 4 seconds to rotate the digital display 90 degrees for overhead power input; Press and hold the SELECT OUTLET button for 4 seconds to scroll the configured IP address. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
+/-1%
+/-1%
+/-1%
0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
 
 
Vertical (0U)
70 x 2.2 x 2.04
9.94
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
RJ45 Network port, RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
 
Auto Probe Monitoring and Reboot (included)
Tested to UL60950-1: 2007 R12.11 (USA), CAN/CSA-C22.2 NO. 60950-1-07+A1: 2011 (Canada), FCC CLASS A PART 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.