Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


PDUMV30

2.9kW Single-Phase Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10ft Cord, 0U Vertical

More Info
Check Prices
Metered
100; 120; 127
30A 120V
30
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
10
3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 20A max per breakered load bank; 16A max per outlet
50 / 60 Hz
(24) 5-15/20R
100; 120; 127
Two 20A breakers protect 12 outlets each
 
Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (20A max) and Bank 2 (20A max) outlets
Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 20A loading bank.
n/a
 
 
 
 
Aluminum
 
Vertical (0U)
63.75 x 2.25 x 3.75
8
0u vertical installation in equipment racks, plus under-counter and wallmount
-30°C to +50°C (-22°F to +122°F)
0-95% non-condensing
 
 
 
Tested to UL60950-1 (USA, Canada), NOM (Mexico)
2-year limited warranty
PDUMV30NETLX

2.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), 10 ft. Cord with L5-30P, 0U, TAA

More Info
Check Prices
Switched
100; 120; 127
30A 120V
30
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
10
3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 20A max per breakered load bank; 16A max per outlet
50 / 60 Hz
(24) 5-15/20R
100; 120; 127
Two 20A breakers protect 12 outlets each
Each outlet is individually controllable via remote interface
Digital display reports output amps in 3 separately metered loading segments (BANK 1: Outlets #1-12; BANK 2: Outlets #13-24; BANK 3: All outlets combined)
24 power availability LEDs confirm power off/on status for each built-in outlet. Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
Pushbutton scroll button enables local power consumption display of each load bank, display rotate and display IP address functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
 
 
 
 
 
 
Vertical (0U)
70 x 2.19 x 2.65
14.1
0U vertical rackmount; includes rackmount brackets. Supports tooless mounting in button-mount compatible racks
-30°C to +60°C (-22°F to +140°F)
Up to 95% non-condensing
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
RJ45 Network port, RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1: 2007 (USA), CAN/CSA-C22.2 NO. 60950-1-07 (Canada), FCC Class A Part 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
PDUMVR30NETLX

2.9kW Single-Phase Switched PDU, LX Platform, Outlet Monitoring, 120V Outlets (24 NEMA 5-15/20R), L5-30P Plug, 0U, TAA

More Info
Check Prices
Switched
100; 120; 127
30A 120V
30
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
10
3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 20A max per breakered load bank; 16A max per outlet
50 / 60 Hz
(24) 5-15/20R
100-127V nominal, single phase
Two 20A breakers protect 12 outlets each
Each outlet is individually controllable via remote interface
Digital display reports load level in amps for LOAD BANK 1 (Outlets 1-12), LOAD BANK 2 (Outlets 13-24), LOAD BANKS 1&2 COMBINED (Outlets 1-24) and each individual output receptacle; Digital display can also be used to scroll the configured IP address
BANK 1 and BANK 2 LEDs verify which load bank the digital current display is reporting (Bank 1, Bank 2 or Banks 1&2 Combined); BANK 1 or BANK 2 LED will flash when the digital display is reporting output current for one of the outlets in that load bank; 24 additional LEDs, one near each output receptacle, will light continuously to verify power on/off status and flash to indicate that the digital display is reporting output current for just that individual receptacle. Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
SELECT OUTLET and SELECT BANK switches advance the LCD screen and associated LED to display power consumption for individual output receptacles and output load banks; Press and hold the SELECT BANK button for 4 seconds to rotate the digital display 90 degrees for overhead power input; Press and hold the SELECT OUTLET button for 4 seconds to scroll the configured IP address. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
 
+/-1%
+/-1%
+/-1%
 
 
Vertical (0U)
70 x 2.2 x 2.04
9.94
0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
RJ45 Network port, RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Auto Probe Monitoring and Reboot (included)
Tested to UL60950-1: 2007 R12.11 (USA), CAN/CSA-C22.2 NO. 60950-1-07+A1: 2011 (Canada), FCC CLASS A PART 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
PDUMV20NETLX

1.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), 10 ft. Cord with L5-20P, 0U, TAA

More Info
Check Prices
Switched
100; 120; 127
20A 120V
20
Agency de-rated to 16A continuous
NEMA 5-20P; NEMA L5-20P
Single-Phase
10
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
50 / 60 Hz
(24) 5-15/20R
100; 120; 127
n/a
Each outlet is individually controllable via remote interface
Digital meter reports PDU output current in amps
24 power availability LEDs confirm power off/on status for each built-in outlet. LX Platform Interface: Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
Push button to rotate digital display and view IP address. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
 
 
 
 
 
 
Vertical (0U)
70 x 2.19 x 2.65
8.5
0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
-30°C to +60°C (-22°F to +140°F)
5-95% non-condensing
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, Telnet, SSH, CLI and SNMP management systems
RJ45 Network port, RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1:2007 (USA), CAN/CSA-C22.2 NO. 60950-1-07 (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
PDUMNV20LX

1.9kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), 0U Vertical, 70 in., TAA

More Info
Check Prices
Monitored
100; 120; 127
20A 120V
20
 
NEMA 5-20P; NEMA L5-20P
Single-Phase
10
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
50 / 60 Hz
(24) 5-15/20R
100; 120; 127
n/a
 
Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
n/a
Press the SCROLL IP / ROTATE button and release after one second to display the configured IP address in 2 digit intervals; Press and release after two seconds to rotate the display 180 degrees
 
 
 
 
Metal
 
Vertical (0U)
70 x 2.19 x 1.75
12.2
0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
Auto Probe Monitoring (included)
Tested to UL/CAN 60950-1 (USA, Canada), FCC Class A, Part 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
PDUMVR20NETLX

1.9kW Single-Phase Switched PDU, LX Platform, Outlet Monitoring, 120V Outlets (24 NEMA 5-15/20R), L5-20P Plug, 0U, TAA

More Info
Check Prices
Switched
100; 120; 127
20A 120V
20
Agency de-rated to 16A continuous
NEMA 5-20P; NEMA L5-20P
Single-Phase
10
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
50 / 60 Hz
(24) 5-15/20R
100; 120; 127
n/a
Each outlet is individually controllable via remote interface
Digital display reports load level in amps for LOAD BANK 1 (Outlets 1-12), LOAD BANK 2 (Outlets 13-24), LOAD BANKS 1&2 COMBINED (Outlets 1-24) and each individual output receptacle; Digital display can also be used to scroll the configured IP address
BANK 1 and BANK 2 LEDs verify which load bank the digital current display is reporting (Bank 1, Bank 2 or Banks 1&2 Combined); BANK 1 or BANK 2 LED will flash when the digital display is reporting output current for one of the outlets in that load bank; 24 additional LEDs, one near each output receptacle, will light continuously to verify power on/off status and flash to indicate that the digital display is reporting output current for just that individual receptacle. LX Platform Interface: Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
SELECT OUTLET and SELECT BANK switches advance the LCD screen and associated LED to display power consumption for individual output receptacles and output load banks; Press and hold the SELECT BANK button for 4 seconds to rotate the digital display 90 degrees for overhead power input; Press and hold the SELECT OUTLET button for 4 seconds to scroll the configured IP address. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
 
+/-1%
+/-1%
+/-1%
 
 
Vertical (0U)
70 x 2.2 x 2.04
9.6
0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
-30°C to +60°C (-22°F to +140°F)
5 to 95% non-condensing
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
RJ45 Network port, RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Auto Probe Monitoring and Reboot (included)
Tested to UL60950-1: 2007 R12.11 (USA), CAN/CSA-C22.2 NO. 60950-1-07+A1: 2011(Canada), FCC CLASS A PART 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
PDUMNH30

2.9kW Single-Phase Monitored PDU - 120V Outlets (16 5-15/20R), L5-30P, 10 ft. Cord, 2U Rack-Mount, TAA

More Info
Check Prices
Monitored
100; 120; 127
30A 120V
30
Agency de-rated to 24A continuous
NEMA L5-30P
Single-Phase
10
3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 20A max per breakered load bank; 16A max per outlet
50 / 60 Hz
(16) 5-15/20R
100; 120; 127
Two 20A breakers protect 8 outlets each
n/a
Digital current meter reports PDU output current in amps for 3 loading segments (Bank 1, Bank 2 and Banks 1&2 combined)
Front panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 current level is reported when the Bank 1 LED is on; Bank 2 current level is reported when the Bank 2 LED is on; Total output of both banks is reported when both LEDs are on
Toggle switch prompts local display of power consumption in three segments (1) Breakered load bank 1, (2) Breakered load bank 2, (3) Breakered banks 1&2 combined
 
 
 
 
Metal
17.5
Horizontal (2U)
3.5 x 17.5 x 12.5
13.8
 
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
Auto Probe Monitoring (included)
Tested to UL 60950-1 (USA, Canada), FCC Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
PDUMNV15LX

1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. Cord with 5-15P Plug, 0U, TAA

More Info
Check Prices
Monitored
100; 120; 127
15A 120V
15
 
NEMA 5-15P
Single-Phase
10
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per outlet
50 / 60 Hz
(16) 5-15R
100; 120; 127
n/a
 
Digital meter reports PDU output current in amps and Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
n/a
Press the SCROLL IP / ROTATE button and release after one second to display the configured IP address in 2 digit intervals; Press and release after two seconds to rotate the display 180 degrees
Supports local and remote monitoring of PDU output current in amps
 
 
 
Metal
 
Vertical (0U)
49 x 2.19 x 1.75
7
0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
-30°C to +60°C (-22°F to +140°F)
5-95% non-condensing
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
Auto Probe Monitoring (included)
Tested to UL 60950-1: 2007 (USA), CAN/CSA-C22.2 NO. 60950-1-07 (Canada), FCC Class A Part 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.