Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


PDUNVR30HVLX

5.8kW Single-Phase Monitored Per-Outlet PDU - LX Platform, 24 Outlets (208/240V), L6-30P Input, 0U, TAA

More Info
Check Prices
Monitored
200; 208; 240
30A 208/240V
30
Agency de-rated to 24A continuous
NEMA L6-30P
Single-Phase
10
 
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
50 / 60 Hz
(20) C13; (4) C19
200; 208; 240
Two 20A breakers protect 12 outlets each
 
Digital display reports load level in amps for LOAD BANK 1 (Outlets 1-12), LOAD BANK 2 (Outlets 13-24), LOAD BANKS 1&2 COMBINED (Outlets 1-24) and each individual output receptacle; Digital display can also be used to scroll the configured IP address
BANK 1 and BANK 2 LEDs verify which load bank the digital current display is reporting (Bank 1, Bank 2 or Banks 1&2 Combined); BANK 1 or BANK 2 LED will flash when the digital display is reporting output current for one of the outlets in that load bank; 24 additional LEDs, one near each output receptacle, will light continuously to verify power status and flash to indicate that the digital display is reporting output current for just that individual receptacle; Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
SELECT OUTLET and SELECT BANK switches advance the LCD screen and associated LED to display power consumption for individual output receptacles and output load banks; Press and hold the SELECT BANK button for 4 seconds to rotate the digital display 90 degrees for overhead power input; Press and hold the SELECT OUTLET button for 4 seconds to scroll the configured IP address. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
+/-1%
 
+/-1%
+/-1%
0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
 
 
Vertical (0U)
70 x 2.2 x 2.6
12
-15°C to +60°C (5°F to +140°F)
5 to 95% non-condensing
 
Up to 10,000 ft.
Up to 3000m
LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
RJ45 Network port, RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Auto Probe Monitoring (included)
Tested to UL60950-1:2007 2nd Ed (USA), CAN/CSA-C22.2 No. 60950-1:2007 (2nd Ed) +A1:2011(Canada), Class A (FCC/ICES Compliance), NOM (Mexico), RoHS compliant, TAA Compliant
 
2-year limited warranty
PDUMNV30HVLX

5/5.8kW Single-Phase Monitored PDU with LX Platform Interface, 208/240V Outlets (20 C13 & 4 C19), L6-30P, 0U, TAA

More Info
Check Prices
Monitored
200; 208; 240
30A 208/240V
30
Agency de-rated to 24A continuous
NEMA L6-30P
Single-Phase
10
 
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
50 / 60 Hz
(20) C13; (4) C19
200; 208; 240
Two 20A breakers protect 12 outlets each
n/a
Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
Front panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 LED indicates the meter is reporting load level for outlets 1-12; Bank 2 LED indicates the meter is reporting load level for outlets 13-24; Both LEDs lighted indicates the meter is reporting load level for all outlets combined
Press the SCROLL IP button and release to display the configured IP address in 2 digit intervals; Press the SELECT / ROTATE button and release after one second to advance the local display power power consumption for the 3 reported segments: Bank 1, Bank 2 and Banks 1+2; Press the SELECT / ROTATE button and release after two seconds to rotate the display 180 degrees
+/-2%
 
 
 
0U vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
Metal
 
Vertical (0U)
70 x 2.2 x 2.65
11.5
-30°C to +60°C (-22°F to +140°F)
5-95% non-condensing
 
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
Auto Probe Monitoring (included)
Tested to UL/CAN 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS Compliant, TAA Compliant
 
2-year limited warranty
PDUMV30HVNETLX

5/5.8kW Single-Phase Switched PDU with LX Platform Interface, 208/240V Outlets (20 C13 & 4 C19), L6-30P, 0U, TAA

More Info
Check Prices
Switched
200; 208; 240
30A 208/240V
30
Agency de-rated to 24A continuous
NEMA L6-30P
Single-Phase
10
 
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
50 / 60 Hz
(20) C13; (4) C19
200; 208; 240
Two 20A breakers protect 12 outlets each
Each outlet is individually controllable via remote interface
Digital display reports output amps in 3 separately metered loading segments (BANK 1: Outlets #1-12; BANK 2: Outlets #13-24; BANK 3: All outlets combined)
24 power availability LEDs confirm power off/on status for each built-in outlet; Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
Pushbutton scroll button enables local power consumption display of each load bank, display rotate and display IP address functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
 
 
 
 
0U vertical rackmount. Includes mounting brackets. Supports toolless mounting in button-mount compatible racks
 
 
Vertical (0U)
70 x 2.19 x 2.65
11.5
-30°C to +60°C (-22°F to +140°F)
0-95% non-condensing
 
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
RJ45 Network port, RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
 
2-year limited warranty
PDUMVR30HVNETLX

5/5.8kW Single-Phase Switched PDU, Outlet Monitoring, 208/240V Outlets (20 C13 & 4 C19), 0U, LX Platform Interface, TAA

More Info
Check Prices
Switched
200; 208; 240
30A 208/240V
30
Agency de-rated to 24A continuous
NEMA L6-30P
Single-Phase
10
 
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
50 / 60 Hz
(20) C13; (4) C19
200; 208; 240
Two 20A breakers protect 12 outlets each
Each outlet is individually controllable via remote interface
Digital display reports load level in amps for LOAD BANK 1 (Outlets 1-12), LOAD BANK 2 (Outlets 13-24), LOAD BANKS 1&2 COMBINED (Outlets 1-24) and each individual output receptacle; Digital display can also be used to scroll the configured IP address
BANK 1 and BANK 2 LEDs verify which load bank the digital current display is reporting (Bank 1, Bank 2 or Banks 1&2 Combined); BANK 1 or BANK 2 LED will flash when the digital display is reporting output current for one of the outlets in that load bank; 24 additional LEDs, one near each output receptacle, will light continuously to verify power on/off status and flash to indicate that the digital display is reporting output current for just that individual receptacle. Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
SELECT OUTLET and SELECT BANK switches advance the LCD screen and associated LED to display power consumption for individual output receptacles and output load banks; Press and hold the SELECT BANK button for 4 seconds to rotate the digital display 90 degrees for overhead power input; Press and hold the SELECT OUTLET button for 4 seconds to scroll the configured IP address. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
+/-1%
 
+/-1%
+/-1%
0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
 
 
Vertical (0U)
70 x 2.2 x 2.6
12
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
 
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH, CLI and SNMP management systems
RJ45 Network port, RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
 
2-year limited warranty
PDUMNV30HV2LX

5/5.8kW Single-Phase Monitored PDU, LX Interface, 208/240V Outlets (36 C13/6 C19), L6-30P, 10 ft. (3.05 m) Cord, 0U 1.8m/70 in. Height, TAA

More Info
Check Prices
Monitored
200; 208; 240
30A 208/240V
30
Agency de-rated to 24A continuous
NEMA L6-30P
Single-Phase
10
 
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
50 / 60 Hz
(36) C13; (6) C19
200; 208; 240
Two 20A breakers protect 21 outlets each
n/a
Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
Front panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 LED indicates the meter is reporting load level for outlets 1-21; Bank 2 LED indicates the meter is reporting load level for outlets 22-42; Both LEDs lighted indicates the meter is reporting load level for all outlets combined
Press the SCROLL IP button and release to display the configured IP address in 2 digit intervals; Press the SELECT / ROTATE button and release after one second to advance the local display power power consumption for the 3 reported segments: Bank 1, Bank 2 and Banks 1+2; Press the SELECT / ROTATE button and release after two seconds to rotate the display 180 degrees
+/-2%
 
 
 
0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
 
 
Vertical (0U)
70.5 x 2.19 x 2.65
15
-30°C to +60°C (-22°F to +140°F)
5-95% non-condensing
 
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
Auto Probe Monitoring (included)
Tested to UL60950-1: 2007 (USA), CAN/CSA-C22.2 NO. 60950-1-07 (Canada), FCC Class A Part 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
 
2-year limited warranty
PDUMV30HV

5/5.8kW Single-Phase Metered PDU, 208/240V Outlets (6-C19 & 24-C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical

More Info
Check Prices
Metered
200; 208; 240
30A 208/240V
30.0
Agency de-rated to 24A continuous
NEMA L6-30P
Single-Phase
10
 
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A),15A max per breakered outlet bank; 12A max per C13 outlet
50 / 60 Hz
(24) C13; (6) C19
200; 208; 240
Two 15A breakers protect 15 outlets each
 
Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (15A max) and Bank 2 (15A max) outlets
Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 15A loading bank.
n/a
 
 
 
 
0u vertical installation in equipment racks, plus under-counter and wallmount
Aluminum
 
Vertical (0U)
63.75 x 2.25 x 3.75
8.00
-30°C to +50°C (-22°F to +122°F)
0-95% non-condensing
 
 
 
 
 
 
Tested to UL60950-1 (USA, Canada), NOM (Mexico)
 
2-year limited warranty
PDUMV30HV2

5.8kW Single-Phase Metered PDU, 208/240V Outlets (8 C19 and 40 C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical, TAA, 70 in.

More Info
Check Prices
Metered
200; 208; 240
30A 208/240V
30
Agency de-rated to 24A continuous
NEMA L6-30P
Single-Phase
10
 
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
50 / 60 Hz
(40) C13; (8) C19
200; 208; 240
Two 20A breakers protect 24 outlets each
 
Set of two digital current meters report output current in two segments
n/a
n/a
 
Supports local monitoring of output current for each output load bank; Outlets, circuit breakers and current meters are color-coded and labeled for easy identification (Black: 20A Bank 1 / Gray: 20A Bank 2)
 
 
0u vertical installation in equipment racks, plus under-counter and wallmount
Metal
 
Vertical (0U)
70 x 2.17 x 2.52
12.35
-30°C to +60°C (-22°F to +140°F)
5-95% non-condensing
32 to122F (0 to 50C)
 
 
 
 
 
Tested to UL/CAN 60950-1 (USA, Canada), NOM (Mexico), FCC Class A (Emissions), ROHS Compliant, TAA Compliant
 
2-year limited warranty
PDUV30HV

5/5.8kW Single-Phase 208/240V Basic PDU, 38 Outlets (32 C13 and 6 C19), NEMA L6-30P Input, 10 ft. (3.05 m) Cord, 0U Vertical

More Info
Check Prices
Basic
200; 208; 240
30A 208/240V
30
Agency de-rated to 24A
NEMA L6-30P
Single-Phase
10
 
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
50 / 60 Hz
(32) C13; (6) C19
200; 208; 240
Two 15A breakers protect 19 outlets each
 
 
 
n/a
 
 
 
 
0u vertical installation in equipment racks, plus under-counter and wallmount
Metal
 
Vertical (0U)
63.75 x 2.25 x 3.75
8
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
 
0-10,000
0-3000
 
 
 
Tested to UL60950-1 (USA, Canada), NOM (Mexico)
 
5-year limited warranty
PDUMNH30HV

5/5.8kW Single-Phase Monitored PDU with LX Platform Interface, 208/240V Outlets (12-C13 and 4-C19), L6-30P, 12 ft. (3.66 m) Cord, 2U Rack-Mount, TAA

More Info
Check Prices
Monitored
200; 208; 240
30A 208/240V
30
Agency de-rated to 24A continuous
NEMA L6-30P
Single-Phase
12
 
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
50 / 60 Hz
(12) C13; (4) C19
200; 208; 240
Two 20A breakers protect 8 outlets each
 
Digital current meter reports PDU output current in amps for 3 loading segments (Bank 1, Bank 2 and Banks 1&2 combined)
Front panel LEDs indicates which loading segment the digital LCD current display is reporting; Bank 1 LED indicates the meter is reporting load level for outlets 1-8; Bank 2 LED indicates the meter is reporting load level for outlets 9-16; Both LEDs lighted indicates the meter is reporting load level for all outlets combined
Pressing the display toggle switch advances the local display of power consumption for the 3 reported segments: Bank 1, Bank 2 and Banks 1+2 combined
 
 
 
 
2U rackmount
Metal
16
Horizontal (2U)
3.5 x 17.5 x 12.5
13.7
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
 
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
Auto Probe Monitoring (included)
Tested to UL (USA), CSA (Canada), NOM (Mexico), Class A (emissions), RoHS compliant, TAA Compliant
 
2-year limited warranty
PDUMNV20HVLX

3.3–3.7kW Single-Phase Monitored PDU, LX Platform Interface, 208/230V Outlets (20 C13/4 C19), C20/L6-20P, 0U 1.8m/70 in., TAA

More Info
Check Prices
Monitored
208; 230
20A 208V; 16A 230V
20
 
NEMA L6-20P; IEC-320 C20
Single-Phase
10
C20 inlet accepts included L6-20P input cable. Alternate C19 input cordsets supported.
3.68kW (230V), 3.33kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
50 / 60 Hz
(20) C13; (4) C19
208; 230
n/a
 
Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
n/a
Press the SCROLL IP / ROTATE button and release after one second to display the configured IP address in 2 digit intervals; Press and release after two seconds to rotate the display 180 degrees
 
 
 
 
0U vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
 
 
Vertical (0U)
70 x 2.19 x 2.65
8.5
-30°C to +60°C (-22°F to +140°F)
5-95% non-condensing
 
 
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
 
Auto Probe Monitoring (included)
Tested to UL60950-1:2007 (USA), CAN/CSA-C22.2 NO. 60950-1: 2005 (Canada), CE (International), FCC Class A (Emissions), NOM (Mexico), RoHS compliant, TAA compliant
EN55022:2010+2011, EN55024:2010
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.