Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


PDUV20

1.9kW Single-Phase 120V Basic PDU, 14 NEMA 5-15/20R Outlets, NEMA L5-20P Input with 5-20P Adapter, 15 ft. Cord, 0U Vertical

Basic
50 / 60 Hz
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per 5-15/20R outlet
(14) 5-15/20R
100; 120; 127
20A circuit breaker
 
100; 120; 127
20A 120V
16
 
NEMA 5-20P; NEMA L5-20P
Single-Phase
 
15
 
 
 
n/a
Vertical (0U) mounting in rack enclosures, horizontal mount in raceways and a variety of other applications
Metal
 
Vertical (0U)
39.76 x 4.61 x 2.40
4.66
36.47 x 1.5 x 1.64
4.01
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
 
 
Tested to UL 60950-1: 2007 R10.14 (USA) and CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), NOM (Mexico), RoHS Compliant
5-year limited warranty
PDUV30HV

5/5.8kW Single-Phase 208/240V Basic PDU, 38 Outlets (32 C13 and 6 C19), NEMA L6-30P Input, 10 ft. Cord, 0U Vertical

Basic
50 / 60 Hz
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
(32) C13; (6) C19
200; 208; 240
Two 15A breakers protect 19 outlets each
 
200; 208; 240
30A 208/240V
30
Agency de-rated to 24A
NEMA L6-30P
Single-Phase
 
10
 
 
 
n/a
0u vertical installation in equipment racks, plus under-counter and wallmount
Metal
 
Vertical (0U)
5.00 x 3.00 x 65.50
10.80
63.75 x 2.25 x 3.75
8
5 to 122F (-15 to 50C)
5-95% non-condensing
0-10,000
0-3000
 
 
Tested to UL60950-1 (USA, Canada), NOM (Mexico)
5-year limited warranty
PDUMV20

1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15ft Cord, 0U Vertical

Metered
50 / 60 Hz
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
(28) 5-15/20R
100; 120; 127
20A circuit breaker
 
100; 120; 127
20A 120V
20
Agency de-rated to 16A continuous
NEMA 5-20P; NEMA L5-20P
Single-Phase
 
15
 
Digital meter reports PDU output current in amps
 
Lighted on/off switch with integrated transparent saftey cover
Vertical
Aluminum
 
Vertical (0U)
2.40 x 3.50 x 63.20
7.00
60.47 x 1.5 x 1.64
5.39
-30°C to +50°C (-22°F to +122°F)
 
 
 
 
 
Tested to UL 60950-1: 2007 R10.14 (USA) and CAN/CSA-C22.2 No. 60950-1-07+A1:2011+A2:2014 (Canada), NOM (Canada), RoHS Compliant
2-year limited warranty
PDUMV20HV

3.2-3.8kW Single-Phase Metered PDU, 200-240V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10ft Cord, 0U Vertical

Metered
50 / 60 Hz
3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
(32) C13; (6) C19
200; 208; 220; 230; 240
n/a
 
200; 208; 220; 230; 240
20A 208/240V; 16A 230V
20
Agency de-rated to 16A continuous
NEMA L6-20P; IEC-320 C20
Single-Phase
 
10
L6-20P detachable cordset, C20 inlet available
Digital meter reports PDU output current in amps
 
n/a
0u vertical installation in equipment racks, plus under-counter and wallmount
Aluminum
 
Vertical (0U)
5.00 x 3.50 x 65.50
9.50
63.75 x 2.25 x 3.75
5.20
-30°C to +50°C (-22°F to +122°F)
0-95% non-condensing
 
 
 
 
Tested to UL60950-1 (USA, Canada), NOM (Mexico), CE (IEC 60950)
2-year limited warranty
PDUMV30HV

5/5.8kW Single-Phase Metered PDU, 208/240V Outlets (6-C19 & 24-C13), L6-30P, 10ft Cord, 0U Vertical

Metered
50 / 60 Hz
5.8kW (240V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A),15A max per breakered outlet bank; 12A max per C13 outlet
(24) C13; (6) C19
200; 208; 240
Two 15A breakers protect 15 outlets each
 
200; 208; 240
30A 208/240V
30.0
Agency de-rated to 24A continuous
NEMA L6-30P
Single-Phase
 
10
 
Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (15A max) and Bank 2 (15A max) outlets
Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 15A loading bank.
n/a
0u vertical installation in equipment racks, plus under-counter and wallmount
Aluminum
 
Vertical (0U)
5.00 x 3.00 x 65.00
11.40
63.75 x 2.25 x 3.75
8.00
-30°C to +50°C (-22°F to +122°F)
0-95% non-condensing
 
 
 
 
Tested to UL60950-1 (USA, Canada), NOM (Mexico)
2-year limited warranty
PDUMH20ATNET

1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA

Auto-Transfer Switch; Switched
50 / 60 Hz
2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet
(16) 5-15/20R
100; 120; 127
n/a
16 individually switched output receptacles
100; 120; 127
20A 120V
20.0
Agency de-rated to 16A continuous
(2) NEMA 5-20P; (2) NEMA L5-20P
Single-Phase
Set of two L5-20P cordsets with two 5-20P adapters enable connection to separate PRIMARY and SECONDARY power sources
12
 
Digital display reports total PDU output current in amps
16 front panel LEDs display power on / off status for each outlet, plus 2 LEDs for power status on each input line cord; Digital current meter display shows the amount of power consumption in amps for entire output of PDU. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
Recessed reset button for rebooting SNMP management card without affecting AC output to connected equipment
1U rackmount
Metal
19.5
Horizontal (1U)
5.40 x 20.70 x 22.90
20.00
1.75 x 17.5 x 14.5
12.20
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Rear grounding lug
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
2-year limited warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.