Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA PDUMH30

2.9kW Single-Phase Local Metered PDU, 120V Outlets (12 5-15/20R), L5-30P, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 30A 120V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L5-30P
Input Cord Length (ft.)
15
OUTPUT
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(12) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
Two 20A breakers protect 6 outlets each
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Two digit current meter reports PDU input current in amps
 
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Minimum Required Rack Depth (inches)
11.5
Outlets Measurement (Center to Center)
Distance between outlets = 30.20mm; Distance between Bank 1 and Bank 2 = 41.45mm
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.750 x 17.500 x 6.500
Unit Weight (lbs.)
7
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Rear grounding lug
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
TAA PDUMNV30LX

2.9kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), L5-30P Plug, 0U Vertical, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 30A 120V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L5-30P
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(24) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
Two 20A breakers protect 12 outlets each
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
Front Panel LEDs
Front panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 LED indicates the meter is reporting load level for outlets 1-12; Bank 2 LED indicates the meter is reporting load level for outlets 13-24; Both LEDs lighted indicates the meter is reporting load level for all outlets combined
Switches
Press the SCROLL IP button and release to display the configured IP address in 2 digit intervals; Press the SELECT / ROTATE button and release after one second to advance the local display power power consumption for the 3 reported segments: Bank 1, Bank 2 and Banks 1+2; Press the SELECT / ROTATE button and release after two seconds to rotate the display 180 degrees
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
 
 
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.190 x 1.750
Unit Weight (lbs.)
11.5
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
RJ45-to-DB9 configuration/console Access cable
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
 
TAA PDUMV30

2.9kW Single-Phase Local Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 30A 120V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L5-30P
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(24) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
Two 20A breakers protect 12 outlets each
Output Capacity (kW)
2900
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (20A max) and Bank 2 (20A max) outlets
Front Panel LEDs
Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 20A loading bank.
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
0U vertical installation in equipment racks, plus under-counter and wallmount
 
 
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
63.750 x 2.190 x 3.750
Unit Weight (lbs.)
8
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
0% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
TAA PDUMV30NETLX

2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (24 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 0U, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Switched
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 30A 120V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L5-30P
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(24) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
Two 20A breakers protect 12 outlets each
 
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital display reports output amps in 3 separately metered loading segments (BANK 1: Outlets #1-12; BANK 2: Outlets #13-24; BANK 3: All outlets combined)
Front Panel LEDs
24 power availability LEDs confirm power off/on status for each built-in outlet. Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
Switches
Pushbutton scroll button enables local power consumption display of each load bank, display rotate and display IP address functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
 
 
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.190 x 2.650
Unit Weight (lbs.)
14.1
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
High Availability PDU Features
Auto Probe Monitoring and Reboot (included); Auto Load Shedding
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
RJ45-to-DB9 configuration/console Access cable
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
Network Monitoring Port
RJ45 Network port, RJ45 Serial Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.