Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PDUMV20HV

3.7kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10 ft. (3.05 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208; 230
Recommended Electrical Service
Single-phase 16/20A 230/208V service
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
Input Connection Type
L6-20P detachable cordset, C20 inlet available
PDU Plug Type
NEMA L6-20P; IEC-320 C20
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
3.68kW (230V), 3.33kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(32) C13; (6) C19
Output Nominal Voltage
208/230V
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital meter reports PDU output current in amps
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
0u vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
3.750 x 2.250 x 63.750
Unit Weight (lbs.)
5.20
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
0% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
IEC 62368-1; RETIE (Colombia); GOST (Russia); NOM (Mexico)
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
PDUMV30HV

5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 24-C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208; 230
Recommended Electrical Service
Single-phase 30A 208/230V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
 
PDU Plug Type
NEMA L6-30P
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A),15A max per breakered outlet bank; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(24) C13; (6) C19
Output Nominal Voltage
208/230V
Output Capacity (kW)
5500
Overload Protection
Two 15A breakers protect 15 outlets each
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (15A max) and Bank 2 (15A max) outlets
Front Panel LEDs
Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 15A loading bank.
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
0U vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
63.750 x 3.500 x 2.250
Unit Weight (lbs.)
8.00
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
0% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
PDUV30HV

5.5kW Single-Phase 208/230V Basic PDU, 38 Outlets (32 C13 and 6 C19), NEMA L6-30P Input, 10 ft. (3.05 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208; 230
Recommended Electrical Service
Single-phase 30A 208/230V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
 
PDU Plug Type
NEMA L6-30P
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(32) C13; (6) C19
Output Nominal Voltage
208/230V
 
Overload Protection
Two 15A breakers protect 19 outlets each
USER INTERFACE, ALERTS & CONTROLS
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0u vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
63.750 x 3.500 x 2.250
Unit Weight (lbs.)
8
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.