Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA PDUMNV30HV2LX

5.5kW Single-Phase Monitored PDU, LX Interface, 208/230V Outlets (36 C13/6 C19), L6-30P, 10 ft. (3.05 m) Cord, 0U 1.8m/70 in. Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208; 230
Recommended Electrical Service
Single-phase 30A 208/230V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L6-30P
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(36) C13; (6) C19
Output Nominal Voltage
208/230V
Overload Protection
Two 20A breakers protect 21 outlets each
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
Front Panel LEDs
Front panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 LED indicates the meter is reporting load level for outlets 1-21; Bank 2 LED indicates the meter is reporting load level for outlets 22-42; Both LEDs lighted indicates the meter is reporting load level for all outlets combined
Switches
Press the SCROLL IP button and release to display the configured IP address in 2 digit intervals; Press the SELECT / ROTATE button and release after one second to advance the local display power power consumption for the 3 reported segments: Bank 1, Bank 2 and Banks 1+2; Press the SELECT / ROTATE button and release after two seconds to rotate the display 180 degrees
Current Measurement Accuracy (Amps)
+/-2%
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.500 x 2.190 x 2.650
Unit Weight (lbs.)
15
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
RJ45-to-DB9 configuration/console Access cable
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
 
FEATURES & SPECIFICATIONS
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDUMNV30HVLX

5.5kW Single-Phase Monitored PDU with LX Platform Interface, 208/230V Outlets (20 C13 & 4 C19), L6-30P, 0U, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208; 230
Recommended Electrical Service
Single-phase 30A 208/230V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L6-30P
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(20) C13; (4) C19
Output Nominal Voltage
208/230V
Overload Protection
Two 20A breakers protect 12 outlets each
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
Front Panel LEDs
Front panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 LED indicates the meter is reporting load level for outlets 1-12; Bank 2 LED indicates the meter is reporting load level for outlets 13-24; Both LEDs lighted indicates the meter is reporting load level for all outlets combined
Switches
Press the SCROLL IP button and release to display the configured IP address in 2 digit intervals; Press the SELECT / ROTATE button and release after one second to advance the local display power power consumption for the 3 reported segments: Bank 1, Bank 2 and Banks 1+2; Press the SELECT / ROTATE button and release after two seconds to rotate the display 180 degrees
Current Measurement Accuracy (Amps)
+/-2%
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0U vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.190 x 2.650
Unit Weight (lbs.)
11.5
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
RJ45-to-DB9 configuration/console Access cable
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
 
FEATURES & SPECIFICATIONS
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDUMV30HV

5.5kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 24-C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
208; 230
Recommended Electrical Service
Single-phase 30A 208/230V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L6-30P
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A),15A max per breakered outlet bank; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(24) C13; (6) C19
Output Nominal Voltage
208/230V
Overload Protection
Two 15A breakers protect 15 outlets each
Output Capacity (kW)
5500
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (15A max) and Bank 2 (15A max) outlets
Front Panel LEDs
Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 15A loading bank.
 
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Form Factors Supported
0U vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
63.750 x 3.500 x 2.250
Unit Weight (lbs.)
8.00
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
0% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
TAA PDUMV30HV2

5.8kW Single-Phase Local Metered PDU, 200-240V Outlets (8 C19 and 40 C13), L6-30P, 10 ft. (3.05 m) Cord, 0U Vertical, TAA, 70 in.

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Single-phase 30A 200-240V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L6-30P
Input Cord Length (ft.)
10
OUTPUT
Output Capacity Details
5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(40) C13; (8) C19
Output Nominal Voltage
200-240V
Overload Protection
Two 20A breakers protect 24 outlets each
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Set of two digital current meters report output current in two segments
 
 
 
Reported Load Segments
Supports local monitoring of output current for each output load bank; Outlets, circuit breakers and current meters are color-coded and labeled for easy identification (Black: 20A Bank 1 / Gray: 20A Bank 2)
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
0U vertical installation in equipment racks, plus under-counter and wallmount
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 2.520
Unit Weight (lbs.)
12.35
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
COMMUNICATIONS
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class B (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.