Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PS-410-HGOEMCC

Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 3 ft. Coiled Cord

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Plug Features
Coiled Hospital Grade Plug
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P-HG
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) 5-15R-HG
Circuit Breaker (amps)
15
Overload Protection
2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row of 4
Right-Angle Outlets
No
 
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
 
PHYSICAL
Color
White
Material of Construction
Metal
Power Cord Color
White
Form Factors Supported
IV poles, mobile carts, crash carts and mobile medical workstations
Included Mounting Accessories
Mounting tabs and flanges
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Outlets Measurement (Center to Center)
3.05 in.
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.730 x 2.500 x 8.540
Unit Weight (lbs.)
2.20
Mounting Details
Includes flanges
 
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
Yes
Built-In Circuit Breaker
Yes
Antibacterial
No
Built-in Cable Management
No
STANDARDS & COMPLIANCE
Product Certifications
UL 1363A
Product Compliance
NFPA 99: 10.2.3.6; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PS120410

4-Outlet Power Strip, 10 ft. (3.05 m) Cord, NEMA 5-15P Plug, 12 in.

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
 
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) 5-15R
Circuit Breaker (amps)
15
 
Transformer Accommodation
(2) Yes
 
Right-Angle Outlets
No
Outlet Spacing
1.77in.
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
PHYSICAL
Color
Silver
Material of Construction
Aluminum
Power Cord Color
Black
Form Factors Supported
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Included Mounting Accessories
Includes mounting clips
Mounting Holes or Slots
No
 
Outlets Measurement (Center to Center)
1.77 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.250 x 1.620 x 12.000
Unit Weight (lbs.)
1.28
 
Housing Color
Silver
Outlet Spacing
1.77in.
FEATURES & SPECIFICATIONS
 
Antimicrobial
No
Built-In Circuit Breaker
Yes
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PS240810

8-Outlet Vertical Power Strip, 120V, 15A, 10 ft. (3.05 m) Cord, 5-15P, 24 in.

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
 
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
 
Transformer Accommodation
(4) Yes
 
Right-Angle Outlets
No
Outlet Spacing
2.48 in.
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
PHYSICAL
Color
Silver
Material of Construction
Aluminum
Power Cord Color
Black
Form Factors Supported
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Included Mounting Accessories
Includes mounting clips
Mounting Holes or Slots
No
 
Outlets Measurement (Center to Center)
2.48 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.250 x 1.500 x 24.200
Unit Weight (lbs.)
2.16
 
Housing Color
Silver
Outlet Spacing
2.48 in.
FEATURES & SPECIFICATIONS
 
Antimicrobial
No
Built-In Circuit Breaker
Yes
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PS410

Power It! 4-Outlet Power Strip, 10 ft. (3.05 m) Cord

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
 
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) 5-15R
Circuit Breaker (amps)
15
Overload Protection
15A circuit breaker
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row of 4
Right-Angle Outlets
No
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
 
PHYSICAL
Color
Light Gray
Material of Construction
ABS, Fire Retardant
Power Cord Color
Light Gray
 
 
Mounting Holes or Slots
Yes
 
 
Receptacle Color
Light gray
Unit Dimensions (hwd / in.)
1.210 x 1.850 x 8.110
Unit Weight (lbs.)
1.4
 
Housing Color
Light Gray
 
FEATURES & SPECIFICATIONS
 
Antimicrobial
No
Built-In Circuit Breaker
Yes
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.