Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PS1916D1U

16-Outlet 1U Rack-Mount AC Charger Power Strip, 120V, 15A, 15 ft. (4.57 m) Cord

More Info
Check Prices
OVERVIEW
Product Type
Power Strip
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Input Circuit Breakers
15A circuit breaker
Maximum Input Amps
15
Maximum Input Amps Details
Agency de-rated to 12A continuous
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(16) 5-15R
Circuit Breaker (amps)
15
Output Nominal Voltage
125V
Transformer Accommodation
(16) Yes
Outlet Details
16 NEMA 5-15R dongle output receptacles
Right-Angle Outlets
Yes
 
 
 
 
CHARGING
Number of Charging Ports
16
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(16) 12A
PHYSICAL
Color
Black
Material of Construction
Metal
Rack Height
1U
Power Cord Color
Black
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 4.000
Unit Weight (lbs.)
6.44
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Grounding Details
Yes
Antimicrobial
No
Built-In Circuit Breaker
Yes
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
 
PS2408RA

8 Right-Angle Outlet Vertical Power Strip, 120V, 15A, 15 ft. (4.57 m) Cord, 5-15P, 24 in.

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
 
 
 
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
 
Transformer Accommodation
(8) Yes
 
Right-Angle Outlets
Yes
Outlet Spacing
2.48 in.
 
 
 
CHARGING
 
 
 
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum
 
Power Cord Color
Black
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.250 x 1.680 x 24.520
Unit Weight (lbs.)
2.71
Form Factors Supported
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Housing Color
Silver
Included Mounting Accessories
Includes mounting clips
Outlets Measurement (Center to Center)
2.48 in.
Outlet Spacing
2.48 in.
 
 
FEATURES & SPECIFICATIONS
 
Antimicrobial
No
Built-In Circuit Breaker
Yes
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
PS3612

12-Outlet Vertical Power Strip, 120V, 15A, 15 ft. (4.57 m) Cord, 5-15P, 36 in.

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
 
 
 
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(12) 5-15R
Circuit Breaker (amps)
15
 
Transformer Accommodation
(6) Yes
 
Right-Angle Outlets
No
Outlet Spacing
2.638 in.
 
 
 
CHARGING
 
 
 
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum
 
Power Cord Color
Black
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.750 x 36.000 x 1.250
Unit Weight (lbs.)
3.8
Form Factors Supported
Supports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
Housing Color
Silver
Included Mounting Accessories
Includes mounting clips
Outlets Measurement (Center to Center)
2.63 in.
Outlet Spacing
2.638 in.
 
 
FEATURES & SPECIFICATIONS
 
Antimicrobial
No
Built-In Circuit Breaker
Yes
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
PS3612B

12-Outlet Vertical Power Strip, 120V, 15A, NEMA 5-15P, 15 ft. (4.57 m) Cord, 36 in., Black Housing

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
 
 
 
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(12) 5-15R
Circuit Breaker (amps)
15
 
Transformer Accommodation
(6) Yes
 
Right-Angle Outlets
No
Outlet Spacing
2.638 in.
 
 
 
CHARGING
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
Aluminum
 
Power Cord Color
Black
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.750 x 36.000 x 1.250
Unit Weight (lbs.)
3.8
Form Factors Supported
Supports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
Housing Color
Silver
Included Mounting Accessories
Includes mounting clips
Outlets Measurement (Center to Center)
2.63 in.
Outlet Spacing
2.638 in.
 
 
FEATURES & SPECIFICATIONS
 
Antimicrobial
No
Built-In Circuit Breaker
Yes
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.