Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PS120410

4-Outlet Power Strip, 10 ft. (3.05 m) Cord, NEMA 5-15P Plug, 12 in.

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Right-Angle Outlets
No
Outlet Spacing
1.77in.
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum
Power Cord Color
Black
Form Factors Supported
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Housing Color
Silver
Included Mounting Accessories
Includes mounting clips
Mounting Holes or Slots
No
Outlets Measurement (Center to Center)
1.77 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.250 x 1.620 x 12.000
Unit Weight (lbs.)
1.28
Outlet Spacing
1.77in.
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
 
 
 
 
PS240810

8-Outlet Vertical Power Strip, 120V, 15A, 10 ft. (3.05 m) Cord, 5-15P, 24 in.

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(4) Yes
Right-Angle Outlets
No
Outlet Spacing
2.48 in.
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum
Power Cord Color
Black
Form Factors Supported
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Housing Color
Silver
Included Mounting Accessories
Includes mounting clips
Mounting Holes or Slots
No
Outlets Measurement (Center to Center)
2.48 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.250 x 1.500 x 24.200
Unit Weight (lbs.)
2.16
Outlet Spacing
2.48 in.
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
 
 
 
 
PS410

Power It! 4-Outlet Power Strip, 10 ft. (3.05 m) Cord

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(2) Yes
Right-Angle Outlets
No
 
Overload Protection
15A circuit breaker
Outlet Orientation
Single row of 4
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
 
 
PHYSICAL
Color
Light Gray
Material of Construction
ABS, Fire Retardant
Power Cord Color
Light Gray
 
Housing Color
Light Gray
 
Mounting Holes or Slots
Yes
 
Receptacle Color
Light gray
Unit Dimensions (hwd / in.)
1.210 x 1.850 x 8.110
Unit Weight (lbs.)
1.4
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
 
 
 
 
PS410HGUK

Safe-IT UK BS-1363 Medical-Grade Power Strip with 4 UK Outlets, 3 m Cord

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
13A 230V
 
Voltage Compatibility (VAC)
230
Input Plug Type
BS1363
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
Input Connection Type
BS1363
Input Plug Features
Hospital Grade Plug
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) British BS 1363A
Circuit Breaker (amps)
13
 
Right-Angle Outlets
Yes
 
Overload Protection
13A in plug fuse
Outlet Orientation
Single row of 4
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
 
Audible Alarm
NO ALARM
PHYSICAL
Color
Beige
Material of Construction
Metal
Power Cord Color
White
Form Factors Supported
IV poles, mobile carts, crash carts and mobile medical workstations
 
Included Mounting Accessories
Mounting tabs and flanges
Mounting Holes or Slots
Yes
 
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.810 x 2.990 x 13.700
 
 
Mounting Details
Includes flanges
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Built-In Circuit Breaker
Yes
Antibacterial
No
Built-in Cable Management
No
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
CHARGING
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.