PS415HGOEMRA
For Patient Care Vicinity - UL 1363A Medical-Grade Power Strip, 4 Hospital-Grade Outlets, 15 ft. (4.57 m) Right-Angle Cord
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
15A, 120V
Input Plug Features:
Right-Angle Hospital Grade Plug
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P-HG
Input Cord Length (ft.):
15
Integrated Cord Clip:
No
Input Cord Gauge Type:
14 gauge; SJT
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(4) 5-15R-HG
Circuit Breaker (amps):
15
Overload Protection:
2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation:
(2) Yes
Outlet Orientation:
Single row of 4
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Switches:
No power switch
PHYSICAL
Antimicrobial Coating:
Yes
Color:
White
Color (AC Line Cord):
White
Included Mounting Accessories:
mounting flanges and integrated keyhole slots
Integrated Keyhole Mounting Slots:
Yes (Includes flanges)
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Material of Construction:
Metal
Outlets Measurement (Center to Center):
Inner outlets = 32.5mm
Receptacle Color:
White
Unit Dimensions (hwd / in.):
8.65 x 2.5 x 1.5
Unit Weight (lbs.):
2.25
SPECIAL FEATURES
Built-in Cable Management:
No
STANDARDS & COMPLIANCE
Approvals:
TUV tested to UL 1363A
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SURGE / NOISE SUPPRESSION
PS415HGULTRA
For Patient-Care Vicinity - UL 60601-1 Medical-Grade Power Strip, 4 15A Hospital-Grade Outlets, Safety Covers, 15 ft. (4.57 m) Cord
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
15A 120V
Input Plug Features:
Hospital Grade Plug
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P-HG
Input Cord Length (ft.):
15
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(4) 5-15R-HG
Circuit Breaker (amps):
15
Overload Protection:
15A resettable circuit breaker
Transformer Accommodation:
(2) Yes
Outlet Orientation:
Single row of 4
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Switches:
No power switch
PHYSICAL
Antimicrobial Coating:
Yes
Color:
White
Color (AC Line Cord):
White
Included Mounting Accessories:
Mounting tabs and flanges
Integrated Keyhole Mounting Slots:
Yes (Includes flanges)
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between keyhole tabs = 261.92mm; Distance between end tabs = 334.01mm
Material of Construction:
Metal
Outlets Measurement (Center to Center):
92mm
Receptacle Color:
White
Unit Dimensions (hwd / in.):
1.5 x 13.75 x 2.5
Unit Weight (lbs.):
3.20
SPECIAL FEATURES
Built-in Cable Management:
No
STANDARDS & COMPLIANCE
STANDARDS & COMPLIANCE:
Approvals:
TUV tested to UL 60601-1 and UL 60950-1 (USA); TUV tested to CAN/CSA-C22.2 No. 601.1-M90 and 60950-1-03 (Canada)
Patented:
Patent # 7,375,939
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SURGE / NOISE SUPPRESSION
Automatic Shut-Off:
Yes
PS615HGOEM
For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip; 6 15A Hospital-Grade Outlets, Safety Covers, 15 ft. (4.57 m) Cord
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
15A, 120V
Input Plug Features:
Hospital Grade Plug
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P-HG
Input Cord Length (ft.):
15
Integrated Cord Clip:
No
Input Cord Gauge Type:
14 gauge; SJT
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(6) 5-15R-HG
Circuit Breaker (amps):
15
Overload Protection:
2 x 15amp breaker (1 line, 1 neutral)
Transformer Accommodation:
(2) Yes
Outlet Orientation:
Single row of 6
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Switches:
No power switch
PHYSICAL
Antimicrobial Coating:
Yes
Color:
White
Color (AC Line Cord):
White
Included Mounting Accessories:
Mounting tabs and flanges
Integrated Keyhole Mounting Slots:
Yes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center):
Distance between end tabs = 330.20mm
Material of Construction:
Metal
Outlets Measurement (Center to Center):
38.7mm
Receptacle Color:
White
Unit Dimensions (hwd / in.):
13.75 x 2.5 x 1.5
Unit Weight (lbs.):
2.25
SPECIAL FEATURES
Built-in Cable Management:
No
STANDARDS & COMPLIANCE
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SURGE / NOISE SUPPRESSION
PS415HG
Medical-Grade Power Strip, UL 1363, 4 Hospital-Grade Outlets, Antimicrobial, 15 ft. (4.57 m) Cord
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
15A 120V
Input Plug Features:
Hospital Grade Plug
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P-HG
Input Cord Length (ft.):
15
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(4) 5-15R-HG
Circuit Breaker (amps):
15
Overload Protection:
15A circuit breaker
Transformer Accommodation:
(2) Yes
Outlet Orientation:
Single row of 4
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Switches:
No power switch
PHYSICAL
Antimicrobial Coating:
Yes
Color:
White
Color (AC Line Cord):
White
Included Mounting Accessories:
Keyhole mounting tabs and flanges
Integrated Keyhole Mounting Slots:
Yes (Includes flanges)
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Material of Construction:
Metal
Outlets Measurement (Center to Center):
Inner outlets = 32.5mm
Receptacle Color:
White
Unit Dimensions (hwd / in.):
1.5 x 8.65 x 2.5
SPECIAL FEATURES
Built-in Cable Management:
No
STANDARDS & COMPLIANCE
Canada:
cUL (Series Number: AGIB12015SL)
UL1363 (Power Tap):
UL1363 (Series Number: AGIB12015SL)
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SURGE / NOISE SUPPRESSION
PS415HGOEM
For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip with 4 15A Hospital-Grade Outlets, 15 ft. (4.57 m) Cord
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
15A, 120V
Input Plug Features:
Hospital Grade Plug
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P-HG
Input Cord Length (ft.):
15
Integrated Cord Clip:
No
Input Cord Gauge Type:
14 gauge; SJT
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(4) 5-15R-HG
Circuit Breaker (amps):
15
Overload Protection:
2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation:
(2) Yes
Outlet Orientation:
Single row of 4
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Switches:
No power switch
PHYSICAL
Antimicrobial Coating:
Yes
Color:
White
Color (AC Line Cord):
White
Included Mounting Accessories:
Mounting tabs and flanges
Integrated Keyhole Mounting Slots:
Yes (Includes flanges)
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Material of Construction:
Metal
Outlets Measurement (Center to Center):
Inner outlets = 32.5mm
Receptacle Color:
White
Unit Dimensions (hwd / in.):
8.65 x 2.5 x 1.5
Unit Weight (lbs.):
2.25
SPECIAL FEATURES
Built-in Cable Management:
No
STANDARDS & COMPLIANCE
Approvals:
TUV tested to UL 1363A
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SURGE / NOISE SUPPRESSION
PS615HG
UL 1363 Medical-Grade Power Strip, 6 Hospital-Grade Outlets, Antimicrobial, 15 ft. (4.57 m) Cord
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
15A 120V
Input Plug Features:
Hospital Grade Plug
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P-HG
Input Cord Length (ft.):
15
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(6) 5-15R-HG
Circuit Breaker (amps):
15
Overload Protection:
15A circuit breaker
Transformer Accommodation:
(2) Yes
Outlet Orientation:
Single row of 6
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Switches:
No power switch
PHYSICAL
Antimicrobial Coating:
Yes
Color:
White
Color (AC Line Cord):
White
Included Mounting Accessories:
Keyhole mounting tabs and flanges
Integrated Keyhole Mounting Slots:
Yes (Includes flanges)
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm
Material of Construction:
Metal
Outlets Measurement (Center to Center):
38.7mm
Receptacle Color:
White
Unit Dimensions (hwd / in.):
1.5 x 13.75 x 2.5
SPECIAL FEATURES
Built-in Cable Management:
No
STANDARDS & COMPLIANCE
Canada:
cUL (Series Number: AGIB12015SL)
UL1363 (Power Tap):
UL1363 (Series Number: AGIB12015SL)
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SURGE / NOISE SUPPRESSION
PS615HG20AOEM
For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip with 6 20A Hospital-Grade Outlets, 15 ft. (4.57 m) Cord
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
20A, 120V
Input Plug Features:
Hospital Grade Plug
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-20P-HG
Input Cord Length (ft.):
15
Integrated Cord Clip:
No
Input Cord Gauge Type:
12 gauge; SJT
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
2400
Output Receptacles:
(6) 5-20R-HG
Circuit Breaker (amps):
20
Overload Protection:
2 x 20amp breaker (1 line, 1 neutral)
Transformer Accommodation:
(2) Yes
Outlet Orientation:
Single row of 6
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Switches:
No power switch
PHYSICAL
Antimicrobial Coating:
Yes
Color:
White
Color (AC Line Cord):
White
Included Mounting Accessories:
Mounting tabs and flanges
Integrated Keyhole Mounting Slots:
Yes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center):
Distance between end tabs = 330.20mm
Material of Construction:
Metal
Outlets Measurement (Center to Center):
38.7mm
Receptacle Color:
White
Unit Dimensions (hwd / in.):
13.75 x 2.5 x 1.5
Unit Weight (lbs.):
2.25
SPECIAL FEATURES
Built-in Cable Management:
No
STANDARDS & COMPLIANCE
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SURGE / NOISE SUPPRESSION
PS615HGOEMRA
For Patient Care Vicinity - UL 1363A Medical-Grade Power Strip, 6 Hospital-Grade Outlets, 15 ft. (4.57 m) Right-Angle Cord
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
15A, 120V
Input Plug Features:
Right-Angle Hospital Grade Plug
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P-HG
Input Cord Length (ft.):
15
Integrated Cord Clip:
No
Input Cord Gauge Type:
14 gauge; SJT
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(6) 5-15R-HG
Circuit Breaker (amps):
15
Overload Protection:
2 x 15amp breaker (1 line, 1 neutral)
Transformer Accommodation:
(2) Yes
Outlet Orientation:
Single row of 6
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Switches:
No power switch
PHYSICAL
Antimicrobial Coating:
Yes
Color:
White
Color (AC Line Cord):
White
Included Mounting Accessories:
Mounting tabs and flanges
Integrated Keyhole Mounting Slots:
Yes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center):
Distance between end tabs = 330.20mm
Material of Construction:
Metal
Outlets Measurement (Center to Center):
38.7mm
Receptacle Color:
White
Unit Dimensions (hwd / in.):
13.75 x 2.5 x 1.5
Unit Weight (lbs.):
2.25
SPECIAL FEATURES
Built-in Cable Management:
No
STANDARDS & COMPLIANCE
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
SURGE / NOISE SUPPRESSION