Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PINV1000

1000W Light-Duty Compact Power Inverter with 2 AC/1 USB - 2.0A/Battery Cables, Mobile

More Info
Check Prices
INPUT
Recommended Electrical Service
12V DC
Input Connection Type
DC terminal post for battery cables with ring terminals
Voltage Compatibility (VAC)
110; 120
Voltage Compatibility (VDC)
10-16
Input Cord Length (ft.)
3
 
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(2) 5-15R
Continuous Output Capacity (Watts)
1000
Peak Output Capacity (Watts)
2000
Output Voltage Regulation
Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
Output Frequency Regulation
60Hz (+/- 3Hz)
Overload Protection
Yes
Output Voltage (VDC)
5V
BATTERY
Expandable Runtime
No
Expandable Runtime Description
User-Supplied 12VDC battery system
DC System Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Single multi-color status LED for operation (Green) and fault conditions (RED)
Switches
ON/OFF Rocker Switch
Audible Alarm
Low Battery, Short Circuit, Over-temperature, High DC Voltage, Overload protection
CHARGING
Charging Ports / Amps
(1) 2A
PHYSICAL
Material of Construction
Aluminum, Steel
Form Factors Supported
Horizontal Floor, Wall-Mount
Housing Color
Black; Blue
Receptacle Color
Black
Unit Dimensions (hwd / in.)
3.000 x 5.040 x 7.280
Unit Weight (lbs.)
2.69
 
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
Operating Temperature
32° to 104°F (0° to 40°C)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
PV1000HF

1000W PowerVerter Compact Inverter for Trucks with 4 Outlets

More Info
Check Prices
INPUT
Recommended Electrical Service
Requires 12V DC input source capable of delivering 100A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 175A battery system fusing is recommended.
Input Connection Type
Set of 2 DC bolt-down wiring terminals
 
Voltage Compatibility (VDC)
12
 
Maximum Input Amps / Watts
Full continuous load - 100A at 12V DC, No load - 1.5A at 12V DC, Shutdown / load sense mode - 100 micro amps
Input Cord Length Details
User supplies cabling. Minimum gauges for full load operation: #4 wire (12 ft max), #2 wire (20 ft max), #0 wire (31 ft max).
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
 
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R
Continuous Output Capacity (Watts)
1000
Peak Output Capacity (Watts)
2000
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 10% VAC)
Output Frequency Regulation
60 Hz (+/- 5% Hz)
Overload Protection
Automatic overload protection shuts down inverter system in the event of overloads. Inverter and electrical system are further protected via four internal 40A automotive fuses
 
BATTERY
 
 
DC System Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Set of 6 LEDs offer continuous status information on battery and connected load conditions
Switches
3 position rocker switch enables on/off power control, plus "remote" setting which enables inverter to be remotely powered on or off when used in conjunction with  APSRM4  Remote Control Module (sold separately)
Audible Alarm
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less
CHARGING
 
PHYSICAL
Material of Construction
Aluminum, Steel
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
 
 
Unit Dimensions (hwd / in.)
4.250 x 6.000 x 13.000
Unit Weight (lbs.)
6
Cooling Method
Fan
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PV1800HF

1800W PowerVerter Automotive/Truck Inverter with 4 Outlets

More Info
Check Prices
INPUT
Recommended Electrical Service
Requires 12VDC input source capable of delivering 200A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 250A battery system fusing is recommended.
Input Connection Type
Set of 2 DC bolt-down wiring terminals. User supplies cabling; minimum gauges for full load operation: 0 (16 ft max), 00 or 2/0 (20 ft max)
 
Voltage Compatibility (VDC)
12
 
Maximum Input Amps / Watts
Full continuous load - 200A at 12VDC, No load - 2.7A at 12VDC, Shutdown
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
 
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R
Continuous Output Capacity (Watts)
1800
Peak Output Capacity (Watts)
3600
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
Automatic overload protection shuts down inverter system in the event of overloads.
 
BATTERY
 
 
DC System Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
 
 
Audible Alarm
Dual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
CHARGING
 
PHYSICAL
Material of Construction
Aluminum, Steel
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
 
 
Unit Dimensions (hwd / in.)
4.000 x 6.000 x 15.000
Unit Weight (lbs.)
7.25
Cooling Method
Fan
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
 
FEATURES & SPECIFICATIONS
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; user supplies cabling
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PV3000GFCI

3000W PowerVerter Plus Heavy-Duty Inverter with 4 GFCI Outlets

More Info
Check Prices
INPUT
Recommended Electrical Service
Requires 12VDC input source capable of delivering 286A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 500A battery system fusing is recommended.
 
 
Voltage Compatibility (VDC)
12
 
 
Input Cord Length Details
User supplies cabling. Minimum gauges for full load operation: 0 (10 ft max), 00 or 2/0 (13 ft max), Twin 00 using 4 conductors (26 ft)
Maximum Input Amps
286
Maximum Input Amps Details
Full continuous load - 286A at 12VDC, No load - 2.6A at 12VDC, Shutdown / load sense mode - less than 500 milliamps
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
 
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R
Continuous Output Capacity (Watts)
3000
Peak Output Capacity (Watts)
6000
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
Automatic overload protection shuts down inverter system in the event of overloads. Output is protected by 2 built-in 20A circuit breakers (each controlling power to 2 outlets). Inverter and electrical system are further protected via set of 6 40A automotive input fuses.
 
BATTERY
 
 
DC System Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
 
Switches
3 position rocker switch enables on/off power control, plus remote setting which enables inverter to be remotely powered on or off when used in conjunction with included  APSRM4  module.
Audible Alarm
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
CHARGING
 
PHYSICAL
Material of Construction
Aluminum, Steel
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
 
 
 
Unit Weight (lbs.)
12.2
Cooling Method
fan
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
Operating Temperature
32 to 104 F (0 to 40 C)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug grounds the inverter to vehicle or earth ground - user supplies cabling
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.