Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PV100USB

100W PowerVerter Ultra-Compact Car Inverter with Outlet, 12V CLA Receptacle, and 2 USB Charging Ports

More Info
Check Prices
INPUT
Input Connection Type
12VDC cigarette lighter input plug connection
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
3
 
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) 5-15R
Continuous Output Capacity (Watts)
100
Peak Output Capacity (Watts)
200
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
12A fuse
 
BATTERY
DC System Voltage (VDC)
12
CHARGING
Charging Ports / Amps
(1) 1A; (1) 2.1A
PHYSICAL
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
3.937 x 1.614 x 3.268
Unit Weight (lbs.)
.538
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
 
ENVIRONMENTAL
 
FEATURES & SPECIFICATIONS
 
PV150

150W PowerVerter Ultra-Compact Car Inverter, with 1 Outlet

More Info
Check Prices
INPUT
Input Connection Type
12VDC cigarette lighter input plug connection
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
3
Maximum Input Amps / Watts
Full continuous load - 14A at 12VDC, No load - 0.4A at 12VDC
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) 5-15R
Continuous Output Capacity (Watts)
150
Peak Output Capacity (Watts)
300
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
20A automotive input fuse
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
BATTERY
DC System Voltage (VDC)
12
CHARGING
 
PHYSICAL
Material of Construction
Aluminum, Steel
Unit Dimensions (hwd / in.)
1.750 x 3.750 x 5.750
Unit Weight (lbs.)
1.3
Cooling Method
Convection
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted on/off power switch
Audible Alarm
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
FEATURES & SPECIFICATIONS
 
PV150USB

150W PowerVerter Ultra-Compact Car Inverter with AC Outlet and 2 USB Charging Ports

More Info
Check Prices
INPUT
Input Connection Type
12VDC cigarette lighter input plug connection, SPT-2 16AWG
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
3
 
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) 5-15R
Continuous Output Capacity (Watts)
150
Peak Output Capacity (Watts)
300
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
20A fuse
 
BATTERY
DC System Voltage (VDC)
12
CHARGING
Charging Ports / Amps
(1) 1A; (1) 2.1A
PHYSICAL
Material of Construction
Metal
Unit Dimensions (hwd / in.)
5.820 x 2.480 x 4.250
Unit Weight (lbs.)
0.54
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
 
ENVIRONMENTAL
 
FEATURES & SPECIFICATIONS
 
PV200USB

200W PowerVerter Ultra-Compact Car Inverter with Outlet and 2 USB Charging Ports

More Info
Check Prices
INPUT
Input Connection Type
12VDC cigarette lighter input plug connection
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
3
 
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) 5-15R
Continuous Output Capacity (Watts)
200
Peak Output Capacity (Watts)
400
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
20A fuse
 
BATTERY
DC System Voltage (VDC)
12
CHARGING
Charging Ports / Amps
(1) 1A; (1) 2.1A
PHYSICAL
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
2.362 x 4.173 x 5.961
Unit Weight (lbs.)
.917
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
 
ENVIRONMENTAL
 
FEATURES & SPECIFICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.