Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


PV100USB

100W PowerVerter Ultra-Compact Car Inverter with Outlet, 12V CLA Receptacle, and 2 USB Charging Ports

More Info
Check Prices
 
 
 
12VDC cigarette lighter input plug connection
 
12
3
 
60 Hz
No
100
120V
(1) 5-15R
100
200
 
60 Hz (+/- 3 Hz)
12A fuse
 
12
 
 
 
 
 
 
 
 
Plastic
.538
3.94 x 1.61 x 3.27
 
 
 
 
 
 
 
 
1-year limited warranty
(1) 1A; (1) 2.1A
PV150

150W PowerVerter Ultra-Compact Car Inverter, with 1 Outlet

More Info
Check Prices
 
 
Full continuous load - 14A at 12VDC, No load - 0.4A at 12VDC
12VDC cigarette lighter input plug connection
 
12
3
 
60 Hz
No
150
120V
(1) 5-15R
150
300
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
60 Hz (+/- 3 Hz)
20A automotive input fuse
 
12
 
 
 
Lighted on/off power switch
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
 
Convection
 
Aluminum, Steel
1.3
1.75 x 3.75 x 5.75
0-95% non-condensing
 
 
 
 
 
 
 
1-year limited warranty
 
PV4IN1

4-in-1 Ultra-Compact Inverter with Mobile Charging

More Info
Check Prices
 
 
 
12VDC cigarette lighter input plug connection
 
12
 
NEMA 5-15P
60 Hz
No
 
120V
(1) 5-15R
100
 
 
 
 
 
5V (USB type A), 9V Battery, 12V (CLA Adapter)
 
 
 
 
 
 
 
 
Plastic
.55
1.16 x 3.48 x 4.57
 
 
 
 
 
 
 
 
1-year limited warranty
(1) 2.1A
APS700HF

700W PowerVerter APS 12VDC 120V Inverter/Charger with Auto-Transfer Switching, 1 Outlet

More Info
Check Prices
120V AC
DC INPUT: Requires 12V DC input source capable of delivering 72A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). AC INPUT: 15A 120V AC recommended
DC INPUT: Full continuous load - 72A at 12V DC. AC INPUT: 8.4 amps at 120VAC with full inverter and charger load (1.4A max charger-only)
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug
120
12
 
 
60 Hz
No
700
120V
(1) 5-15R
700
1400
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
60 Hz (+/- 0.3 Hz)
Includes 7A output breaker for AC output loads
Runtime is expandable with any number of user supplied wet, gel or SLA type batteries
12
6A max, steps down to float level to maintain
Yes
6 diagnostic LEDs indicate battery voltage level (high, medium & low) and operation (line, inverter, load)
3 position DC off, auto (inverter or AC) and charge-only switch enables simple operation
 
300
Multi-speed fan
Integrated mounting feet for easy installation
Aluminum
4
 
0-95% non-condensing
16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 85V (user adjustable to 85, 95V - see manual)
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 139V
1-year limited warranty
2-year limited warranty
2-year limited warranty
1-year limited warranty
 
 
PV150USB

150W PowerVerter Ultra-Compact Car Inverter with AC Outlet and 2 USB Charging Ports

More Info
Check Prices
 
 
 
12VDC cigarette lighter input plug connection, SPT-2 16AWG
 
12
3
 
60 Hz
No
150
120V
(1) 5-15R
150
300
 
60 Hz (+/- 3 Hz)
20A fuse
 
12
 
 
 
 
 
 
 
 
Metal
0.54
5.82 x 2.48 x 4.25
 
 
 
 
 
 
 
 
1-year limited warranty
(1) 1A; (1) 2.1A
PV200USB

200W PowerVerter Ultra-Compact Car Inverter with Outlet and 2 USB Charging Ports

More Info
Check Prices
 
 
 
12VDC cigarette lighter input plug connection
 
12
3
 
60 Hz
No
200
120V
(1) 5-15R
200
400
 
60 Hz (+/- 3 Hz)
20A fuse
 
12
 
 
 
 
 
 
 
 
Plastic
.917
2.362 x 4.173 x 5.961
 
 
 
 
 
 
 
 
1-year limited warranty
(1) 1A; (1) 2.1A
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.