We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to infrastructure planning, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Tripp Lite products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact a Tripp Lite Service Specialist.
INPUT: Recommended Electrical Service:
DC INPUT: Requires 12V DC input source capable of delivering 72A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). AC INPUT: 15A 120V AC recommended
INPUT: Maximum Input Amps / Watts:
DC INPUT: Full continuous load - 72A at 12V DC. AC INPUT: 8.4 amps at 120VAC with full inverter and charger load (1.4A max charger-only)
INPUT: Input Connection Type:
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug
Voltage Compatibility (VAC):
120
Voltage Compatibility (VDC):
12
OUTPUT
Frequency Compatibility:
60 Hz
Pure Sine Wave Output:
No
Output (Watts):
700
Nominal Output Voltage(s) Supported:
120V
Output Receptacles:
(1) 5-15R
Continuous Output Capacity (Watts):
700
Peak Output Capacity (Watts):
1400
OUTPUT: Output Voltage Regulation:
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Output Frequency Regulation:
60 Hz (+/- 0.3 Hz)
Overload Protection:
Includes 7A output breaker for AC output loads
BATTERY
BATTERY: Expandable Battery Runtime:
Runtime is expandable with any number of user supplied wet, gel or SLA type batteries
Expandable Runtime:
Yes
DC System Voltage (VDC):
12
Battery Charge:
6A max, steps down to float level to maintain
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LEDs:
6 diagnostic LEDs indicate battery voltage level (high, medium & low) and operation (line, inverter, load)
USER INTERFACE, ALERTS & CONTROLS: Switches:
3 position DC off, auto (inverter or AC) and charge-only switch enables simple operation
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
300
PHYSICAL
Cooling Method:
Multi-speed fan
Form Factors Supported:
Integrated mounting feet for easy installation
Material of Construction:
Aluminum
Unit Weight (lbs.):
4
ENVIRONMENTAL
Relative Humidity:
0-95% non-condensing
LINE / BATTERY TRANSFER
LINE / BATTERY TRANSFER: Transfer Time (Line Power to Battery Mode):
16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
LINE / BATTERY TRANSFER: Low Voltage Transfer to Battery Power:
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 85V (user adjustable to 85, 95V - see manual)
LINE / BATTERY TRANSFER: High Voltage Transfer to Battery Power:
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 139V
WARRANTY
Product Warranty Period (U.S. & Canada):
1-year limited warranty
Product Warranty Period (International):
2-year limited warranty
Product Warranty Period (Mexico):
2-year limited warranty
Product Warranty Period (Puerto Rico):
1-year limited warranty
BATTERY: Battery Charge:
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
BATTERY: Full Load Runtime:
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Battery Pack Accessory (Optional):
Yes
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LEDs:
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
USER INTERFACE, ALERTS & CONTROLS: Switches:
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Audible Alarm:
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression:
Yes
PHYSICAL
Cooling Method:
Fan
Material of Construction:
Steel
Unit Weight (lbs.):
14
Unit Dimensions (hwd / in.):
11.5 x 6 x 3.5
ENVIRONMENTAL
LINE / BATTERY TRANSFER
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
BATTERY: Battery Charge:
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
BATTERY: Full Load Runtime:
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
USER INTERFACE, ALERTS & CONTROLS
USER INTERFACE, ALERTS & CONTROLS: Front Panel LEDs:
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
USER INTERFACE, ALERTS & CONTROLS: Switches:
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Audible Alarm:
Low Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression:
Yes
PHYSICAL
Cooling Method:
Fan
Material of Construction:
Steel
Unit Weight (lbs.):
14
Unit Dimensions (hwd / in.):
11.5 x 6 x 3.5
Primary Form Factor:
Tower
ENVIRONMENTAL
LINE / BATTERY TRANSFER
WARRANTY
Product Warranty Period (Worldwide):
2-year limited warranty
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.