Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PV1000HF

1000W PowerVerter Compact Inverter for Trucks with 4 Outlets

More Info
Check Prices
INPUT
Maximum Input Amps / Watts
Full continuous load - 100A at 12V DC, No load - 1.5A at 12V DC, Shutdown / load sense mode - 100 micro amps
Recommended Electrical Service
Requires 12V DC input source capable of delivering 100A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 175A battery system fusing is recommended.
Input Connection Type
Set of 2 DC bolt-down wiring terminals
Input Cord Length Details
User supplies cabling. Minimum gauges for full load operation: #4 wire (12 ft max), #2 wire (20 ft max), #0 wire (31 ft max).
Voltage Compatibility (VDC)
12
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R
Continuous Output Capacity (Watts)
1000
Peak Output Capacity (Watts)
2000
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 10% VAC)
Output Frequency Regulation
60 Hz (+/- 5% Hz)
Overload Protection
Automatic overload protection shuts down inverter system in the event of overloads. Inverter and electrical system are further protected via four internal 40A automotive fuses
BATTERY
DC System Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
Set of 6 LEDs offer continuous status information on battery and connected load conditions
Switches
3 position rocker switch enables on/off power control, plus "remote" setting which enables inverter to be remotely powered on or off when used in conjunction with  APSRM4  Remote Control Module (sold separately)
Audible Alarm
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less
PHYSICAL
Material of Construction
Aluminum, Steel
Cooling Method
Fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
4.250 x 6.000 x 13.000
Unit Weight (lbs.)
6
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
FEATURES & SPECIFICATIONS
 
PV1800GFCI

1800W PowerVerter Compact Inverter with 2 GFCI Outlets

More Info
INPUT
Maximum Input Amps / Watts
Full continuous load - 200A at 12VDC, No load - 2.7A at 12VDC, Shutdown
Recommended Electrical Service
Requires 12VDC input source capable of delivering 200A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 250A battery system fusing is recommended.
Input Connection Type
Set of 2 DC bolt-down wiring terminals. User supplies cabling; minimum gauges for full load operation: 0 (16 ft max), 00 or 2/0 (20 ft max)
 
Voltage Compatibility (VDC)
12
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(2) 5-15R
Continuous Output Capacity (Watts)
1800
Peak Output Capacity (Watts)
3600
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
Automatic overload protection shuts down inverter system in the event of overloads.
BATTERY
DC System Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
 
 
Audible Alarm
Dual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
PHYSICAL
Material of Construction
Aluminum, Steel
Cooling Method
Fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Dimensions (hwd / in.)
4.000 x 6.000 x 15.000
Unit Weight (lbs.)
7.25
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
FEATURES & SPECIFICATIONS
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; user supplies cabling
PV3000GFCI

3000W PowerVerter Plus Heavy-Duty Inverter with 4 GFCI Outlets

More Info
Check Prices
INPUT
 
Recommended Electrical Service
Requires 12VDC input source capable of delivering 286A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 500A battery system fusing is recommended.
 
Input Cord Length Details
User supplies cabling. Minimum gauges for full load operation: 0 (10 ft max), 00 or 2/0 (13 ft max), Twin 00 using 4 conductors (26 ft)
Voltage Compatibility (VDC)
12
Maximum Input Amps
286
Maximum Input Amps Details
Full continuous load - 286A at 12VDC, No load - 2.6A at 12VDC, Shutdown / load sense mode - less than 500 milliamps
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R
Continuous Output Capacity (Watts)
3000
Peak Output Capacity (Watts)
6000
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
Automatic overload protection shuts down inverter system in the event of overloads. Output is protected by 2 built-in 20A circuit breakers (each controlling power to 2 outlets). Inverter and electrical system are further protected via set of 6 40A automotive input fuses.
BATTERY
DC System Voltage (VDC)
12
USER INTERFACE, ALERTS & CONTROLS
 
Switches
3 position rocker switch enables on/off power control, plus remote setting which enables inverter to be remotely powered on or off when used in conjunction with included  APSRM4  module.
Audible Alarm
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
PHYSICAL
Material of Construction
Aluminum, Steel
Cooling Method
fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
 
Unit Weight (lbs.)
12.2
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
Operating Temperature
32 to 104 F (0 to 40 C)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
FEATURES & SPECIFICATIONS
Grounding
Grounding lug grounds the inverter to vehicle or earth ground - user supplies cabling

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.