Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


PV2000FC

2000W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets

More Info
Check Prices
 
Full continuous load - 200A at 12V DC, No load - 2.2A at 12V DC
Requires 12V DC input source capable of delivering 200A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 400A battery system fusing is recommended
Set of 2 DC bolt-down wiring terminals
 
12
 
 
User supplies cabling; 2/0 gauge or larger recommended
60 Hz
No
2000
120V
(2) 5-15R
2000
4000
Maintains PWM sine wave output voltage of 120 V AC (+/-5%)
60 Hz (+/- 0.3 Hz)
Circuit breaker
 
 
 
 
 
12
 
 
 
 
Set of 6 LEDs offers continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences
3-position on/off/remote switch enables simple on/off power control plus "remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional  APSRM4  accessory
 
 
Polycarbonate
Fan
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
7.25 x 8.5 x 16.25
39.0
 
 
 
0-95% non-condensing
 
 
 
 
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level
 
 
 
 
 
1-year limited warranty
 
 
 
 
Meets UL458 (USA, Canada), RoHS Compliant
 
APS2012

2000W PowerVerter APS 12VDC 120V Inverter/Charger with Auto-Transfer Switching, Hardwired

More Info
Check Prices
120V AC
DC INPUT: Full continuous load - 192A at 12V DC. AC INPUT: 38 amps at 120V AC with full inverter and charger load (21A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output l
DC INPUT: Requires 12V DC input source capable of delivering 192A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation).
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate. User supplies cabling. 4 gauge or larger (see manual). AC INPUT: user supplies hardwire input cabling.
120
12
 
 
 
60 Hz
No
2000
120V
Hardwire
2000
4000
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
60 Hz (+/- 0.3 Hz)
Includes 25A input breaker dedicated to the charging system and 20A output breaker for AC output loads
 
 
 
Runtime is expandable with any number of user supplied wet or gel type batteries
Yes
12
 98-121  sealed lead acid battery (optional)
25A/100A (selectable)
 
 
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional  APSRM4  accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
 
600
Polycarbonate
Multi-speed fan
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
7.25 x 8.5 x 16.25
40
 
 
 
0-95% non-condensing
 
16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95, 105V - see manual)
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual)
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
 
1-year limited warranty
2-year limited warranty
2-year limited warranty
1-year limited warranty
 
 
 
 
 
 
 
APSINT2012

2000W APS INT Series 12VDC 230V Inverter/Charger with Auto Transfer Switching, Hardwired

More Info
Where To Buy
230V AC
DC INPUT: Full continuous load - 192A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
DC INPUT: Requires 12VDC input source capable of delivering 192A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 400A minimum battery system fusing is recommended.
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
230
12
50Hz
 
 
50 Hz
No
2000
230V
Hardwire
2000
4000
LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%).
50 Hz (+/- 0.3 Hz)
Includes 10A input breaker dedicated to the charging system and 15A output breaker for AC output loads
 
 
 
Runtime is expandable with any number of user supplied wet or gel type batteries
Yes
12
 98-121  sealed lead acid battery (optional)
Selectable 15 / 60 amp
 
 
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional  APSRM4  accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
 
 
Polycarbonate
Multi-speed fan
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
7 x 8.5 x 14
42
 
 
 
0-95% non-condensing
 
20 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual)
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
 
1-year limited warranty
2-year limited warranty
2-year limited warranty
1-year limited warranty
 
 
 
 
 
 
 
MRV2012UL

PowerVerter 2000W 120V 12VDC RV Inverter/Charger with Auto-Transfer Switching, Hardwired, UL458

More Info
Where To Buy
120V AC
DC INPUT: Full continuous load - 190A at 12V DC. AC INPUT: 38 amps at 120V AC with full inverter and charger load (20A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output l
DC INPUT: Requires 12V DC input source capable of delivering 190A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). For automotive applications, professional hardwire
DC INPUT: Set of 2 DC terminal posts. AC INPUT: hardwire. User supplies cabling. 0 gauge or larger (see manual). AC INPUT: hardwire
120
12
 
 
 
60 Hz
No
2000
120V
Hardwire
2000
4000
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120V AC (+/-5%).
60 Hz (+/- 0.3 Hz)
Includes 25A input breaker dedicated to the charging system
 
 
 
Runtime is expandable with any number of user-supplied wet or gel type batteries
Yes
12
 98-121  sealed lead acid battery (optional)
25A /100A (user-selectable)
10V DC +/-3%
 
6 LEDs offer continuous status information on load (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
3-position on/off/remote switch enables simple on/off power control plus auto/remote setting that enables distant on/off control of the inverter system when used in conjunction with  APSRM4  accessory (sold separately) in inverter mode. In AC uninterruptibl
 
 
Polycarbonate, Aluminum
Multi-speed fan
Mounting slots enable secure placement of inverter on any horizontal surface (see manual for additional mounting information)
8 x 10.5 x 17.5
43.2
 
Battery temperature sensor cable; conduit hanger
 
0-95% non-condensing
 
16.6 ms (typical - compatible with many computers - verify transfer time compatibility of loads for UPS applications)
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user-adjustable to 85, 95, 105V - see manual)
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 145V
Optional load-sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load-sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
 
 
 
 
 
30-month limited warranty
 
 
 
 
Meets UL458 (USA & Canada), RoHS Compliant
 
PINV1500

1500W Medium-Duty Compact Mobile Power Inverter with 2 AC/2 USB - 2.0A/Battery Cables

More Info
Check Prices
 
 
12VDC
DC terminal post for battery cables with ring terminals
120
10VDC ~ 16VDC
 
3
 
60 Hz
No
1500
115V; 120V
(2) 5-15R
1500
3000
Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
60 Hz (+/- 3 Hz)
Yes
 
 
 
User-Supplied 12V DC battery system
 
12
User-Supplied;  98-121 , BP260
 
 
Terminal Post
Single multi-color status LED for operation (Green) and fault conditions (RED)
ON/OFF Rocker Switch
Low Battery, Short Circuit, Over-temperature, High DC Voltage, Low DC Voltage and Overload protection
 
Aluminum, Steel
 
Horizontal Floor, Wall-Mount
3.00 x 5.04 x 7.28
2.69
Black
 
 
0-95% non-condensing
0C-40C (32F~104F)
 
 
 
 
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
 
 
 
 
2-year limited warranty
 
 
 
 
Tested to UL458:2015 6TH EDITION; CAN/CSA-C22.2 NO.107.1:2016 4TH EDITION
(2) 2A
PINV2000HS

2000W Heavy-Duty Industrial-Strength Mobile Power Inverter with 4 AC/2 USB - 2.0A/Battery Cables, Remote

More Info
Check Prices
 
 
12VDC
DC terminal posts for battery cables with ring terminals
 
12V
 
3
 
60 Hz
No
High Surge output of 3000W for up to 60 minutes
110V; 115V; 120V
(4) 5-15/20R
2000
4000
Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
60 Hz (+/- 3 Hz)
Yes
The four GFCI protected outlets accepts 15A or 20A equipment plugs.
 
 
User-Supplied 12V DC battery system
 
12
User-Supplied;  98-121 , BP260
 
 
Terminal Post
Single multi-color status LED for operation (Green) and fault conditions (RED), GFCI protection status LED (Green); PINVRM connection status LED (Green); GFCI status LEDS (Green)
Inverter: ON/OFF/REMOTE Rocker Switch; Optional PINVRM wired remote panel: ON/OFF push-button switch.
Low Battery, Short Circuit, Over-temperature, High DC Voltage, Low DC Voltage and Overload protection
 
Aluminum, Steel
 
Horizontal Floor, Wall-Mount
4.60 x 10.47 x 14.41
11.29
White
 
 
0-95% non-condensing
0C-40C (32F~104F)
 
 
 
 
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
 
 
 
 
2-year limited warranty
1-Year standard warranty extension
 
 
 
Tested to UL458:2015 6TH EDITION; CAN/CSA-C22.2 NO.107.1:2016 4TH EDITION
(2) 2A
PINV3000

3000W Heavy-Duty Mobile Power Inverter with 4 AC/2 USB - 2.0A/Battery Cables

More Info
Check Prices
 
 
12VDC
DC terminal posts for battery cables with ring terminals
 
12V
 
3
 
60 Hz
No
 
115V; 120V
(4) 5-15/20R
3000
6000
Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
60 Hz (+/- 3 Hz)
YES
The four GFCI protected outlets support 15A or 20A equipment plugs.
 
 
User-Supplied 12VDC battery system
 
12
User-Supplied,  98-121 , BP260
 
 
Terminal Post
Single multi-color status LED for operation (Green) and fault conditions (RED), GFCI protection status LED (Green); PINVRM connection status LED (Green); GFCI status LEDS (Green)
Inverter: ON/OFF/REMOTE Rocker Switch; Optional PINVRM wired remote panel: ON/OFF push-button switch.
Low Battery, Short Circuit, Over-temperature, High DC Voltage, Low DC Voltage and Overload protection
 
Aluminium, Steel
Temperature Controlled Fans
Horizontal Floor or Horizontal Wallmount
4.60 x 10.47 x 14.41
11.290
White
 
Blue
10-90% NON-CONDENSING
0C-40C (32F - 104F)
 
 
 
 
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
 
 
 
 
2-year limited warranty
1-Year standard warranty extension
WEXT1E
 
 
Tested to UL458:2015 6TH EDITION; CAN/CSA-C22.2 NO.107.1:2016 4TH EDITION
(2) 2A
UT2012UL

PowerVerter 120V 2000W Utility/Work Truck 12VDC Inverter/Charger, 2 NEMA 5-15R GFCI

More Info
Where To Buy
120V AC
 
DC INPUT: Requires 12VDC input source capable of delivering 192A for the required Duration (when used at full continuous capacity- DC requirements increase during Over-Power and Double-Boost operation). AC INPUT: 15A 120VAC recommended.
DC INPUT: set of two (2) DC bolt-down terminals. AC INPUT: NEMA 5-15R GFCI input plug
120
12
 
 
DC INPUT: User supplies cabling. 6 gauge or larger (see manual) AC INPUT: attached 6ft. AC line cord with plug
60 Hz
No
2000
120V
(2) 5-15R
2000
 
LINE POWER (AC): Maintains 120V nominal sine wave output from line Source. Inverter Power (AC) Maintains PWM sine wave output voltage of 120 VAC (+/- 5%)
60 Hz (+/- 0.3Hz)
Includes 25A input breaker dedicated to the charging system and 20A output breaker for AC output loads
 
120V
2 NEMA 5-15R GFCI protected outlets
Runtime is expandable with any number of user supplied wet or gel or AGM type batteries
Yes
12
 98-121  sealed lead acid battery (optional)
15A / 60A (selectable)
 
 
Set of (6) LEDs offer continuous status information on load percentage ( 6 levels reported) and battery charge level (7 levels reported) See manual for sequences
3 position on / off remote switch enables simple on / off power control plus "auto/ remote"
 
600
Polycarbonate
Multi-speed fan
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
7.25 x 8.5 x 16.25
40.6
White
 
 
0-95% non-condensing
 
16.6 milliseconds (typical -compatible with many computers, servers and networking equipment -verify transfer time compatibility loads for UPS applications)
In AC "auto" mode, inverter / charger switches to battery mode as line voltage drops to 75V (user adjustable to 85,95,105 -see manual)
In AC "auto" mode, inverter / charger switches to battery mode as line voltages increases 135V (user adjustable to 145 -see manual)
 
 
30-month limited warranty
1-year limited warranty
30-month limited warranty
30-month limited warranty
 
 
 
 
 
Tested to UL 458 (USA) and CSA (Canada)
 
APSX2012SW

2000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired

More Info
Where To Buy
230V AC
DC INPUT: Full continuous load - 240A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
DC INPUT: Requires 12VDC input source capable of delivering 240A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 400A minimum battery system fusing is recommended.
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
230
12
 
 
 
50 / 60 Hz
Yes
2000
230V
Hardwire
2000
4000
LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 230 VAC (+/-5%).
50 Hz (+/- 0.3 Hz)
Includes 15A input breaker dedicated to the charging system and 15A output breaker for AC output loads
 
 
 
Runtime is expandable with any number of user supplied wet or gel type batteries
Yes
12
 98-121  sealed lead acid battery (optional), BP260
Selectable 6-60 amp
 
 
Display inverter status, charger status as well as bettery voltage status
The inverter provides an RJ-45 port for optional APSRMSW retmote control. RJ-45 port operates with standard RS-485 interface (APSRMSW sold separately)
Audible Status indicators (see manual)
 
Powder-Coated Steel
Multi-speed fan
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
7.25 x 8.75 x 21.75
51.16
Gray
 
 
0-95% non-condensing
 
10 milliseconds
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual)
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)
150W ~ 220W
 
2-year limited warranty
2-year limited warranty
2-year limited warranty
2-year limited warranty
 
 
 
Brownout transfer point - 170V (+/- 3%)
Brownout reset point - 180V (+/- 3%)
Tested to EN62040-1 (CE), EN62040-2 (EMC), RoHS
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.