Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PV3000GFCI

3000W PowerVerter Plus Heavy-Duty Inverter with 4 GFCI Outlets

More Info
Check Prices
INPUT
Recommended Electrical Service
Requires 12VDC input source capable of delivering 286A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 500A battery system fusing is recommended.
Maximum Input Amps
286
Maximum Input Amps Details
Full continuous load - 286A at 12VDC, No load - 2.6A at 12VDC, Shutdown / load sense mode - less than 500 milliamps
Input Cord Length Details
User supplies cabling. Minimum gauges for full load operation: 0 (10 ft max), 00 or 2/0 (13 ft max), Twin 00 using 4 conductors (26 ft)
Voltage Compatibility (VDC)
12
 
 
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R
Continuous Output Capacity (Watts)
3000
Peak Output Capacity (Watts)
6000
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
Automatic overload protection shuts down inverter system in the event of overloads. Output is protected by 2 built-in 20A circuit breakers (each controlling power to 2 outlets). Inverter and electrical system are further protected via set of 6 40A automotive input fuses.
BATTERY
DC System Voltage (VDC)
12
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
3 position rocker switch enables on/off power control, plus remote setting which enables inverter to be remotely powered on or off when used in conjunction with included  APSRM4  module.
Audible Alarm
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
 
PHYSICAL
Material of Construction
Aluminum, Steel
Cooling Method
fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Weight (lbs.)
12.2
 
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
Operating Temperature
32 to 104 F (0 to 40 C)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug grounds the inverter to vehicle or earth ground - user supplies cabling
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
SURGE / NOISE SUPPRESSION
 
LINE / BATTERY TRANSFER
 
 
 
RV3012OEM

3000W PowerVerter RV Inverter/Charger with Hardwire Input/Output

More Info
Check Prices
INPUT
Recommended Electrical Service
DC INPUT: Requires 12VDC input source capable of delivering 290A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation).
 
 
Input Cord Length Details
DC INPUT: User supplies cabling. 0 gauge or larger (see manual). AC INPUT: hardwire
Voltage Compatibility (VDC)
12
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 282A at 12VDC. AC INPUT: 40 amps total (20A line 1 / 20A line 2) at 120VAC with full inverter and charger load (25A max charger-only from line 1 / combined input load to support charger and AC output is automatically controlled
Input Connection Type
DC INPUT: Set of 4 DC bolt-down terminals (2 red / 2 black). AC INPUT: hardwire (2 input circuits - see manual)
Voltage Compatibility (VAC)
120
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
3000
Peak Output Capacity (Watts)
6000
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 VAC (+/-5%).
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Overload Protection
Includes 30A input breaker dedicated to the charging system and 2 branch rated 20A output load breakers
BATTERY
DC System Voltage (VDC)
12
Expandable Runtime
Yes
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
Battery Pack Accessory (Optional)
 98-121  sealed lead acid battery (optional)
Battery Charge
35A / 140A (selectable)
LVC (Low Voltage Cut-Off)
10VDC +/-3%
USER INTERFACE, ALERTS & CONTROLS
Switches
3-position on/off/remote switch enables simple on/off power control plus auto/remote setting that enables distant on/off control of the inverter system when used in conjunction with  APSRM4  accessory (sold separately) in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
 
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
PHYSICAL
Material of Construction
Steel
Cooling Method
Multi-speed fan
Form Factors Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Unit Weight (lbs.)
62.6
Unit Dimensions (hwd / in.)
9.750 x 11.500 x 16.750
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
 
FEATURES & SPECIFICATIONS
 
Load Sensing
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
CSA (Canada); UL 458
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
30-month limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
30-month limited warranty
Product Warranty Period (Puerto Rico)
30-month limited warranty
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
450
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
16.6 milliseconds (typical - compatible with many computers - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user adjustable to 85, 95, 105V - see manual)
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 135V (user adjustable to 145 - see manual)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.