Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


APS700HF

700W PowerVerter APS 12VDC 120V Inverter/Charger with Auto-Transfer Switching, 1 Outlet

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps / Watts
DC INPUT: Full continuous load - 72A at 12V DC. AC INPUT: 8.4 amps at 120VAC with full inverter and charger load (1.4A max charger-only)
Recommended Electrical Service
DC INPUT: Requires 12V DC input source capable of delivering 72A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). AC INPUT: 15A 120V AC recommended
Input Connection Type
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug
Voltage Compatibility (VAC)
120
Voltage Compatibility (VDC)
12
 
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) 5-15R
Continuous Output Capacity (Watts)
700
Peak Output Capacity (Watts)
1400
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Overload Protection
Includes 7A output breaker for AC output loads
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet, gel or SLA type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet, gel or SLA type batteries
DC System Voltage (VDC)
12
Battery Charge
6A max, steps down to float level to maintain
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs
6 diagnostic LEDs indicate battery voltage level (high, medium & low) and operation (line, inverter, load)
Switches
3 position DC off, auto (inverter or AC) and charge-only switch enables simple operation
 
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
300
PHYSICAL
Material of Construction
Aluminum
Cooling Method
Multi-speed fan
Form Factors Supported
Integrated mounting feet for easy installation
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
4
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 85V (user adjustable to 85, 95V - see manual)
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 139V
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
1-year limited warranty
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
CHARGING
 
PV100USB

100W PowerVerter Ultra-Compact Car Inverter with Outlet, 12V CLA Receptacle, and 2 USB Charging Ports

More Info
Check Prices
INPUT
 
 
 
Input Connection Type
12VDC cigarette lighter input plug connection
 
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
3
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) 5-15R
Continuous Output Capacity (Watts)
100
Peak Output Capacity (Watts)
200
 
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
12A fuse
BATTERY
 
 
 
DC System Voltage (VDC)
12
 
USER INTERFACE, ALERTS & CONTROLS
 
 
 
SURGE / NOISE SUPPRESSION
 
PHYSICAL
Material of Construction
Plastic
 
 
Unit Dimensions (hwd / in.)
3.937 x 1.614 x 3.268
Unit Weight (lbs.)
.538
ENVIRONMENTAL
 
LINE / BATTERY TRANSFER
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
 
 
 
Product Warranty Period (Worldwide)
1-year limited warranty
CHARGING
Charging Ports / Amps
(1) 1A; (1) 2.1A
PV150

150W PowerVerter Ultra-Compact Car Inverter, with 1 Outlet

More Info
Check Prices
INPUT
 
Maximum Input Amps / Watts
Full continuous load - 14A at 12VDC, No load - 0.4A at 12VDC
 
Input Connection Type
12VDC cigarette lighter input plug connection
 
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
3
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) 5-15R
Continuous Output Capacity (Watts)
150
Peak Output Capacity (Watts)
300
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
20A automotive input fuse
BATTERY
 
 
 
DC System Voltage (VDC)
12
 
USER INTERFACE, ALERTS & CONTROLS
 
Switches
Lighted on/off power switch
Audible Alarm
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
SURGE / NOISE SUPPRESSION
 
PHYSICAL
Material of Construction
Aluminum, Steel
Cooling Method
Convection
 
Unit Dimensions (hwd / in.)
1.750 x 3.750 x 5.750
Unit Weight (lbs.)
1.3
ENVIRONMENTAL
Relative Humidity
0%-95% Non-Condensing
LINE / BATTERY TRANSFER
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
 
 
 
Product Warranty Period (Worldwide)
1-year limited warranty
CHARGING
 
PV150USB

150W PowerVerter Ultra-Compact Car Inverter with AC Outlet and 2 USB Charging Ports

More Info
Check Prices
INPUT
 
 
 
Input Connection Type
12VDC cigarette lighter input plug connection, SPT-2 16AWG
 
Voltage Compatibility (VDC)
12
Input Cord Length (ft.)
3
 
OUTPUT
Frequency Compatibility
60 Hz
Pure Sine Wave Output
No
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(1) 5-15R
Continuous Output Capacity (Watts)
150
Peak Output Capacity (Watts)
300
 
Output Frequency Regulation
60 Hz (+/- 3 Hz)
Overload Protection
20A fuse
BATTERY
 
 
 
DC System Voltage (VDC)
12
 
USER INTERFACE, ALERTS & CONTROLS
 
 
 
SURGE / NOISE SUPPRESSION
 
PHYSICAL
Material of Construction
Metal
 
 
Unit Dimensions (hwd / in.)
5.820 x 2.480 x 4.250
Unit Weight (lbs.)
0.54
ENVIRONMENTAL
 
LINE / BATTERY TRANSFER
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
 
 
 
Product Warranty Period (Worldwide)
1-year limited warranty
CHARGING
Charging Ports / Amps
(1) 1A; (1) 2.1A

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.