Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA E2MT

EnviroSense2 (E2) Environmental Sensor Module, Temperature

More Info
Check Prices
OVERVIEW
 
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
MICRO-USB B (FEMALE)
PHYSICAL
Cable Length (ft.)
3
Unit Dimensions (hwd / in.)
0.830 x 2.520 x 1.420
 
COMMUNICATIONS
Product Compatibility
WEBCARDLX; WEBCARDLXMINI; WEBCARDLXE
 
 
 
 
FEATURES & SPECIFICATIONS
Sensing Capability
Temperature
Contact Closure Capability
Contact Closure Input Monitoring
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
TAA E2MTDO

EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs

More Info
Check Prices
OVERVIEW
 
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
MICRO-USB B (FEMALE)
PHYSICAL
Cable Length (ft.)
3
Unit Dimensions (hwd / in.)
0.830 x 2.520 x 1.770
 
COMMUNICATIONS
Product Compatibility
WEBCARDLX; WEBCARDLXMINI; WEBCARDLXE
 
 
 
 
FEATURES & SPECIFICATIONS
Sensing Capability
Temperature
Contact Closure Capability
Contact Closure Output Control
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
TAA E2MTHDI

EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

More Info
Check Prices
OVERVIEW
 
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
MICRO-USB B (FEMALE)
PHYSICAL
Cable Length (ft.)
3
Unit Dimensions (hwd / in.)
0.830 x 2.520 x 1.770
 
COMMUNICATIONS
Product Compatibility
WEBCARDLX; WEBCARDLXMINI; WEBCARDLXE
Communications Cable
1m (3.28ft.) USB-A/Micro USB-B
Input Dry Contact Ports
Two dry contact terminal connections per E2MTHDI module
Systems & Sensors Information
Dry contact terminals are polarity marked for compatible contact accessories. Terminal connector supports wire gauges of 14-28 AWG; 6-7mm wire strip length; M2 screws with 3.0Lb-In / 0.34Nm torque specification
 
FEATURES & SPECIFICATIONS
Sensing Capability
Temperature; Humidity
Contact Closure Capability
Contact Closure Input Monitoring
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); Trade Agreements Act (TAA)
Product Certifications
EN 55024; EN 55032; EN 61000; ICES (Canada); IEC 61000
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
RELAYCARDSV

Programmable Relay I/O Card for Tripp Lite SVTX, SVX, S3MX and SV UPS Systems

More Info
OVERVIEW
Accessory Type
Relay I/O Card
CONNECTIONS
 
 
PHYSICAL
 
Unit Dimensions (hwd / in.)
1.300 x 2.640 x 5.080
Unit Weight (lbs.)
0.18
COMMUNICATIONS
 
 
 
 
Communications Interface
Contact closure
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
Output Connector Type
DB9 port

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.