Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


E2MT

EnviroSense2 (E2) Environmental Sensor Module, Temperature

More Info
Check Prices
OVERVIEW
 
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
MICRO-USB B (FEMALE)
PHYSICAL
Cable Length (ft.)
3
Unit Dimensions (hwd / in.)
0.830 x 2.520 x 1.420
COMMUNICATIONS
Product Compatibility
WEBCARDLX; WEBCARDLXMINI; WEBCARDLXE
 
 
 
 
FEATURES & SPECIFICATIONS
Sensing Capability
Temperature
Contact Closure Capability
Contact Closure Input Monitoring
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
E2MTDO

EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs

More Info
Check Prices
OVERVIEW
 
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
MICRO-USB B (FEMALE)
PHYSICAL
Cable Length (ft.)
3
Unit Dimensions (hwd / in.)
0.830 x 2.520 x 1.770
COMMUNICATIONS
Product Compatibility
WEBCARDLX; WEBCARDLXMINI; WEBCARDLXE
 
 
 
 
FEATURES & SPECIFICATIONS
Sensing Capability
Temperature
Contact Closure Capability
Contact Closure Output Control
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
E2MTHDI

EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

More Info
Check Prices
OVERVIEW
 
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
MICRO-USB B (FEMALE)
PHYSICAL
Cable Length (ft.)
3
Unit Dimensions (hwd / in.)
0.830 x 2.520 x 1.770
COMMUNICATIONS
Product Compatibility
WEBCARDLX; WEBCARDLXMINI; WEBCARDLXE
Communications Cable
1m (3.28ft.) USB-A/Micro USB-B
Input Dry Contact Ports
Two dry contact terminal connections per E2MTHDI module
Systems & Sensors Information
Dry contact terminals are polarity marked for compatible contact accessories. Terminal connector supports wire gauges of 14-28 AWG; 6-7mm wire strip length; M2 screws with 3.0Lb-In / 0.34Nm torque specification
 
FEATURES & SPECIFICATIONS
Sensing Capability
Temperature; Humidity
Contact Closure Capability
Contact Closure Input Monitoring
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); Trade Agreements Act (TAA)
Product Certifications
EN 55024; EN 55032; EN 61000; ICES (Canada); IEC 61000
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
RELAYIOCARD

Programmable Relay I/O Card

More Info
Check Prices
OVERVIEW
Accessory Type
Relay I/O Card
CONNECTIONS
 
 
PHYSICAL
 
 
COMMUNICATIONS
 
 
 
 
Communications Interface
Contact closure
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
Output Connector Type
Six configurable output relays; Screw-down terminal interface support 16-22 AWG wire sizes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.