Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PS1916D1U

16-Outlet 1U Rack-Mount AC Charger Power Strip, 120V, 15A, 15 ft. (4.57 m) Cord

More Info
Check Prices
OVERVIEW
Product Type
Power Strip
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Input Circuit Breakers
15A circuit breaker
Maximum Input Amps
15
Maximum Input Amps Details
Agency de-rated to 12A continuous
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(16) 5-15R
Circuit Breaker (amps)
15
Output Nominal Voltage
125V
Transformer Accommodation
(16) Yes
Outlet Details
16 NEMA 5-15R dongle output receptacles
Right-Angle Outlets
Yes
 
 
 
CHARGING
Number of Charging Ports
16
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(16) 12A
PHYSICAL
Color
Black
Material of Construction
Metal
Rack Height
1U
Power Cord Color
Black
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 4.000
Unit Weight (lbs.)
6.44
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Grounding Details
Yes
Antimicrobial
No
Built-In Circuit Breaker
Yes
IP68 Rated
No
IP20 Rated
No
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
 
ENVIRONMENTAL
 
PS2408

8-Outlet Vertical Power Strip, 120V, 15A, 15 ft. (4.57 m) Cord, 5-15P, 24 in.

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
 
 
 
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
 
Transformer Accommodation
(4) Yes
 
Right-Angle Outlets
No
Outlet Spacing
2.48 in.
 
 
CHARGING
 
 
 
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum
 
Power Cord Color
Black
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
3.2
Form Factors Supported
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Housing Color
Silver
Included Mounting Accessories
Includes mounting clips
Outlets Measurement (Center to Center)
2.48 in.
Outlet Spacing
2.48 in.
 
 
FEATURES & SPECIFICATIONS
 
Antimicrobial
No
Built-In Circuit Breaker
Yes
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
ENVIRONMENTAL
 
PS2408B

8-Outlet Vertical Power Strip, 120V, 15A, NEMA 5-15P, 15 ft. (4.57 m) Cord, 24 in., Black Housing

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
 
 
 
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
 
Transformer Accommodation
(4) Yes
 
Right-Angle Outlets
No
Outlet Spacing
2.48 in.
 
 
CHARGING
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
Aluminum
 
Power Cord Color
Black
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.250 x 1.500 x 24.160
Unit Weight (lbs.)
3.2
Form Factors Supported
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Housing Color
Silver
Included Mounting Accessories
Includes mounting clips
Outlets Measurement (Center to Center)
2.48 in.
Outlet Spacing
2.48 in.
 
 
FEATURES & SPECIFICATIONS
 
Antimicrobial
No
Built-In Circuit Breaker
Yes
 
 
Rotatable Outlets
No
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
ENVIRONMENTAL
 
PS2408RA

8 Right-Angle Outlet Vertical Power Strip, 120V, 15A, 15 ft. (4.57 m) Cord, 5-15P, 24 in.

More Info
Check Prices
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
120V AC
 
 
 
 
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
Recommended Electrical Service
15A 120V
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15R
Circuit Breaker (amps)
15
 
Transformer Accommodation
(8) Yes
 
Right-Angle Outlets
Yes
Outlet Spacing
2.48 in.
 
 
CHARGING
 
 
 
 
PHYSICAL
Color
Silver
Material of Construction
Aluminum
 
Power Cord Color
Black
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.250 x 1.680 x 24.520
Unit Weight (lbs.)
2.71
Form Factors Supported
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Housing Color
Silver
Included Mounting Accessories
Includes mounting clips
Outlets Measurement (Center to Center)
2.48 in.
Outlet Spacing
2.48 in.
 
 
FEATURES & SPECIFICATIONS
 
Antimicrobial
No
Built-In Circuit Breaker
Yes
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent on/off switch cover prevents accidental turn-off
ENVIRONMENTAL
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.