Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


New S3M50K

3-Phase 208/220/120/127V 50kVA/kW Double-Conversion UPS - Unity PF, External Batteries Required

More Info
How to Order
On-Line
 
 
 
 
187.3A (166VAC) / 177.1A (176VAC)
120/208V 3-PH Wye; 127/220V 3-PH Wye
3-Phase Wye, 4 wire (L1, L2, L3, N, G)
Hardwire
200A 3 pole magnetic breaker
3-Phase
>0.99 (maximum resistive load)
<3% (100% resistive load)
50000
50
50000
50
Supports parallel connection of up to 6 S3M50K systems for 300kVA max capacity or N+N fault tolerance redundancy; Supports up to 100% load continuously, 110% load for 60 minutes, 125% load for up to 10 minutes, 150% load for up to 1 minute and over 150% transfers to bypass mode; Automatic inverter restart is available when the load level recovers to 95% or less after overload-related transfer to bypass
1.0
3:1
Factory default output voltage is 120/208V; Less than 3% THDi (full load resistive); Less than 0.2V Max DC Offset; Less than ±1° Max Phase Angle Deviation; Less than ± 3% Max Voltage Unbalance Deviation
50 / 60 Hz
Auto-selectable frequency configuration
±1%
±10%
±1%
200A 3 pole magnetic breaker
Pure Sine wave
Pure Sine wave
120/208V 3-PH Wye; 127/220V 3-PH Wye
Hardwire
No
Depends on the external battery cabinet model attached
Depends on the external battery cabinet model attached
Supports extended runtime with optional external battery packs
Yes
External battery pack cabling supplied by contractor or installer
 BP240V100 ;  BP240V100 -NIB;  BP240V100L ;  BP240V100L -NIB;  BP240V40L ;  BP240V40L -NIB;  BP240V65 ;  BP240V65 -NIB;  BP240V65L ;  BP240V65L -NIB
±120 VDC
Depends on the battery pack model
Lifespan depends on ambient temperature and battery maintenance
Online, double-conversion power conditioning maintains ±1% output voltage regulation
Maintains continuous operation without using battery power during overvoltages up to 275 VAC
Maintains continuous operation without using battery power during brownout/undervoltage conditions to 125Vac
Large touchscreen color LCD display (5in/ 12.7cm) enables comprehensive local monitoring, diagnostics and control through an advanced, intuitive and user-friendly interface. The display has seven sub-screens: HOME, STATUS, ALARM, SETTING, MAINT, COMMON and ABOUT. Each of these screens is intuitive and comprehensive providing specifics from voltages, frequencies, battery charge status, system operating mode (online, standby, ECO, Battery, fault) status, specific measurement in every operating mode, current and event history to enable diagnostics and system fault troubleshooting. It is powerful local management tool at your fingertips. LCD supports English, Spanish and French.
POWER button turns UPS system on and off; EPO (Emergency Power Off) button turns UPS output off and disables Bypass output, and Cold Start Button turns UPS on with batteries in battery mode.
Alarm can be silenced in sub-screen ALARM by muting the buzzer.
Alarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more
Four LEDs indicate AC mode (Green), Bypass (Yellow), Battery (Yellow) and Fault (Red) modes
Yes
Instantaneous
Tower
Fans
Tower
850
1,200
442
Steel
47.24 x 17.4 x 33.46
 
 
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+32 to +95 degrees Fahrenheit / 0 to +35 degrees Celsius (with batteries installed) +5 to +140 degrees Fahrenheit / -15 to +60 degrees Celsius (without batteries)
Up to 95%, non-condensing
12628
3925
93%
98.5%
0 to 3280 feet, but derates 1% per 328 ft above 3280 ft
Less than 71.8 dBA at 1m
0 to 1000m, but derates 1% per 100 m above 1000 m
 
 WEBCARDLXMINI 
Additional built-in set of INPUT and OUTPUT contacts support remote notification of Online Mode operation, Battery Mode operation, Bypass Mode operation, Abnormal Bypass Mode Source, Battery Test Failure and Low Battery conditions
Available via free download from www.tripplite.com/poweralert
DB9 (RS-232) cabling included USB Cable included Paralleling UPS Cable
DB9 Serial; EPO (emergency power off); RS-232; Slot for SNMP/Web interface; USB; USB-B
Online mode: No transfer time (0 ms.); (AC to battery, and Inverter to Bypass, 0 ms)
Maintains continuous operation without using battery power during brownout/undervoltage conditions down to 125VAC (at <50% load). Below this point, output is maintained utilizing reserve battery power
Maintains continuous operation without using battery power during overvoltages to 275VAC. Above this point, output is maintained utilizing reserve battery power
Yes
Cold-Start dedicated button on the back of the UPS
Auto Probe Monitoring and Reboot (requires WEBCARDLXMINI); Automatic inverter bypass; Manual bypass switch; On-Line/Double-Conversion; On-Line (VFI) Operation; Pure sine wave output; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
High efficiency economy mode operation; Schedulable daily hours of economy mode operation
ENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to RETIE (Colombia); Tested to UL1778 (USA)
2-year limited warranty
2-year limited warranty
2-year limited warranty
2-year limited warranty
Tripp Lite 3-Phase UPS Factory Warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
New S3MT-60K480V

SmartOnline S3MT-Series 3-Phase 60kVA Input Isolation Transformer, Delta 480V to 208V Wye, TAA

More Info
How to Order
 
96.5% @ full load
480V 3-Phase / 60Hz
60000
Dry type, Input step-down isolation transformer
 
480V 3-PH Delta
 
Hardwire
 
3-Phase
 
 
60000
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Hardwire
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Tower
4 x BALL BEARING, 120MM (576 TOTAL CFM)
 
 
 
 
 
 
Tower
47.2 x 23.6 x 33.5
789.000
 
 
 
 
 
 
 
 
 
 
7167
 
 
 
 
 
 
 
 
 
 
 
 
 
2-year limited warranty
 
 
 
 
2-year limited warranty
480V
(-45%, +25%) for 40% load (-20%, +25%) for 100% load
101 A
Delta
50/60
40/70Hz
NONE
920 A
60K
3PH
480 V
225 A
3PH + N
WYE
Yes
250 A
COPPER BAR
The over-temperature warning LED light will turn ON when the output/secondary of the Input transformer reaches 160°C ±5°C and will turn OFF wthen the corresponding transfomer cools down to 125°C ±5°C
If the secondary side of the input transformer reaches temperatures of or higher than 160°C ± 5°C, i.e. a range of 155°C to 165°C (311°F to 329°F), an over-temperature protection relay and thermal switch will activate and will open the breaker on secondary side of the transformer. Once the transformer temperature has cooled down to 125°C ± 5°C, i.e. a range of 120°C to 130°C ( 248°F to 266°F) the warning LED light will turn OFF, and you may manually re-activate (close) the output breaker on the transformer to restart normal operation.

97.5 %

96.5%

7167
65dB max
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.