Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


S502-20N

Internal SAS Cable, 4-in-1 32Pin (SFF-8484) to 4 x 7pin Cable, 20-in. (0.5M)

More Info
Check Prices
OVERVIEW
Technology
SAS; Ribbon/Internal
CONNECTIONS
Side A - Connector 1
SFF-8484
Side B - Connector 1
7 PIN SATA (MALE)
PHYSICAL
Color
Red
Cable Jacket Color
Red
Cable Length (ft.)
1.7
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 
S506-003

Internal SAS Cable, mini-SAS (SFF-8087) to mini-SAS (SFF-8087), 3 ft. (0.91 m)

More Info
Check Prices
OVERVIEW
Technology
SAS; Ribbon/Internal
CONNECTIONS
Side A - Connector 1
SFF-8087
Side B - Connector 1
SFF-8087
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
S506-18N

Internal SAS Cable, mini-SAS (SFF-8087) to mini-SAS (SFF-8087), 18-in. (0.5M)

More Info
Check Prices
OVERVIEW
Technology
SAS; Ribbon/Internal
CONNECTIONS
Side A - Connector 1
SFF-8087
Side B - Connector 1
SFF-8087
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1.5
Cable Length (in.)
18
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 
S508-18N

Internal SAS Cable, 4-Lane mini-SAS (SFF-8087) to 4xSatA 7pin, 18-in. (0.5M)

More Info
Check Prices
OVERVIEW
Technology
SAS; SATA/eSATA; Ribbon/Internal
CONNECTIONS
Side A - Connector 1
SFF-8087
Side B - Connector 1
7 PIN SATA (MALE)
PHYSICAL
Color
Red
Cable Jacket Color
Red
Cable Length (ft.)
1.5
Cable Length (in.)
18
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.