Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P940-08I

Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN SATA (MALE)
PHYSICAL
Color
Red
Cable Jacket Color
Red
Cable Outer Diameter (OD)
2.4/8.0mm
Wire Gauge (AWG)
26
Cable Length (ft.)
0.7
Cable Length (in.)
8
Unit Dimensions (hwd / in.)
5.300 x 3.900 x 0.500
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P940-19I

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN SATA (MALE)
PHYSICAL
Color
Red
Cable Jacket Color
Red
Cable Outer Diameter (OD)
2.4/8.0mm
Wire Gauge (AWG)
26
Cable Length (ft.)
1.6
Cable Length (in.)
18
Unit Dimensions (hwd / in.)
5.300 x 3.900 x 0.500
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P940-39I

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 39-in. (99.06 cm)

More Info
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN SATA (MALE)
PHYSICAL
Color
Red
Cable Jacket Color
Red
 
 
Cable Length (ft.)
3.3
Cable Length (in.)
39
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
S502-01M

Internal SAS Cable, 4-in-1 32Pin (SFF-8484) to 4 x 7pin Cable, 1M (3.28 ft.)

More Info
Check Prices
OVERVIEW
Technology
SAS; Ribbon/Internal
CONNECTIONS
Side A - Connector 1
SFF-8484
Side B - Connector 1
7 PIN SATA (MALE)
PHYSICAL
Color
Red
Cable Jacket Color
Red
 
 
Cable Length (ft.)
3.3
 
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.