Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


S508-18N

Internal SAS Cable, 4-Lane mini-SAS (SFF-8087) to 4xSatA 7pin, 18-in. (0.5M)

More Info
Check Prices
SAS; SATA/eSATA; Ribbon/Internal
Red
 
 
1.5
18
SFF-8087
7 PIN SATA (MALE)
 
Lifetime limited warranty
P940-08I

Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm)

More Info
Check Prices
SATA/eSATA
Red
2.4/8.0mm
26
0.7
8
7 PIN SATA (MALE)
7 PIN SATA (MALE)
ROHS
Lifetime limited warranty
P940-19I

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm)

More Info
Check Prices
SATA/eSATA
Red
2.4/8.0mm
26
1.6
18
7 PIN SATA (MALE)
7 PIN SATA (MALE)
ROHS
Lifetime limited warranty
P940-39I

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 39-in. (99.06 cm)

More Info
Check Prices
SATA/eSATA
Red
 
 
3.3
39
7 PIN SATA (MALE)
7 PIN SATA (MALE)
RoHS-Compliant
Lifetime limited warranty
S502-01M

Internal SAS Cable, 4-in-1 32Pin (SFF-8484) to 4 x 7pin Cable, 1M (3.28 ft.)

More Info
Check Prices
SAS; Ribbon/Internal
Red
 
 
3.3
 
SFF-8484
7 PIN SATA (MALE)
 
Lifetime limited warranty
S502-20N

Internal SAS Cable, 4-in-1 32Pin (SFF-8484) to 4 x 7pin Cable, 20-in. (0.5M)

More Info
Check Prices
SAS; Ribbon/Internal
Red
 
 
1.7
 
SFF-8484
7 PIN SATA (MALE)
 
Lifetime limited warranty
S506-003

Internal SAS Cable, mini-SAS (SFF-8087) to mini-SAS (SFF-8087), 3 ft. (0.91 m)

More Info
Check Prices
SAS; Ribbon/Internal
Black
 
 
3
 
SFF-8087
SFF-8087
ROHS
Lifetime limited warranty
S510-003

Internal SAS Cable, mini-SAS (SFF-8087) to 4-in-1 32pin (SFF-8484), 3-ft (0.91 m)

More Info
Check Prices
SAS; Ribbon/Internal
Black
 
 
3
 
SFF-8087
SFF-8484
ROHS
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.