Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


S520-01M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to 4xInfiniband (SFF-8470), 1M (3.28 ft.), TAA

More Info
Check Prices
SAS
Black
3.3
SFF-8088
SFF-8470
 
 
Lifetime limited warranty
 
 
 
 
S520-03M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to 4xInfiniband (SFF-8470), 3M (9.84 ft.)

More Info
Check Prices
SAS
Black
9.8
SFF-8088
SFF-8470
 
 
Lifetime limited warranty
 
 
 
 
S524-02M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 2M (6.56 ft.)

More Info
Check Prices
SAS
Black
6.6
SFF-8088
SFF-8088
 
ROHS
Lifetime limited warranty
 
 
 
 
S522-01M

External SAS Cable, 4 Lane - 4xInfiniband (SFF-8470) to 4xInfiniband (SFF-8470), 1M (3.28 ft.)

More Info
Check Prices
SAS
Black
3.3
SFF-8470
SFF-8470
 
 
Lifetime limited warranty
 
 
 
 
S522-03M

External SAS Cable, 4 Lane - 4xInfiniband (SFF-8470) to 4xInfiniband (SFF-8470), 3M (9.84 ft.), TAA

More Info
SAS
Black
9.8
SFF-8470
SFF-8470
 
 
Lifetime limited warranty
 
 
 
 
S524-01M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 1M (3.28 ft.)

More Info
Check Prices
SAS
Black
3.3
SFF-8088
SFF-8088
 
ROHS
Lifetime limited warranty
 
 
 
 
S524-03M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 3M (9.84 ft.), TAA

More Info
Check Prices
SAS
Black
9.8
SFF-8088
SFF-8088
 
 
Lifetime limited warranty
 
 
 
 
S528-02M

Mini SAS HD Cable (SFF-8644), External, 2 Meters (6.6 Feet) - 12 Gbps

More Info
Check Prices
SAS
Black
6.56
SFF-8644
SFF-8644
Gold
RoHS Certified
Lifetime limited warranty
32 ~ 104F (0 ~ 40C)
-4 ~ 149F (-20 ~ 65C)
20 ~ 80%
10 ~ 90%
P950-02M

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 2M (6.56 ft.)

More Info
Check Prices
SATA/eSATA
Black
6.6
7 PIN ESATA (MALE)
7 PIN ESATA (MALE)
 
ROHS
Lifetime limited warranty
 
 
 
 
S528-01M

Mini-SAS External HD Cable - SFF-8644 to SFF-8644, 12 Gbps, 1M (3.28 ft.)

More Info
Check Prices
SAS
Black
3.28
SFF-8644
SFF-8644
Gold
RoHS Certified
Lifetime limited warranty
32 ~ 104F (0 ~ 40C)
-4 ~ 149F (-20 ~ 65C)
20 ~ 80%
10 ~ 90%
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.