Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SEC4K

Security Lock for Laptops and Peripherals, Keyed, 4 ft. (1.22 m) Cable

More Info
Check Prices
OVERVIEW
Accessory Type
Laptop Lock
Accessory Class
Laptop & Tablet Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
0.000 x 48.000 x 0.000
Unit Weight (lbs.)
0.23
FEATURES & SPECIFICATIONS
Tools Necessary
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
SEC6K

Security Lock for Laptops and Peripherals, Keyed, 6 ft. (1.83 m) Cable

More Info
Check Prices
OVERVIEW
Accessory Type
Laptop Lock
Accessory Class
Laptop & Tablet Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
0.000 x 72.000 x 0.000
Unit Weight (lbs.)
0.55
FEATURES & SPECIFICATIONS
Tools Necessary
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.