If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
OVERVIEW
UPS Type
INPUT
Input Phase
Nominal Input Voltage(s) Supported
UPS Input Connection Type
Input Circuit Breakers
UPS Input Cord Length (ft.)
Recommended Electrical Service
Rated input current (Maximum Load)
OUTPUT
Output Capacity (VA)
Output Capacity (kVA)
Output Capacity (Watts)
Output Capacity (kW)
Output Capacity Details
Power Factor
Nominal Voltage Details
Frequency Compatibility
Output Voltage Regulation (Line Mode)
Output Voltage Regulation (Battery Mode)
Load Management Receptacles
Output Circuit Breakers
Output AC Waveform (AC Mode)
Output AC Waveform (Battery Mode)
Nominal Output Voltage(s) Supported
Output Receptacles
Individually Controllable Load Banks
Crest Factor
Frequency Compatibility Details
Output Voltage Regulation (Economy Line Mode)
BATTERY
Battery Type
Runtime Full Load (min.)
Runtime Half Load (min.)
Expandable Runtime
External Battery Pack Compatibility
DC System Voltage (VDC)
Battery Recharge Rate (Included Batteries)
Battery Replacement Description
Battery Access
Internal UPS Replacement Battery Cartridge
VOLTAGE REGULATION
Voltage Regulation Description
Overvoltage Correction
Undervoltage Correction
Severe Undervoltage Correction
USER INTERFACE, ALERTS & CONTROLS
Switches
Alarm Cancel Operation
Audible Alarm
LED Indicators
Front Panel LCD Display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
UPS AC Suppression Response Time
EMI / RFI AC Noise Suppression
PHYSICAL
Primary Form Factor
Rack Height
Cooling Method
Included Battery Pack Dimensions (hwd / in.)
Included Battery Pack Weight (lbs.)
Installation Form Factors Supported with Included Accessories
Installation Form Factors Supported with Optional Accessories
Minimum Required Rack Depth (inches)
Minimum Required Rack Depth with External Battery Pack (cm)
Minimum Required Rack Depth with External Battery Pack (in.)
Minimum Required Rack Depth without External Battery Pack (cm)
Minimum Required Rack Depth without External Battery Pack (in.)
Optional Mounting Accessory Notes
Primary UPS Depth (mm)
Primary UPS Height (mm)
Primary UPS Width (mm)
Unit Dimension Details
UPS Housing Material
UPS Power Module Dimensions (hwd, in.)
UPS Power Module Weight (kg)
UPS Power Module Weight (lbs.)
Unit Dimensions (hwd / in.)
Unit Weight (lbs.)
Included Mounting Accessory Description
Maximum Device Depth (in.)
Stepdown Transformer Dimensions (hwd / in.)
Stepdown Transformer Height (mm)
Stepdown Transformer Width (mm)
Stepdown Transformer Depth (mm)
Stepdown Transformer Weight (lbs.)
ENVIRONMENTAL
Operating Temperature Range
Storage Temperature Range
Relative Humidity
AC Mode Efficiency Rating (100% Load)
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
Audible Noise
AC Mode BTU / Hr. (Full Load)
AC Economy Mode BTU / Hr. (Full Load)
AC Economy Mode Efficiency Rating (100% Load)
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
Operating Elevation
COMMUNICATIONS
Network Management Cards
Network Monitoring Port Description
PowerAlert Software
Communications Cable
WatchDog Compatibility
Network Management Card Description
Communications Interface
LINE / BATTERY TRANSFER
Transfer Time
Low Voltage Transfer to Battery Power (Setpoint)
High Voltage Transfer to Battery Power (Setpoint)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
High Availability UPS Features
Grounding Details
Green Energy-Saving Features
APPLICATIONS
UPS Applications
STANDARDS & COMPLIANCE
Product Certifications
Product Compliance
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Battery Recharge Rate (Included Batteries)
Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 260
Overvoltage Correction
Input voltages between 240V and 260 are reduced by 12%
Undervoltage Correction
Input voltages between 180V and 199 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 151V and 179 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
1020
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
6U
Cooling Method
Fans
Included Battery Pack Dimensions (hwd / in.)
5.2 x 17.5 x 25
Included Battery Pack Weight (lbs.)
163
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
3
Minimum Required Rack Depth with External Battery Pack (cm)
75
Minimum Required Rack Depth with External Battery Pack (in.)
29.5
Minimum Required Rack Depth without External Battery Pack (cm)
72
Minimum Required Rack Depth without External Battery Pack (in.)
28.25
Optional Mounting Accessory Notes
Optional 2-9USTAND enables upright tower UPS placement (1 required); 2POSTRMKITHD enables 2-post rackmount installation (2 required); 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm, requires 2)
Primary UPS Depth (mm)
572
Primary UPS Height (mm)
132
Primary UPS Width (mm)
445
Unit Dimension Details
Includes 3U UPS/power module and 3U external battery pack
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.2 x 17.5 x 22.5
UPS Power Module Weight (kg)
42.18
UPS Power Module Weight (lbs.)
93
Unit Weight (lbs.)
321.62
Included Mounting Accessory Description
Set of two included 4POSTRAILKIT mounting brackets enables installation of UPS and Battery Pack in 4 post racks from 20.5 to 36 inches (521 to 914mm)
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1518
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time
7 milliseconds (AC to Battery), 1 millisecond (Battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)
167
High Voltage Transfer to Battery Power (Setpoint)
260
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time
7 ms (AC to Battery); 1 ms (Battery to AC) typical
Low Voltage Transfer to Battery Power (Setpoint)
167
High Voltage Transfer to Battery Power (Setpoint)
260
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); CAN/CSA-C22.2 No. 107.3 (Canada); IEC/EN 62040; NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.