Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


SMART1200XLHG

SmartPro 120V 1kVA 750W Medical-Grade Line-Interactive Tower UPS, 4 Outlets, Full Isolation, Expandable Runtime

More Info
Check Prices
Line-Interactive
9.2A
120V AC
5-15P-HG
6
15A 120V
Single-Phase
15A
6
1000
1
750
0.8
 
60 Hz
-18%, +8%
115V (+/- 5%)
 
Sine wave
PWM sine wave
115V; 120V
(4) 5-15R
No
Hospital grade output receptacles
 
10 min. (750w)
28 min. (375w)
36
Less than 4.5 hours from 10% to 90%
RBC36SLT
Battery access door
Hot-swappable, user replaceable batteries
Yes
Extended runtime supported via optional external battery packs
 BP36V15-2U  (limit 1);  BP36V27-2US  (multi-pack compatible);  BP36V42-3U  (multi-pack compatible)
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Input voltages between 126 and 143 are reduced by 9%
Input voltages between 96 and 106 are boosted by 10%
Input voltages between 81 and 95 are boosted by 21%
2 Switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Factory-muted audible alarm indicates power-failure, overload and low-battery conditions
 
Hospital grade load isolation transformer
 
 
 
Less than 100 microamps
940
Instantaneous
Yes
 
940
 
Fan
Tower
Wallmount ( UPSWM  - tower mounting kit)
Tower
241
318
191
PVC
12.5 x 7.5 x 9.5
20.50
45.2
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
94%
162.8
315.2
For local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 serial cabling included
 
USB; DB9 Serial
 
Supports detailed monitoring of UPS and site power conditions
2-4 milliseconds
81
143
Cold-start operation supported
Hot swappable batteries
Grounding lug (equipotential)
 
Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); Tested to UL60601-1 (medical grade)
2-year limited warranty
 
 
 
 
 
SMART700HG

SmartPro 120V 700VA 450W Medical-Grade Line-Interactive Tower UPS with 4 Outlets, Full Isolation, USB, DB9

More Info
Check Prices
Line-Interactive
5.5A
120V AC
5-15P-HG
6
15A 120V
Single-Phase
10A
6
700
 
450
0.6
 
60 Hz
-18%, +8%
115V (+/- 5%)
 
Sine wave
PWM sine wave
115V; 120V
(4) 5-15R
No
Hospital grade output receptacles
 
18 min. (450w)
42 min. (225w)
36
Less than 4 hours from 10% to 90%
RBC36SLT
Battery access door
Hot-swappable, user replaceable batteries
No
 
 
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Input voltages between 126 and 143 are reduced by 9%
Input voltages between 96 and 106 are boosted by 10%
Input voltages between 81 and 95 are boosted by 21%
2 Switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible alarm indicates power-failure, overload and low-battery conditions
 
Hospital grade load isolation transformer
 
 
 
Equal to 100 microamps
480
Instantaneous
Yes
 
480
Instantaneous
Fan
 
Wallmount ( UPSWM  - tower mounting kit)
Tower
229
325
191
PVC
12.8 x 7.5 x 9
20.05
44.2
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
94%
97.7
189.1
For local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 serial cabling included
 
USB; DB9 Serial
 
Supports detailed monitoring of UPS and site power conditions
2-4 milliseconds
81
143
Cold-start operation supported
Hot swappable batteries
Grounding lug
Greater than 95% efficiency - GREEN UPS
Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to UL1778 (USA); Tested to UL60601-1 (medical grade)
2-year limited warranty
 
 
 
 
 
SMART700HGL

SmartPro 120V 700VA 450W Medical-Grade Line-Interactive Tower UPS with 4 Outlets, Full Isolation, USB, Lithium Battery

More Info
Check Prices
Line-Interactive
5.5A
120V AC
5-15P-HG
6
15A 120V
Single-Phase
10A
6
700
 
450
0.6
 
60 Hz
-18%, +8%
115V (+/- 5%)
 
Sine wave
PWM sine wave
115V; 120V
(4) 5-15R
No
Hospital grade output receptacles
 
18 min. (450w)
42 min. (225w)
36
Less than 4 hours from 10% to 90%
 
Battery access door
 
No
 
 
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Input voltages between 126 and 143 are reduced by 9%
Input voltages between 96 and 106 are boosted by 10%
Input voltages between 81 and 95 are boosted by 21%
2 Switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible alarm indicates power-failure, overload and low-battery conditions
 
Hospital grade load isolation transformer
 
 
 
Equal to less than 100 microamps
940
Instantaneous
Yes
 
940
Instantaneous
Fan
Tower
Wallmount ( UPSWM  - tower mounting kit)
Tower
229
325
191
PVC
12.8 x 7.5 x 9
15.30
33.73
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
94%
97.7
189.1
For local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 serial cabling included
 
USB; DB9 Serial
 
Supports detailed monitoring of UPS and site power conditions
2-4 milliseconds
81
143
Cold-start operation supported
Hot swappable batteries
Grounding lug
Greater than 95% efficiency - GREEN UPS
Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to UL1778 (USA); Tested to UL60601-1 (medical grade)
5-year limited warranty
 
 
 
 
 
OMNISMART350HG

OmniSmart 120V 330VA 225W UL 60601-1 Medical Grade Line-Interactive UPS, Tower, DB9 Serial

More Info
Check Prices
Line-Interactive
2.3A
120V AC
5-15P-HG
6
15A 120V
Single-Phase
3.5A
 
330
 
225
 
 
60 Hz
-18%, +8%
+/- 5%
 
Sine wave
PWM sine wave
120V
(4) 5-15R
No
Hospital grade output receptacles
 
18 min. (225w)
46 min. (115w)
12
Less than 4.5 hours from 10% to 90%
 RBC52  (quantity 2)
Battery access door
Hot-swappable, user replaceable batteries
No
 
 
4 LEDs indicate line power, battery power, overload and battery low/replace status
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
 
Input voltages between 89 and 107 are boosted by 14%
 
2 Switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible alarm indicates power-failure and low-battery conditions
 
Hospital grade load isolation transformer
 
 
 
 
 
Instantaneous
Yes
2 line TEL/DSL
 
 
 
Tower
Wallmount ( UPSWM  - tower mounting kit)
Tower
183
274
132
PVC
10.8 x 5.2 x 7.2
11.34
25
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
94%
48.8
215.8
For local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
DB9 serial cable included
 
DB9 Serial
 
 
2-4 milliseconds
89
139
Cold-start operation supported
Hot swappable batteries
Grounding lug
 
Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category B (EMI); Tested to UL60601-1 (medical grade)
2-year limited warranty
 
 
 
 
 
OMNI1000ISO

OmniSmart 120V 1000VA 700W Line-Interactive UPS, Tower, Built-In Isolation Transformer, USB port

More Info
Check Prices
Line-Interactive
7.6A
120V AC
5-15P
6
15A 120V
Single-Phase
 
 
1000
1
700
0.7
115v nominal output in battery mode
60 Hz
-18%, +8%
+/- 5%
PDUB15 (2U / 8 5-15R outlets)
Sine wave
PWM sine wave
110V; 115V; 120V
(6) 5-15R
No
 
 
8 min. (700w)
24 min. (350w)
36
Less than 4.5 hours from 10% to 90%
 RBC53 
Battery access door
Hot-swappable, user replaceable batteries
No
 
 
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 85 to 143
Input voltages between 128 and 143V are reduced by 9%
Input voltages between 96 and 107V are boosted by 10%
Input voltages between 85 and 95V are boosted by 20%
2 Switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible alarm indicates power-failure and low-battery conditions
 
Professional grade load isolation transformer
ANSI/IEEE C62.41 Categories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave
N-G 2000:1, L-G 240:1, L-N 100:1
65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz
 
510
Instantaneous
Yes
 
 
 
Fan
Tower
Wallmount ( UPSWM  - tower mounting kit)
Tower
234
325
191
PVC
12.8 x 7.5 x 9.2
16.51
36.4
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
91%
 
 
For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB cable included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
USB
 
 
2-4 milliseconds
81
143
Cold-start operation supported
Hot swappable batteries
 
 
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
2-year limited warranty
$200,000 Ultimate Lifetime Insurance 
 
 
 
 
OMNIVS1000

OmniVS 120V 1000VA 500W Line-Interactive UPS, Tower, USB port

More Info
Check Prices
Line-Interactive
12A
120V AC
5-15P
6
15A 120V
Single-Phase
 
 
1000
1
500
 
115v nominal output in battery mode
60 Hz
 
+/- 5%
PDUB15 (2U / 8 5-15R outlets)
Sine wave
PWM sine wave
110V; 115V; 120V
(8) 5-15R
No
 
6 UPS outlets, 2 surge-only outlets
3.5 min. (500w)
14 min. (250w)
12
Less than 4.5 hours from 10% to 90%
 RBC51 
Battery access door
Hot-swappable, user replaceable batteries
No
 
 
4 LEDs indicate line power, battery power, overload and battery low/replace status
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
 
Input voltages between 89 and 105 are boosted by 14%
 
2 Switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible alarm indicates power-failure and low-battery conditions
 
 
 
 
 
 
510
Instantaneous
Yes
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
 
 
 
Tower
Wallmount ( UPSWM  - tower mounting kit)
Tower
191
274
132
PVC
10.8 x 5.2 x 7.5
8.35
18.4
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
96%
24
664
For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB interface cable included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
USB (HID enabled)
NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
 
4 milliseconds
89
139
Cold-start operation supported
Hot swappable batteries
 
Greater than 95% efficiency - GREEN UPS
Meets FCC Part 15 Category B (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
 
$200,000 Ultimate Lifetime Insurance 
3-year limited warranty
3-year limited warranty
2-year limited warranty
3-year limited warranty
SMART1000LCD

SmartPro LCD 120V 1000VA 500W Line-Interactive UPS, AVR, Tower, USB, TEL/DSL/Coax Protection, 8 Outlets

More Info
Check Prices
Line-Interactive
12A
120V AC
5-15P; Right-Angled
6
15A 120V
Single-Phase
 
 
1000
1
500
 
115v nominal output in battery mode
60 Hz
 
+/- 5%
PDUB15 (2U / 8 5-15R outlets)
Sine wave
PWM sine wave
110V; 115V; 120V
(8) 5-15R
No
 
4 UPS outlets, 4 surge-only outlets
3 min. (500w)
10 min. (250w)
12
Less than 16 hours from 10% to 90%
 RBC51 
Battery access door
Hot-swappable, user replaceable batteries
No
 
 
Front panel LCD display
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
 
Input voltages between 89 and 104 are boosted by 14%
 
2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software
Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
 
 
 
 
 
1038
Instantaneous
Yes
1 line TEL/DSL (1 in / 1 out); Coax jacks (1 set)
 
 
 
Tower; Ultra-compact desktop
 
Tower
184
301
93
ABS
11.84 x 3.66 x 7.24
7.05
15.55
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
97%
61
510
For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB cable included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
USB (HID enabled)
NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
 
3 milliseconds
89
139
Cold-start operation supported
 
 
Greater than 95% efficiency - GREEN UPS
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
 
$250,000 Ultimate Lifetime Insurance 
3-year limited warranty
3-year limited warranty
2-year limited warranty
3-year limited warranty
SMART1000LCDTAA

TAA-Compliant SmartPro LCD 120V 1000VA 500W Line-Interactive UPS, AVR, Tower, USB, TEL/DSL/Coax Protection, 8 Outlets

More Info
Check Prices
Line-Interactive
12A
120V AC
5-15P; Right-Angled
6
15A 120V
Single-Phase
 
 
1000
1
500
 
115v nominal output in battery mode
60 Hz
 
+/- 5%
 
Sine wave
PWM sine wave
110V; 115V; 120V
(8) 5-15R
No
 
4 UPS outlets, 4 surge-only outlets
3 min. (500w)
10 min. (250w)
12
Less than 16 hours from 10% to 90%
 
 
 
No
 
 
Front panel LCD display
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
 
Input voltages between 89 and 104 are boosted by 14%
 
2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software
Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
 
 
 
 
 
480
Instantaneous
Yes
1 line TEL/DSL (1 in / 1 out); Coax jacks (1 set)
 
 
 
Tower; Ultra-compact desktop
 
Tower
183
300
94
 
11.8 x 3.7 x 7.2
6.76