Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


SMART1500SLT

SmartPro 120V 1.5kVA 900W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

More Info
Check Prices
Line-Interactive
10.1A (100V), 9.3A (110V), 8.6A (120V)
100V AC; 110V AC; 120V AC
5-15P
6
15A 120V
Single-Phase
1500
1.5
900
120V default (voltage selection via back panel switches)
50 / 60 Hz
Automatic frequency selection
-13%, + 15%
+/- 5%
Sine wave
Pure Sine wave
100V; 110V; 120V
(8) 5-15R
No
 
 
Valve Regulated Lead Acid (VRLA)
8 min. (900w)
20 min. (450w)
No
36
Less than 8 hours from 10% to 90% (typical, full load discharge)
Battery access door
 RBC36-SLT 
Hot-swappable, user replaceable batteries
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v); All voltage setpoints ±5% tolerance
Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); All voltage setpoints ±5% tolerance
 
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Power-fail alarm can be silenced using alarm-cancel switch
Audible alarm indicates power failure and overload conditions
Status LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Rear panel site wiring fault LED
690
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
Tower
Tower
335
259
173
Steel
10.2 x 6.8 x 13.2
20.41
45
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
148
500
95%
Audible Noise < 50 dBA at Front Side 1 Meter
 SNMPWEBCARD ;  WEBCARDLX ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
4-6 milliseconds
95V (120V), 87V (110V), 83V (100V); All voltage setpoints ±5% tolerance
145V (120V), 133V (110V), 121V (100V); All voltage setpoints ±5% tolerance
Cold-start operation supported
Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX)
Greater than 95% efficiency - GREEN UPS
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
 
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
$250,000 Ultimate Lifetime Insurance 
SMART1050SLT

SmartPro 120V 1.05kVA 650W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

More Info
Check Prices
Line-Interactive
6.1A (120V), 6.6A (110V), 7.2A (100V)
100V AC; 110V AC; 120V AC
5-15P
6
15A 120V
Single-Phase
1050
1.05
650
120V default (voltage selection via back panel switches)
50 / 60 Hz
Automatic frequency selection
-13%, + 15%
+/- 5%
Sine wave
Pure Sine wave
100V; 110V; 120V
(8) 5-15R
No
 
 
Valve Regulated Lead Acid (VRLA)
7 min. (650w)
19 min. (325w)
No
24
Less than 6 hours from 10% to 90% (typical, full load discharge)
Battery access door
 RBC24-SLT 
Hot-swappable, user replaceable batteries
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v); All voltage setpoints ±5% tolerance
Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); All voltage setpoints ±5% tolerance
 
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Power-fail alarm can be silenced using alarm-cancel switch
Audible alarm indicates power failure and overload conditions
Status LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Rear panel site wiring fault LED
690
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
Tower
Tower
335
259
173
Steel
10.2 x 6.8 x 13.2
16.33
36
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
0 to 95%, non-condensing
107
455
95%
Audible Noise < 50 dBA at Front Side 1 Meter
 SNMPWEBCARD ;  WEBCARDLX ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications.
NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
4-6 milliseconds
95V (120V), 87V (110V), 83V (100V); All voltage setpoints ±5% tolerance
145V (120V), 133V (110V), 121V (100V); All voltage setpoints ±5% tolerance
Cold-start operation supported
Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX)
 
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
 
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
$250,000 Ultimate Lifetime Insurance 
SMART1050SLTAA

SmartPro 120V 1.05kVA 650W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

More Info
Check Prices
Line-Interactive
6.1A (120V), 6.6A (110V), 7.2A (100V)
100V AC; 110V AC; 120V AC
5-15P
6
15A 120V
Single-Phase
1050
1.05
650
120V default (voltage selection via back panel switches)
50 / 60 Hz
Automatic frequency selection
-13%, + 15%
+/- 5%
Sine wave
Pure Sine wave
100V; 110V; 120V
(8) 5-15R
No
 
 
Valve Regulated Lead Acid (VRLA)
7 min. (650w)
19 min. (325w)
No
24
3 hours
Battery access door
 RBC24-SLT 
Hot-swappable, user replaceable batteries
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v); All voltage setpoints ±5% tolerance
Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); All voltage setpoints ±5% tolerance
 
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Power-fail alarm can be silenced using alarm-cancel switch
Audible alarm indicates power failure and overload conditions
9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Rear panel site wiring fault LED
690
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
Tower
Tower
335
259
173
Steel
10.2 x 6.8 x 13.2
16.33
36
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
0 to 95%, non-condensing
107
455
95%
Audible Noise < 50 dBA at Front Side 1 Meter
 SNMPWEBCARD ;  WEBCARDLX 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications.
NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
4-6 milliseconds
95V (120V), 87V (110V), 83V (100V); All voltage setpoints ±5% tolerance
145V (120V), 133V (110V), 121V (100V); All voltage setpoints ±5% tolerance
Cold-start operation supported
Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX)
 
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); TAA Compliant
 
2-year limited warranty
$250,000 Ultimate Lifetime Insurance 
SMC1500T

SmartPro 120V 1.5kVA 900W Line-Interactive Sine Wave UPS, Tower, USB, DB9, 8 Outlets

More Info
Check Prices
Line-Interactive
10.1A (120V), 9.3A (110V), 8.6A (100V)
100V AC; 110V AC; 120V AC
5-15P
6
15A 120V
Single-Phase
1500
1.5
900
120V default (voltage selection via back panel switches)
50 / 60 Hz
Automatic frequency selection
-13%, + 15%
+/- 5%
Sine wave
Pure Sine wave
100V; 110V; 120V
(8) 5-15R
No
 
 
Valve Regulated Lead Acid (VRLA)
6.4 min. (900w)
17.4 min. (450w)
No
36
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery access door
 RBC36-SLT 
Hot-swappable, user replaceable batteries
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v)
Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v)
 
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Power-fail alarm can be silenced using alarm-cancel switch
Audible alarm indicates power failure and overload conditions
Status LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Rear panel site wiring fault LED
570
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
Tower
Tower
335
259
173
Steel
10.2 x 6.8 x 13.2
20.41
45
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
5 to 95%, non-condensing
148
500
95%
 
 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications.
NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
DB9 Serial; USB (HID enabled)
4 milliseconds
95V (120V), 87V (110V), 83V (100V)
145V (120V), 133V (110V), 121V (100V)
Cold-start operation supported
Hot swappable batteries
 
Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
 
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
$250,000 Ultimate Lifetime Insurance 
SMART750SLT

SmartPro 120V 750VA 500W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9 Serial

More Info
Check Prices
Line-Interactive
12A
100V AC; 110V AC; 120V AC
5-15P
6
15A 120V
Single-Phase
750
 
500
120V default (voltage selection via back panel switches)
50 / 60 Hz
Automatic frequency selection
-13%, +15%
+/- 5%
Sine wave
Pure Sine wave
100V; 110V; 120V
(8) 5-15R
No
0.7
4 UPS outlets, 4 surge-only outlets
Valve Regulated Lead Acid (VRLA)
6.5 min. (500w)
17.8 min. (250w)
No
24
Less than 8 hours from 10% to 90% (typical, full load discharge)
Battery access door
 RBC24-SLT 
Hot-swappable, user replaceable batteries
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 106 to 121 (100v)
Voltage boost of 17% applies when input is 96 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v); Voltage setpoints ±5% tolerance
Voltage boost of 32% applies when input is 83 to 95 (120v only); Voltage setpoints ±5% tolerance
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Power-fail alarm can be silenced using alarm-cancel switch
Audible alarm indicates power failure and overload conditions
LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Rear panel site wiring fault LED
480
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
Tower
Tower
337
259
173
Steel
10.2 x 6.8 x 13.25
15.47
34.1
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
70
 
96%
Audible Noise < 50 dBA at Front Side 1 Meter
 SNMPWEBCARD ;  WEBCARDLX ;  RELAYIOCARD 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
DB9 Serial; Slot for SNMP/Web interface; USB
4-8 milliseconds
95V (120V), 87V (110V), 83V (100V); Voltage setpoints ±5% tolerance
145V (120V), 133V (110V), 121V (100V); Voltage setpoints ±5% tolerance
Cold-start operation supported
Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX)
Greater than 95% efficiency - GREEN UPS
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico)
EMI approvals: Yes
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
$250,000 Ultimate Lifetime Insurance 
SMC1000T

SmartPro 120V 1kVA 650W Line-Interactive Sine Wave UPS, Tower, USB, DB9, 8 Outlets

More Info
Check Prices
Line-Interactive
6.1A (120V), 6.6A (110V), 7.2A (100V)
100V AC; 110V AC; 120V AC
5-15P
6
15A 120V
Single-Phase
1000
1
650
120V default (voltage selection via back panel switches)
50 / 60 Hz
Automatic frequency selection
-13%, + 15%
+/- 5%
Sine wave
Pure Sine wave
100V; 110V; 120V
(8) 5-15R
No
 
6 UPS outlets, 2 surge-only outlets
Valve Regulated Lead Acid (VRLA)
5.0 min. (650w)
14.4 min. (325w)
No
24
Less than 3.9 hours from 10% to 90% (typical, full load discharge)
Battery access door
 RBC24-SLT 
Hot-swappable, user replaceable batteries
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 95 to 145 (120v), 87 to 133 (110v), 83 to 121 (100v)
Voltage reduction of 12% applies when input is 127 to 145 (120v), 116 to 133 (110v), 111 to 121 (100v)
Voltage boost of 14% applies when input is 95 to 108 (120v), 87 to 99 (110v), 83 to 90 (100v)
 
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Power-fail alarm can be silenced using alarm-cancel switch
Audible alarm indicates power failure and overload conditions
Status LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
Rear panel site wiring fault LED
570
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Fan
Tower
Tower
335
259
173
Steel
10.2 x 6.8 x 13.2
16.33
36
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
5 to 95%, non-condensing
107
455
95%
45 dBA maximum, front side 1m
 
Supports detailed monitoring of UPS and site power conditions
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB cabling included
Supports Watchdog application, OS and hard-reboot restart options for remote applications.
NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
DB9 Serial; USB (HID enabled)
4 milliseconds
95V (120V), 87V (110V), 83V (100V)
145V (120V), 133V (110V), 121V (100V)
Cold-start operation supported
Hot swappable batteries
 
Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
 
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
$250,000 Ultimate Lifetime Insurance 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.