Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


OMNIVSINT1500XL

OmniVS 230V 1500VA 940W Line-Interactive UPS, Extended Run, Tower, USB port, C13 Outlets

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
5A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country-specific plug.
UPS Input Cord Length (ft.)
0.5
 
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
940
Output Capacity (kW)
0.94
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
No
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (940W)
Runtime Half Load (min.)
13 min. (470W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP24V15RT2U  (limit 1);  BP24V28-2U  (limit 1);  BP24V70-3U  (multi-pack compatible)
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC51  (quantity 2)
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282
Overvoltage Correction
Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction
Input voltages between 177 and 199 are boosted by 14%
Severe Undervoltage Correction
Input voltages between 151 and 176 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
340
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
 
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Installation Form Factors Supported with Optional Accessories
Wallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)
191
Primary UPS Height (mm)
300
Primary UPS Width (mm)
183
UPS Housing Material
Polycarbonate
UPS Power Module Dimensions (hwd, in.)
11.8 x 7.2 x 7.5
UPS Power Module Weight (kg)
14.51
UPS Power Module Weight (lbs.)
32
Unit Weight (lbs.)
32.0000
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
99
AC Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
657
 
 
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB
 
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
151
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
 
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia); IEC/EN 62040; IRAM (Argentina); UL 1778
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
SMX1000RT2U

SmartPro 230V 1kVA 900W Line-Interactive Sine Wave UPS, 2U Rack/Tower, Network Card Options, LCD, USB, DB9, 6 Outlets

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
4.8A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
 
Input Circuit Breakers
10A
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
+6%, -11%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(6) C13
Individually Controllable Load Banks
Yes
Power Factor
0.9
Load Management Receptacles
Two switchable two-outlet C13 load banks
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3.6 min. (900W)
Runtime Half Load (min.)
11.9 min. (450W)
Expandable Runtime
No
 
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your SMX1000RT2U UPS is equipped with a LCD front-panel screen, order Tripp Lite  RBC24V-LCD  (quantity 1) replacement battery; If your SMX1000RT2U UPS is equipped with LED front-panel indicators, order Tripp Lite  RBC92-2U  (quantity 1) replacement battery
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 182 to 278
Overvoltage Correction
Input voltages between 244 and 278 are reduced by 12%
Undervoltage Correction
Input voltages between 182 and 206 are boosted by 12%
 
USER INTERFACE, ALERTS & CONTROLS
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
350
UPS AC Suppression Response Time
Instantaneous
 
EMI / RFI AC Noise Suppression
Yes
 
 
PHYSICAL
Primary Form Factor
Rackmount
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Primary UPS Depth (mm)
343
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.5 x 13.5
UPS Power Module Weight (kg)
15.42
UPS Power Module Weight (lbs.)
34
Unit Weight (lbs.)
34.0000
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Minimum Required Rack Depth (inches)
16
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
100
AC Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
918
Audible Noise
45 dBA maximum, front side 1m
 
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
182
High Voltage Transfer to Battery Power (Setpoint)
278
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia); IEC/EN 62040
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
SMX1500LCD

1500VA 900W Line-Interactive UPS - 8 C13 Outlets, AVR, 230V, 50/60 Hz, USB, DB9, LCD, 2U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
4.4A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
Chassis mounted C14 inlet accepts user-supplied AC power cord with country specific cordsets
 
Input Circuit Breakers
5A
Input Frequency
±3Hz
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables.
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
No
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (900W)
Runtime Half Load (min.)
12 min. (450W)
Expandable Runtime
No
 
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
4.5 hours from 10% to 90%
Battery Access
Includes battery access door
Internal UPS Replacement Battery Cartridge
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your SMX1500LCD UPS has no battery replacement door, please contact a local electronics repair technician to source and install a matching replacement battery; If your SMX1500LCD UPS is equipped with a battery access door, please order Tripp Lite  RBC1500  (quantity 1) replacement battery
Battery Replacement Description
Hot-swappable, user-replaceable internal battery cartridge
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 144 to 282
Overvoltage Correction
Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction
Input voltages between 177 and 199 are boosted by 14%
Severe Undervoltage Correction
Input voltages between 144 and 176 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches
ON/OFF/MODE button provides UPS on/off power control (long-press) and advances the LCD screen display (short tap); MUTE/ENTER button provides temporary alarm cancel, plus selection and confirmation of on-screen configuration options
Alarm Cancel Operation
Press the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery status; Alarm can be disabled entirely via front panel LCD interface (see manual)
LED Indicators
Front panel LCD display
Front Panel LCD Display
Backlighted LCD screen offers detailed UPS status information, configuration options and Error message reporting; STATUS INFORMATION includes Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Charge Percentage, Graphical 5-Bar Battery Charge Level and UPS Operating Mode Display; CONFIGURATION OPTIONS include Power Sensitivity, LCD Status Information Scrolling, Alarm Disable, LCD Brightness and Self Test / REPORTED ERROR MESSAGES include Replace-Battery and Overload conditions; LCD Screen rotates for vertical or horizontal UPS placement
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
360
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
UPS Dataline Suppression Details
RJ11 telephone cable included
 
PHYSICAL
Primary Form Factor
Rackmount
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
 
Primary UPS Depth (mm)
267
Primary UPS Height (mm)
89
Primary UPS Width (mm)
438
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.25 x 10.5
UPS Power Module Weight (kg)
13.34
UPS Power Module Weight (lbs.)
29.4
Unit Weight (lbs.)
29.400
Rack Height
2U
Cooling Method
Convection
Included Mounting Accessory Description
Included mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placement
Minimum Required Rack Depth (inches)
14
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
133
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
542
 
 
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
DB9 Serial; USB (HID enabled)
 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
 
 
LINE / BATTERY TRANSFER
Transfer Time
3 milliseconds (AC to battery mode) / 2 milliseconds (battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)
144
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
 
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia); EN 62040-1; EN 62040-2
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
SMX1500LCDT

SmartPro 230V 1.5kVA 900W Line-Interactive UPS, Tower, LCD, USB, 8 Outlets

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
9A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
 
UPS Input Cord Length (ft.)
6
Input Circuit Breakers
10A fuse
Input Frequency
±3Hz
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
230V~ (+7% / - 12.8%)
Output Voltage Regulation (Battery Mode)
+/- 5%
 
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
No
Power Factor
0.6
 
Output Capacity Details
6.5 A @ 230 V~
UPS Output Receptacles (Surge Suppression Only)
6 UPS outlets, 2 surge-only outlets
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
1.96 min. (900W)
Runtime Half Load (min.)
9.96 min. (450W)
Expandable Runtime
No
 
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
10.1 hours from 10% to 90%
 
Internal UPS Replacement Battery Cartridge
 RBC51  (requires 2)
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Overvoltage Correction
Input voltages between 247 and 280 are reduced by 15%
Undervoltage Correction
Input voltages between 170 and 207 are boosted by 18%
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Power switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
 
Front Panel LCD Display
LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Output load in watts, Battery voltage and Estimated runtime in minutes
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
455
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
 
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
Primary UPS Depth (mm)
394
Primary UPS Height (mm)
203
Primary UPS Width (mm)
146
 
UPS Power Module Dimensions (hwd, in.)
8 x 5.75 x 15.5
UPS Power Module Weight (kg)
11.20
UPS Power Module Weight (lbs.)
24.7
Unit Weight (lbs.)
24.7000
 
Cooling Method
Fan
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
79
AC Mode Efficiency Rating (100% Load)
95%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
918
 
 
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB (HID enabled)
 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
 
 
LINE / BATTERY TRANSFER
Transfer Time
6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
170V (factory setting), 175V (medium setting), 180V (narrow setting)
High Voltage Transfer to Battery Power (Setpoint)
280V (factory setting), 275V (medium setting), 270V (narrow setting)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
 
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia); EN 62040-1; EN 62040-2
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.