Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SMX1000RT2U

SmartPro 230V 1kVA 900W Line-Interactive Sine Wave UPS, 2U Rack/Tower, Network Card Options, LCD, USB, DB9, 6 Outlets

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
4.8A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
Input Circuit Breakers
10A
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Power Factor
0.9
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
+6%, -11%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
Load Management Receptacles
Two switchable two-outlet C13 load banks
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(6) C13
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3.6 min. (900W)
Runtime Half Load (min.)
11.9 min. (450W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your SMX1000RT2U UPS is equipped with a LCD front-panel screen, order Tripp Lite  RBC24V-LCD  (quantity 1) replacement battery; If your SMX1000RT2U UPS is equipped with LED front-panel indicators, order Tripp Lite  RBC92-2U  (quantity 1) replacement battery
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 182 to 278
Overvoltage Correction
Input voltages between 244 and 278 are reduced by 12%
Undervoltage Correction
Input voltages between 182 and 206 are boosted by 12%
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
350
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
16
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
343
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.5 x 13.5
UPS Power Module Weight (kg)
15.42
UPS Power Module Weight (lbs.)
34
Unit Weight (lbs.)
34.0000
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
100
AC Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
918
Audible Noise
45 dBA maximum, front side 1m
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
182
High Voltage Transfer to Battery Power (Setpoint)
278
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia); IEC/EN 62040
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
SMX1000RT2UN

SmartPro 230V 1000VA 900W Line-Interactive Sine Wave UPS, 2U, WEBCARDLX, LCD, USB, DB9, 6 Outlets

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
4.8A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
IEC320-C14 input connection accepts a variety of user supplied detachable C13 output cordsets to match country or site-specific power sources
Input Circuit Breakers
10A
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Power Factor
0.9
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
+6%, -11%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
Load Management Receptacles
Two switchable two-outlet C13 load banks
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(6) C13
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3.6 min. (900W)
Runtime Half Load (min.)
11.9 min. (450W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC24V-LCD  (quantity 1)
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 182 to 278
Overvoltage Correction
Input voltages between 244 and 278 are reduced by 12%
Undervoltage Correction
Input voltages between 182 and 206 are boosted by 12%
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
350
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
16
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
343
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.5 x 13.5
UPS Power Module Weight (kg)
15.42
UPS Power Module Weight (lbs.)
34
Unit Weight (lbs.)
34.000
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
100
AC Mode Efficiency Rating (100% Load)
97%
 
Audible Noise
45 dBA maximum, front side 1m
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card included
Communications Interface
DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
182
High Voltage Transfer to Battery Power (Setpoint)
278
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (included); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia); IEC/EN 62040
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
SMX1500LCD

1500VA 900W Line-Interactive UPS - 8 C13 Outlets, AVR, 230V, 50/60 Hz, USB, DB9, LCD, 2U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
4.4A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
Chassis mounted C14 inlet accepts user-supplied AC power cord with country specific cordsets
Input Circuit Breakers
5A
Input Frequency
±3Hz
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
 
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables.
 
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
No
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (900W)
Runtime Half Load (min.)
12 min. (450W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
4.5 hours from 10% to 90%
Battery Access
Includes battery access door
Internal UPS Replacement Battery Cartridge
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your SMX1500LCD UPS has no battery replacement door, please contact a local electronics repair technician to source and install a matching replacement battery; If your SMX1500LCD UPS is equipped with a battery access door, please order Tripp Lite  RBC1500  (quantity 1) replacement battery
Battery Replacement Description
Hot-swappable, user-replaceable internal battery cartridge
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 144 to 282
Overvoltage Correction
Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction
Input voltages between 177 and 199 are boosted by 14%
Severe Undervoltage Correction
Input voltages between 144 and 176 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Backlighted LCD screen offers detailed UPS status information, configuration options and Error message reporting; STATUS INFORMATION includes Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Charge Percentage, Graphical 5-Bar Battery Charge Level and UPS Operating Mode Display; CONFIGURATION OPTIONS include Power Sensitivity, LCD Status Information Scrolling, Alarm Disable, LCD Brightness and Self Test / REPORTED ERROR MESSAGES include Replace-Battery and Overload conditions; LCD Screen rotates for vertical or horizontal UPS placement
Switches
ON/OFF/MODE button provides UPS on/off power control (long-press) and advances the LCD screen display (short tap); MUTE/ENTER button provides temporary alarm cancel, plus selection and confirmation of on-screen configuration options
Alarm Cancel Operation
Press the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery status; Alarm can be disabled entirely via front panel LCD interface (see manual)
LED Indicators
Front panel LCD display
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
360
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
UPS Dataline Suppression Details
RJ11 telephone cable included
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Convection
Included Mounting Accessory Description
Included mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placement
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower
 
Minimum Required Rack Depth (inches)
14
 
Primary UPS Depth (mm)
267
Primary UPS Height (mm)
89
Primary UPS Width (mm)
438
UPS Housing Material
ABS
UPS Power Module Dimensions (hwd, in.)
3.5 x 17.25 x 10.5
UPS Power Module Weight (kg)
13.34
UPS Power Module Weight (lbs.)
29.4
Unit Weight (lbs.)
29.400
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
133
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
542
 
 
 
COMMUNICATIONS
 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
DB9 Serial; USB (HID enabled)
 
 
LINE / BATTERY TRANSFER
Transfer Time
3 milliseconds (AC to battery mode) / 2 milliseconds (battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)
144
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
 
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia); EN 62040-1; EN 62040-2
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
SMX1500XLRT2U

SmartPro 1500VA 1500W 208V Line-Interactive Sine Wave UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
10A
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
 
 
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1500
Output Capacity (kW)
1.5
Power Factor
1.0
Nominal Voltage Details
208V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
208V (-13%, +15%)
Output Voltage Regulation (Battery Mode)
-10%, +6%
Included Output Power Cables
Set of 2 C13 to C14 power cables included
Load Management Receptacles
Two switchable two-outlet C13 load banks
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
Yes
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (1500W)
Runtime Half Load (min.)
14 min. (750W)
Expandable Runtime
Yes
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
Pre-December 2023:  RBC93-2U  Post-January 2024:  744-A4801 
Battery Replacement Description
Hot-swappable, user replaceable batteries
Expandable Battery Runtime
Extended runtime supported via optional 48VDC  BP48VRM2U  external battery packs only.
External Battery Pack Compatibility
 BP48VRM2U  (limit 4)
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 150 to 294
Overvoltage Correction
Reduces incoming voltage between 265-294V (Normal Mode / Extended Mode) by 13%
Undervoltage Correction
Increases incoming voltage between 162-184V (Normal Mode) or 151-184V (Extended Mode) by 15%
Severe Undervoltage Correction
UPS: 3 status-indicating LEDs (normal, battery mode, alarm/fault); LED colors (green = ON, orange = On battery, flashing orange = below warning level, red = alarm/fault).
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
175
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4-post mounting kit enables installation in 4 post racks. Two ABS mounting stands enables the UPS to be configured in an upright tower orientation.
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 103007018-5591 )
Minimum Required Rack Depth (inches)
21
Optional Mounting Accessory Notes
Optional  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Primary UPS Depth (mm)
447
Primary UPS Height (mm)
86
Primary UPS Width (mm)
437
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.4 x 17.2 x 17.6
UPS Power Module Weight (kg)
22.41
UPS Power Module Weight (lbs.)
49.4
Unit Weight (lbs.)
49.4
Minimum Required Rack Depth with External Battery Pack (cm)
53
Minimum Required Rack Depth with External Battery Pack (in.)
21
Minimum Required Rack Depth without External Battery Pack (cm)
53
Minimum Required Rack Depth without External Battery Pack (in.)
21
Unit Dimensions (hwd / in.)
3.400 x 17.200 x 17.600
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
20 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
106
AC Mode Efficiency Rating (100% Load)
98%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
699
Audible Noise
45 dBA maximum, front side 1m
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation (ft.)
0-32,808
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Network Card Optional. Not compatible with WEBCARDLX.
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://tripplite.eaton.com/poweralert
Communications Cable
USB and DB9 cabling included
 
Network Management Card Description
One slot for optional WEBCARDLXE web card. Note: Not compatible with WEBCARDLX
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
Network UPS Tools (NUT) Compatibility

NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite

Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
LINE / BATTERY TRANSFER
Transfer Time
1-4ms for normal mode, >5ms for sensitive mode
Low Voltage Transfer to Battery Power (Setpoint)
160V (Normal mode), 150V (Extended Mode)
High Voltage Transfer to Battery Power (Setpoint)
294V (Normal/Extended Modes)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Rear panel grounding lug
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; EN 62040-2; EN 62040-3; ICES (Canada); IEC 62040-2; NOM (Mexico); UL 1778; cTUVus
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC (USA); FCC Part 15 Class A (USA); RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
 
 
 
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.