Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SMX1050SLT

SmartPro 230V 1.05kVA 650W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

More Info
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
2.8A (230V), 3.0A (220V), 2.7A (240V)
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
 
 
 
 
OUTPUT
Output Capacity (VA)
1050
Output Capacity (kVA)
1.05
Output Capacity (Watts)
650
Output Capacity (kW)
0.65
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-9%, +5%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
7 min. (650W)
Runtime Half Load (min.)
20 min. (325W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90% (typical, full load discharge)
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC24-SLT 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 182 to 278 (230v), 190 to 290 (240v), 174 to 266 (220v)
Overvoltage Correction
Voltage reduction of 12% applies when input is 244 to 278 (230v), 254 to 290 (240v), 232 to 266 (220v); Voltage setpoints ±5% tolerance
Undervoltage Correction
Voltage boost of 14% applies when input is 182 to 206 (230v), 190 to 216 (240v), 174 to 198 (220); Voltage setpoints ±5% tolerance
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates power failure and overload conditions
LED Indicators
9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
350
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
335
Primary UPS Height (mm)
259
Primary UPS Width (mm)
173
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
10.2 x 6.8 x 13.2
UPS Power Module Weight (kg)
16.33
UPS Power Module Weight (lbs.)
36
Unit Weight (lbs.)
36.0000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
52
AC Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
521
Operating Elevation
Up to 10,000 ft
Audible Noise
Audible Noise < 50 dBA at Front Side 1 Meter
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time
4-8 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
174V (220V), 182V (230V) or 190V (240V); Voltage setpoints ±5% tolerance
High Voltage Transfer to Battery Power (Setpoint)
266V (220V), 278V (230V) or 290V (240V); Voltage setpoints ±5% tolerance
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
 
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia)
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe); FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
SMX1500SLT

SmartPro 230V 1.5kVA 900W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9, 8 Outlets

More Info
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
4.1A (220V),3.9A (230V), 3.8 (240V)
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
 
 
 
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Nominal Voltage Details
230V default (voltage selection via back panel switches)
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-9% / + 5%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
 
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
8 min. (900W)
Runtime Half Load (min.)
20 min. (450W)
Expandable Runtime
No
DC System Voltage (VDC)
36
Battery Recharge Rate (Included Batteries)
Less than 8 hours from 10% to 90% (typical, full load discharge)
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC36-SLT 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 182 to 278 (230v), 190 to 290 (240v), 174 to 266 (220v)
Overvoltage Correction
Voltage reduction of 12% applies when input is 244 to 278 (230v), 254 to 290 (240v), 232 to 266 (220v); Voltage setpoints ±5% tolerance
Undervoltage Correction
Voltage boost of 14% applies when input is 182 to 206 (230v), 190 to 216 (240v), 174 to 198 (220); Voltage setpoints ±5% tolerance
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates power failure and overload conditions
LED Indicators
9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
350
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
335
Primary UPS Height (mm)
259
Primary UPS Width (mm)
173
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
10.2 x 6.8 x 13.2
UPS Power Module Weight (kg)
20.41
UPS Power Module Weight (lbs.)
45
Unit Weight (lbs.)
43.5000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
145
AC Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
585
 
Audible Noise
Audible Noise < 50 dBA at Front Side 1 Meter
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time
4-8 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
174V (220V), 182V (230V) or 190V (240V); Voltage setpoints ±5% tolerance
High Voltage Transfer to Battery Power (Setpoint)
266V (220V), 278V (230V) or 290V (240V); Voltage setpoints ±5% tolerance
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
 
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia)
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe); FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
SMX750SLT

SmartPro 230V 750VA 500W Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9 Serial

More Info
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
3.6A (220V), 3.5A (230V), 3.4A (240V)
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
 
 
 
 
OUTPUT
Output Capacity (VA)
750
Output Capacity (kVA)
0.75
Output Capacity (Watts)
500
Output Capacity (kW)
0.5
Nominal Voltage Details
230V default (voltage selection via back panel switches)
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-11%, +6%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
 
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(6) C13
Individually Controllable Load Banks
No
Power Factor
0.7
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (500W)
Runtime Half Load (min.)
15 min. (250W)
Expandable Runtime
No
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 4 hours to 90% (typical, full load discharge)
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC24-SLT 
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 290V
Overvoltage Correction
Voltage reduction of 12% applies when input is 232-266 (220V), 244-278 (230V), 254-290 (240V); Voltage setpoints ±5% tolerance
Undervoltage Correction
Voltage boost of 15% applies when input is 175-198 (220V), 182-206 (230V), 190-216 (240V); Voltage setpoints ±5% tolerance
Severe Undervoltage Correction
Voltage boost of 30% applies when input is 151-174 (220V), 158-181 (230V), 166-190 (240V); Voltage setpoints ±5% tolerance
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support nominal voltage selection
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates power failure and overload conditions
LED Indicators
9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
504
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
337
Primary UPS Height (mm)
260
Primary UPS Width (mm)
171
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
10.25 x 6.75 x 13.25
UPS Power Module Weight (kg)
15.47
UPS Power Module Weight (lbs.)
34.1
Unit Weight (lbs.)
34.1000
Unit Dimensions (hwd / in.)
10.250 x 6.750 x 13.250
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
73
AC Mode Efficiency Rating (100% Load)
96%
 
Operating Elevation
Up to 10,000 ft
Audible Noise
Audible Noise < 50 dBA at Front Side 1 Meter
 
 
 
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD; WEBCARDLX;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
4-8 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
151 (220V), 158 (230V), 166 (240V); Voltage setpoints ±5% tolerance
High Voltage Transfer to Battery Power (Setpoint)
266V (220V), 278V (230V) or 290V (240V); Voltage setpoints ±5% tolerance
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Large Network; High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia); EN 62040-1; EN 62040-2
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
SUINT2000XLCD

SmartOnline 230V 2kVA 1800W On-Line Double-Conversion UPS, Tower, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
9.8A 220V; 9.3A 230V; 8.9A 240V
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
UPS Input Connection Type
C14 inlet
 
Nominal Input Voltage Description
230V factory default
Input Circuit Breakers
20A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
230V
OUTPUT
Output Capacity (VA)
2000
Output Capacity (kVA)
2
Output Capacity (Watts)
1800
Output Capacity (kW)
1.8
Nominal Voltage Details
230V default
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz; BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 3%
Included Output Power Cables
Includes three C13 to C14 power cables
 
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(7) C13
Individually Controllable Load Banks
No
Power Factor
0.9
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 1 minute; 150% load for 30 seconds; Loads greater than 150% trigger immediate switchover to BYPASS (when input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when input voltage and frequency are OUTSIDE bypass limits)
Crest Factor
3:1
Output Voltage Regulation (Economy Line Mode)
+/- 10%
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.7 min. (1800W)
Runtime Half Load (min.)
12 min. (900W)
Expandable Runtime
Yes
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 5.4 hours from 10% to 90% (typical, full load discharge)
 
 
 
Expandable Runtime Description
External battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
External Battery Pack Compatibility
 BP48V27-2US  (multi-pack compatible);  BP48V60RT-3U  (multi-pack compatible)
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 280
Undervoltage Correction
2% output voltage regulation during undervoltages to 80V (50% load), 175V (100% load)
 
USER INTERFACE, ALERTS & CONTROLS
Switches
ON switch supports inverter-on, battery-test, alarm-off and enter functions; OFF switch supports inverter-off and fault-clear functions; SETUP switch enables scroll-down and enter setup-mode functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional information
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
425
UPS AC Suppression Response Time
Instantaneous
 
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
361
Primary UPS Height (mm)
325
Primary UPS Width (mm)
191
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
12.8 x 7.5 x 14.2
UPS Power Module Weight (kg)
19.55
UPS Power Module Weight (lbs.)
43.1
Unit Weight (lbs.)
43.1000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
657
AC Mode Efficiency Rating (100% Load)
90%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1171
 
Audible Noise
< 50 dB at front side 1m
AC Economy Mode BTU / Hr. (Full Load)
256
AC Economy Mode Efficiency Rating (100% Load)
96%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
657
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
 
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
Zero transfer time (0 ms.)
Low Voltage Transfer to Battery Power (Setpoint)
80V (<50% load), 175V (100% load)
High Voltage Transfer to Battery Power (Setpoint)
280
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
 
 
 
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.