Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


SR12UBEXPNDKD

SmartRack 12U Standard-Depth 4-Post Open Frame Rack

More Info
Check Prices
Open-Frame
Black
36
24
12U
25.6 x 20.37 x 35.94
45
1000
Standard
 
EIA-310-D, IEC 60297-3-100, RoHS
 
5-year limited warranty
 
 
 
SR2POST12

SmartRack 12U Desktop 2-Post Open-Frame Rack

More Info
Check Prices
Open-Frame
Black
36
 
12U
 
4
110
Standard
M6 Cagenuts
EIA-310-D, IEC 60297-3-100, RoHS
 
5-year limited warranty
 
 
 
SR4POST

45U SmartRack 4-Post Open Frame Rack, 1000-lb. Capacity - Organize and Secure Network Rack Equipment

More Info
Check Prices
Open-Frame
Black
36
22
45U
84.3 x 20.2 x 22-36
54
1000
Standard
 
EIA-310-D, IEC 60297-3-100, RoHS
 
5-year limited warranty
Includes screws, washers, and bolts to secure user-supplied grounding wire to front or back frames
 
 
SR4POST13

13U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment

More Info
Check Prices
Open-Frame
Black
36
22
13U
28 x 20.20 x 22-36
39
1000
Standard
 
EIA-310-D, IEC 60297-3-100, RoHS
 
5-year limited warranty
Includes nuts, bolts, and washers to attach to user-supplied ground wire
 
 
SR4POST25

25U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment

More Info
Check Prices
Open-Frame
Black
36
22
25U
49.3 x 20.2 x 22-36
45
1000
Standard
 
EIA-310-D, IEC 60297-3-100, RoHS
 
5-year limited warranty
Included screws, nuts, and washers secure user-supplied grounding wire to Front or Back frames
 
 
SRWF2U36

SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

More Info
Check Prices
Enclosure
Black
36
 
2U
43 x 25.6 x 4.5
58.86
150
Standard
 
RoHS
EIA-310-E; IP20 Protection Rating
5-year limited warranty
 
No
No
SR4POST1224

45U SmartRack 4-Post Open Frame Rack - Threaded 12-24 Mounting Holes

More Info
Check Prices
Open-Frame
Black
36
22
45U
84.3 x 20.3 x 22-36
69
1000
Standard
 
EIA-310-D, IEC 60297-3-100, RoHS
 
5-year limited warranty
Includes a set of screws, bolts, and washers to secure a user-supplied grounding wire to Front and Back frames
 
 
SRWF4U36

SmartRack 4U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

More Info
Check Prices
Enclosure
Black
36
 
4U
43.00 x 25.60 x 8.00
66.13
150
Standard
 
RoHS
EIA-310-E; IP20 Protection Rating
5-year limited warranty
 
No
No
SRWF5U36

SmartRack 5U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

More Info
Check Prices
Enclosure
Black
36
 
5U
43.2 x 25.6 x 9.7
74
150
Standard
 
RoHS
EIA-310-E; IP20 Protection Rating
5-year limited warranty
 
No
No
SRWF6U36

SmartRack 6U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

More Info
Check Prices
Enclosure
Black
36
 
6U
43.24 x 26.7 x 11.97
88.20
150
Standard
 
RoHS
EIA-310-E; IP20 Protection Rating
5-year limited warranty
 
No
No
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.