Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SR1UBRUSH

SmartRack 1U Cable Pass-Through Panel with Brush Strip

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
.5
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR1UPANEL10

SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
1.752 x 19.000 x 1.252
Unit Weight (lbs.)
.09
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR1UPANEL50

SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
Unit Dimensions (hwd / in.)
1.752 x 19.000 x 1.252
Unit Weight (lbs.)
.93
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRXUPANEL

19 in. Blanking Panel Kit, 4 Pieces

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Cooling Accessories
COOLING
Cooling Type
Passive
PHYSICAL
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.