Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


SRCOOL7KDUCT

SmartRack Exhaust Duct Kit for SRCOOL7KRM

More Info
Check Prices
OVERVIEW
Accessory Type
Duct Kit
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
Housing Color
Black
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
SR1UBRUSH

SmartRack 1U Cable Pass-Through Panel with Brush Strip

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
 
Unit Dimensions (hwd / in.)
1.73 x 19 x .50
Unit Weight (lbs.)
.5
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
SR1UPANEL10

SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces

More Info
Check Prices
OVERVIEW
Accessory Type
Pass-Through Panel
Accessory Class
Rack Accessories
COOLING
Cooling Type
Passive
PHYSICAL
 
Unit Dimensions (hwd / in.)
1.75 x 19 x 1.25
Unit Weight (lbs.)
.09
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)
5-year limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.