Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SR1UCAGE

SmartRack Hinged Standoff Security Cage for Rack Equipment, 1U, Front

More Info
Check Prices
OVERVIEW
Accessory Type
Security Accessories
Accessory Class
Rack Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
18.900 x 2.760 x 1.420
Unit Weight (lbs.)
1.320
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR1UCAGEREAR

SmartRack Fixed Standoff Security Cage for Rack Equipment, 1U, Rear

More Info
Check Prices
OVERVIEW
Accessory Type
Security Accessories
Accessory Class
Rack Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
18.860 x 1.670 x 1.080
Unit Weight (lbs.)
0.410
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR2UCAGE

SmartRack Hinged Standoff Security Cage for Rack Equipment, 2U, Front

More Info
Check Prices
OVERVIEW
Accessory Type
Security Accessories
Accessory Class
Rack Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
18.880 x 3.440 x 1.400
Unit Weight (lbs.)
1510
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR2UCAGEREAR

SmartRack Fixed Standoff Security Cage for Rack Equipment, 2U, Rear

More Info
Check Prices
OVERVIEW
Accessory Type
Security Accessories
Accessory Class
Rack Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
18.860 x 3.430 x 1.080
Unit Weight (lbs.)
0.410
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.