Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


SR1UPANEL10

1U Blanking Panel Kit, Toolless-Mounting, 10 pieces

More Info
Check Prices
Pass-Through Panel
Rack Accessories
Passive
1.75 x 19 x 1.25
.09
No
No
RoHS; EIA/ECA-310-E
5-year limited warranty
SR1UPANEL50

1U Blanking Panel Kit, Toolless-Mounting, 50 pieces

More Info
Check Prices
Pass-Through Panel
Rack Accessories
Passive
1.75 x 19 x 1.25
.93
No
No
RoHS; EIA/ECA-310-E
5-year limited warranty
SRCAGENUT5MM

SmartRack Square Hole Hardware Kit with 50 M5 screws and washers

More Info
Check Prices
Rack Mounting Hardware
Rack Accessories
 
 
 
No
No
RoHS; EIA/ECA-310-E
5-year limited warranty
SRCAGENUTS

SmartRack Square Hole Hardware Kit with 50 M6 screws and washers

More Info
Check Prices
Rack Mounting Hardware
Rack Accessories
 
 
 
No
No
RoHS; EIA/ECA-310-E
5-year limited warranty
SRCASTER

SmartRack Rolling Caster Kit, 4 pack

More Info
Check Prices
Rolling Caster Kit
Rack Accessories
 
 
 
No
No
RoHS; EIA/ECA-310-E
5-year limited warranty
SRSHELF2P

SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.)

More Info
Check Prices
Rack Shelves
Rack Accessories
 
3.5 x 19 x 18
5
No
No
RoHS; EIA/ECA-310-E
5-year limited warranty
SRSHELF2P1U

SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm depth.)

More Info
Check Prices
Rack Shelves
Rack Accessories
 
1.75 x 19 x 12
3.5
No
No
RoHS; EIA/ECA-310-E
5-year limited warranty
SRSHELF2P1UTM

SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm depth)

More Info
Check Prices
Rack Shelves
Rack Accessories
 
1.75 x 19 x 12
3.5
No
No
RoHS; EIA/ECA-310-E
5-year limited warranty
SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

More Info
Check Prices
Door Switch Kit
Rack Accessories
 
 
 
 
 
RoHS; EIA/ECA-310-E
5-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.