Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


SR1UPANEL200

1U Blanking Panel Kit, Toolless-Mounting, 200 pieces

More Info
Check Prices
Pass-Through Panel
Pass-Through Panel
Passive
1.75 x 19 x 1.25
.93
 
 
5-year limited warranty
SR1UPANEL50

1U Blanking Panel Kit, Toolless-Mounting, 50 pieces

More Info
Check Prices
Pass-Through Panel
Pass-Through Panel
Passive
1.75 x 19 x 1.25
.93
 
 
5-year limited warranty
SRCOMBO

SmartRack Door Handles with Combination Lock - 2-pack for front and rear doors with bypass key

More Info
Check Prices
Handle Kit
Handle Kit
 
 
 
 
 
5-year limited warranty
SRSHELF2P

SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.)

More Info
Check Prices
Rack Shelves
Rack Shelves
 
3.5 x 19 x 18
5
 
 
5-year limited warranty
SRSHELF4PHD

SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm depth)

More Info
Check Prices
Rack Shelves
Rack Shelves
 
1.73 x 19 x 26.10
16.5
 
 
5-year limited warranty
SRSHELF4PKYBD

SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm depth)

More Info
Check Prices
Rack Shelves
Rack Shelves
 
1.73 x 19 x 28.9
10
 
 
5-year limited warranty
SRSHELF4PSLHD

SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm depth.)

More Info
Check Prices
Rack Shelves
Rack Shelves
 
2.36 x 18.98 x 30.11
24
 
 
5-year limited warranty
SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

More Info
Check Prices
Door Switch Kit
Door Switch Kit
 
 
 
 
 
5-year limited warranty
SRVRTBAR

SmartRack 42U Vertical Cable Management Bars

More Info
Check Prices
Cable Management Accessories
Cable Management Accessories
 
76 x 4.625 x 1.625
7
Black
Vertical
5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.