Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRFAN3UDCTEMP

3U Digital Temperature Sensor with 2 12VDC Extra-Quiet Fans, Blanking Panel, LCD

More Info
Check Prices
OVERVIEW
Accessory Type
Temperature Sensor
Accessory Class
Cooling Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 60 Hz
Input Connection Type
NEMA 1-15P
Input Plug Features
NEMA 1-15P
Voltage Compatibility (VAC)
120
Input Frequency
60 Hz
Input Cord Length (ft.)
6
COOLING
Airflow
169.00 CFM
Cooling Type
Active
PHYSICAL
Rack Height
3U
Unit Dimensions (hwd / in.)
5.220 x 18.870 x 2.620
Unit Weight (lbs.)
5.110
FEATURES & SPECIFICATIONS
Sound Level (Noise)
33.8 dB
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SRFAN3UTEMP

3U Digital Temperature Sensor with 2 12VDC High-Performance Fans, Blanking Panel, LCD

More Info
Check Prices
OVERVIEW
Accessory Type
Temperature Sensor
Accessory Class
Cooling Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 60 Hz
Input Connection Type
NEMA 1-15P
Input Plug Features
NEMA 1-15P
Voltage Compatibility (VAC)
120
Input Frequency
60 Hz
Input Cord Length (ft.)
6
COOLING
Airflow
202.6 CFM
Cooling Type
Active
PHYSICAL
Rack Height
3U
Unit Dimensions (hwd / in.)
5.220 x 18.870 x 2.620
Unit Weight (lbs.)
5.110
FEATURES & SPECIFICATIONS
Sound Level (Noise)
42 dB
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SR1UPNLTEMP

SmartRack 1U Digital Temperature Sensor, Blanking Panel, LCD

More Info
Check Prices
OVERVIEW
Accessory Type
Temperature Sensor
Accessory Class
Rack Accessories
INPUT
Nominal Input Voltage(s) Supported
120V AC
Nominal Input Voltage Description
120V AC 60 Hz
Input Connection Type
NEMA 1-15P
Input Plug Features
NEMA 1-15P
 
 
Input Cord Length (ft.)
6
COOLING
 
 
PHYSICAL
Rack Height
1U
Unit Dimensions (hwd / in.)
1.710 x 17.300 x 3.750
Unit Weight (lbs.)
2.460
FEATURES & SPECIFICATIONS
 
Sensing Capability
Temperature
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.