Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


SR24UBFFD

SmartRack 24U Standard-Depth Rack Enclosure Cabinet for Harsh Environments

More Info
Check Prices
Patch Panel; Network Switch; UPS; Server
Enclosure
Black
10.42
32.5
3
 
24U
46.8 x 23.6 x 38.5
209.43
1000
1000
Mid
4
 
Front and back door frames
Yes
 
EIA-310-E, IEC 60297-3-100, IP54 Protection Rating, RoHS
2-year limited warranty
120V AC
120V 50/60 Hz
NEMA 5-15P
10
SR24UB

SmartRack 24U Mid-Depth Rack Enclosure Cabinet

More Info
Check Prices
Patch Panel; Network Switch; UPS; Server
Enclosure
Black
28.31
32.5
3
9.812 x 2.35 (l x w)
24U
45.6 x 23.63 x 33.5
123
1000
1000
Mid
4
 
Front and Back door frames
Yes
RoHS; IP20 Protection Rating
EIA/ECA-310-E
5-year limited warranty
 
 
 
 
SR12UBFFD

SmartRack 12U Mid-Depth Rack Enclosure Cabinet for Harsh Environments

More Info
Check Prices
Patch Panel; Network Switch; UPS; Server
Enclosure
Black
10.42
32.5
3
 
12U
25.2 x 23.6 x 38.5
96
1000
1000
Mid
4
 
Front and back door frames
Yes
 
EIA-310-E, IEC 60297-3-100, IP54 Protection Rating, RoHS
2-year limited warranty
120V AC
120V 50/60 Hz
NEMA 5-15P
10
SR18UB

SmartRack 18U Mid-Depth Rack Enclosure Cabinet

More Info
Check Prices
Patch Panel; Network Switch; UPS; Server
Enclosure
Black
28.31
32.5
3
9.812 x 2.35 (l x w)
18U
35.6 x 23.63 x 33.5
105
1000
1000
Mid
4
 
Front and Back door frames
Yes
RoHS; UL/CSA 60950-1; IP20 Protection Rating
EIA/ECA-310-E
5-year limited warranty
 
 
 
 
SR12UB

SmartRack 12U Mid-Depth Rack Enclosure Cabinet

More Info
Check Prices
Patch Panel; Network Switch; UPS; Server
Enclosure
Black
28.31
32.5
3
9.812 x 2.35 (l x w)
12U
25.1 x 23.63 x 33.5
105
1000
1000
Mid
4
 
Front and Back door frames
 
RoHS; UL/CSA 60950-1; IP20 Protection Rating
EIA/ECA-310-E
5-year limited warranty
 
 
 
 
SRW12UHD

SmartRack 12U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Rack Enclosure Cabinet

More Info
Check Prices
Patch Panel; Network Switch; UPS; Server
Enclosure
Black
 
32.5
3
 
12U
26.46 x 36.2 x 24.77
101.4
 
500
Mid
4
Square holes / 12-24 threaded holes
 
 
EIA-310-E; IP20 Protection Rating
RoHS
5-year limited warranty
 
 
 
 
SRW12US33

SmartRack 12U Server-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

More Info
Check Prices
Patch Panel; Network Switch; UPS; Server
Enclosure
Black
25.99
32.5
3
9.812 x 2.35 (l x w)
12U
25 x 23.63 x 33.5
100
 
250
Mid
4
 
Front and Back door frames
 
 
EIA-310-D, IEC 60297-3-100, IP20 Protection Rating, RoHS
5-year limited warranty
 
 
 
 
SRW12US33G

SmartRack 12U Server-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

More Info
Check Prices
Patch Panel; Network Switch; UPS; Server
Enclosure
Black
25.99
32.5
3
9.812 x 2.35 (l x w)
12U
25 x 23.63 x 33.5
94.5
 
250
Mid
4
 
Front and Back door frames
 
 
EIA-310-D, IEC 60297-3-100, IP20 Protection Rating, RoHS
5-year limited warranty
 
 
 
 
SRW18UHD

SmartRack 18U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Rack Enclosure Cabinet

More Info
Check Prices
Patch Panel; Network Switch; UPS; Server
Enclosure
Black
 
32.5
3
 
18U
36.96 x 36.22 x 24.77
119.9
 
500
Mid
4
Square holes / 12-24 threaded holes
 
 
EIA-310-E; IP20 Protection Rating
RoHS
5-year limited warranty
 
 
 
 
SRX12UBFFD

SmartRack 12U IP54 Server-Depth Rack Enclosure Cabinet for Harsh Environments, 230V

More Info
Check Prices
Patch Panel; Network Switch; UPS; Server
Enclosure
Black
10.42
32.5
3
 
12U
25.2 x 23.6 x 38.5
96
1000
1000
Mid
4
 
Front and back door frames
 
 
EIA-310-E, IEC 60297-3-100, IP54 Protection Rating, RoHS
2-year limited warranty
230V AC
230V 50/60 Hz
Schuko; BS1363; C14
6
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.