Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SR25UBSD3

25U SmartRack Shallow-Depth Half-Height Rack Enclosure, Doors, Side Panels, Heavy-Duty Casters

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Half-Height Enclosure
PHYSICAL
Color
Black
Rack Height
25U
Rack Depth
Shallow
Factory Preset Rack Depth (in.)
19.25
Maximum Device Depth (in.)
27
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
50.000 x 23.630 x 32.600
Unit Weight (lbs.)
190
Weight Capacity - Rolling (lbs.)
3000
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Built-in Cable Management
Yes
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR42UBSD

42U SmartRack Shallow-Depth Rack Enclosure Cabinet with doors & side panels

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
42U
Rack Depth
Shallow
Factory Preset Rack Depth (in.)
19.25
Maximum Device Depth (in.)
27
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 32.480
Unit Weight (lbs.)
261
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Built-in Cable Management
Yes
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR42UBSD1032

42U SmartRack Shallow-Depth Rack Enclosure Cabinet, Threaded 10-32 Mounting Holes with doors & side panels

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
42U
Rack Depth
Shallow
Factory Preset Rack Depth (in.)
19.25
Maximum Device Depth (in.)
27
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 32.480
Unit Weight (lbs.)
215
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Built-in Cable Management
Yes
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.