Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SR2POST12

SmartRack 12U Desktop 2-Post Open-Frame Rack

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Open-Frame
PHYSICAL
Color
Black
Rack Height
12U
Rack Depth
Standard
EIA Mounting Rails
M6 Cagenuts
Maximum Device Depth (in.)
36
Unit Weight (lbs.)
4
Weight Capacity - Stationary (lbs.)
110
Number of Vertical Mounting Rails
2
Assembly Required
Yes
 
 
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR4POST

45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Open-Frame
PHYSICAL
Color
Black
Rack Height
45U
Rack Depth
Standard
 
Maximum Device Depth (in.)
36
Unit Weight (lbs.)
54
Weight Capacity - Stationary (lbs.)
1000
Number of Vertical Mounting Rails
4
Assembly Required
Yes
Minimum Device Depth (in.)
22
Unit Dimensions (hwd / in.)
84.300 x 20.200 x 39.300
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
Grounding Details
Includes screws, washers, and bolts to secure user-supplied grounding wire to front or back frames
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR4POST1224

45U SmartRack 4-Post Open Frame Rack - Threaded 12-24 Mounting Holes

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Open-Frame
PHYSICAL
Color
Black
Rack Height
45U
Rack Depth
Standard
 
Maximum Device Depth (in.)
36
Unit Weight (lbs.)
69
Weight Capacity - Stationary (lbs.)
1000
Number of Vertical Mounting Rails
4
Assembly Required
Yes
Minimum Device Depth (in.)
22
Unit Dimensions (hwd / in.)
84.300 x 20.300 x 39.400
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
Grounding Details
Includes a set of screws, bolts, and washers to secure a user-supplied grounding wire to Front and Back frames
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
Product Certifications
IEC 60297-3
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR4POST13

13U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Open-Frame
PHYSICAL
Color
Black
Rack Height
13U
Rack Depth
Standard
 
Maximum Device Depth (in.)
36
Unit Weight (lbs.)
39
Weight Capacity - Stationary (lbs.)
1000
Number of Vertical Mounting Rails
4
Assembly Required
Yes
Minimum Device Depth (in.)
22
Unit Dimensions (hwd / in.)
28.300 x 20.200 x 39.300
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
Grounding Details
Includes nuts, bolts, and washers to attach to user-supplied ground wire
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.