Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SR2POST13

13U SmartRack 2-Post Open Frame Rack - Organize and Secure Network Rack Equipment

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Open-Frame
PHYSICAL
Color
Black
Rack Height
13U
Rack Depth
Extra Deep
EIA Mounting Rails
12-24 threaded and numbered vertical mounting rails
Maximum Device Depth (in.)
48
Unit Dimensions (hwd / in.)
28.000 x 20.375 x 13.625
Unit Weight (lbs.)
20
Weight Capacity - Stationary (lbs.)
800
Number of Vertical Mounting Rails
2
Assembly Required
Yes
 
 
 
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR2POST25

25U SmartRack 2-Post Open Frame Rack - Organize and Secure Network Rack Equipment

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Open-Frame
PHYSICAL
Color
Black
Rack Height
25U
Rack Depth
Extra Deep
EIA Mounting Rails
12-24 threaded and numbered mounting positions
Maximum Device Depth (in.)
48
Unit Dimensions (hwd / in.)
49.010 x 20.300 x 13.500
Unit Weight (lbs.)
23
Weight Capacity - Stationary (lbs.)
800
Number of Vertical Mounting Rails
2
Assembly Required
Yes
 
 
 
FEATURES & SPECIFICATIONS
Pre-Installed Casters
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR45UBDP48

45U Extra-Deep Server Rack - 48 in. (1219 mm) Depth, Doors & Side Panels Included

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
45U
Rack Depth
Extra Deep
 
Maximum Device Depth (in.)
48
Unit Dimensions (hwd / in.)
83.750 x 23.630 x 50.890
Unit Weight (lbs.)
340.000
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
 
Factory Preset Rack Depth (in.)
28.125
Minimum Device Depth (in.)
4
Weight Capacity - Rolling (lbs.)
2250
FEATURES & SPECIFICATIONS
Pre-Installed Casters
Yes
Grounding Details
Front and Back door frames
Built-in Cable Management
No
Extra Wide
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); UKCA
Product Certifications
UL 60950-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR48UBDP48

48U SmartRack Extra-Deep Server Rack - 48 in. (1219 mm) Depth, Doors & Side Panels Included

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
48U
Rack Depth
Extra Deep
 
Maximum Device Depth (in.)
48
Unit Dimensions (hwd / in.)
89.000 x 23.630 x 50.910
Unit Weight (lbs.)
327.575
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
 
Factory Preset Rack Depth (in.)
28.125
Minimum Device Depth (in.)
4
Weight Capacity - Rolling (lbs.)
2250
FEATURES & SPECIFICATIONS
Pre-Installed Casters
Yes
Grounding Details
Front and Back door frames
Built-in Cable Management
No
Extra Wide
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); UKCA
Product Certifications
UL 60950-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.