Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SR42UBDP

42U SmartRack Deep Rack Enclosure Cabinet with doors & side panels

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
42U
Rack Depth
Deep
Factory Preset Rack Depth (in.)
28.125
Maximum Device Depth (in.)
42
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
78.500 x 23.630 x 48.500
Unit Weight (lbs.)
315
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Built-in Cable Management
Yes
Extra Wide
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR45UBDP

45U SmartRack Deep Rack Enclosure Cabinet with doors & side panels

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
45U
Rack Depth
Deep
Factory Preset Rack Depth (in.)
28.125
Maximum Device Depth (in.)
42
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
83.750 x 23.630 x 48.500
Unit Weight (lbs.)
340
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Built-in Cable Management
Yes
Extra Wide
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR45UBDPWD

45U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
45U
Rack Depth
Deep
Factory Preset Rack Depth (in.)
28.125
Maximum Device Depth (in.)
42
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
83.750 x 29.530 x 48.500
Unit Weight (lbs.)
370
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Built-in Cable Management
Yes
Extra Wide
Yes
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SR48UBDP

48U SmartRack DEEP Premium Enclosure includes doors and side panels

More Info
Check Prices
OVERVIEW
Device Compatibility
Patch Panel; Network Switch; UPS; Server
Rack Type
Enclosure
PHYSICAL
Color
Black
Rack Height
48U
Rack Depth
Deep
Factory Preset Rack Depth (in.)
28.125
Maximum Device Depth (in.)
42
Minimum Device Depth (in.)
4
Unit Dimensions (hwd / in.)
89.000 x 23.630 x 48.500
Unit Weight (lbs.)
315
Weight Capacity - Rolling (lbs.)
2250
Weight Capacity - Stationary (lbs.)
3000
Number of Vertical Mounting Rails
4
FEATURES & SPECIFICATIONS
Grounding Details
Front and Back door frames
Built-in Cable Management
No
Extra Wide
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 60950-1
Product Compliance
RoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.